您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033 - Tank Bottom Valve,
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Tank Bottom Valves
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tankbodenablassventile/2033-din-sms.prj},{NB=2033-DN50-F180-SD47-H},{PPATH=2033sbl.prj},{DN=50},{DWST=EA},{FL=180},{DN1=50},{D1=53x1.5},{LTA1=SD47},{ANTG=H},{DM=125},{KV=51.5},{BPAB=8.0},{BPEA=7.0},{LTA1G=SD47},{LTAC=0},{NR=8},{KH=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2033-DN15-F85-SD42-D
15
85
15
19x1.5
SD42
D
4.0
8.5
5.0
2033-DN15-F85-SD42-E
15
85
15
19x1.5
SD42
E
4.5
10.0
10.0
2033-DN20-F85-SD43-E
20
85
20
23x1.5
SD43
E
7.0
10.0
5.0
2033-DN20-F85-SD43-F
20
85
20
23x1.5
SD43
F
7.5
10.0
10.0
2033-DN25-F120-SD44-F
25
120
25
29x1.5
SD44
F
12.0
10.0
7.5
2033-DN40-F150-SD46-G
40
150
40
41x1.5
SD46
G
30.0
6.5
6.0
2033-DN40-F150-SD46-H
40
150
40
41x1.5
SD46
H
30.5
10.0
10.0
2033-DN50-F180-SD47-H
50
180
50
53x1.5
SD47
H
51.5
8.0
7.0
2033-DN80-F225-SD49-K
80
225
80
85x2
SD49
K
160.0
3.0
2.0
2033-DN80-F225-SD49-L
80
225
80
85x2
SD49
L
160.0
6.0
5.0
2033-DN25-F120-SC45-F
25
120
25
28x1.5
SC45
F
12.0
10.0
7.5
2033-DN25-F120-SA60-F
25
120
25
25x1.2
SA60
F
12.0
10.0
7.5
2033-DN50-F180-SA63-H
50
180
50
51x1.2
SA63
H
51.5
8.0
7.0
2033-DN50-F180-SA64-H
50
180
65
63.5x1.6
SA64
H
51.5
8.0
7.0
2033-DN80-F225-SA64-K
80
225
65
63.5x1.6
SA64
K
160.0
3.0
2.0
2033-DN80-F225-SA64-L
80
225
65
63.5x1.6
SA64
L
160.0
6.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2033 - Tank Bottom Valve,
Buerkert
08.12.2023
3235-CLAMP-ASME - Tank bottom valve, manually
Buerkert
08.12.2023
2031-VG-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC ...
Buerkert
08.12.2023
2033 - Tank Bottom Valve,
Buerkert
08.12.2023
8611 - eCONTROL - Universal controller
Buerkert
08.12.2023
2033 - Tank Bottom Valve,
Buerkert
08.12.2023
2012-ASME - Pneumatically operated 2/2 way globe valve CLASSIC, ASME BPE
Buerkert
08.12.2023
6012P - 3/2-Way-mini-solenoid-valve-P
Buerkert
08.12.2023
8645BM - 8645 busmodule
Buerkert
08.12.2023
SE36 - Digital flow ELEMENT transmitter
Buerkert
08.12.2023
8225e - Digital conductivity transmitter
Buerkert
08.12.2023
2031-VS-CLAMP-DIN - Pneumatically operated 2/2 way diaphragm valve CLASSIC ...
Buerkert
08.12.2023
8138 - Radar Level measurement device for hygienic applications
Buerkert
08.12.2023
2105-Clamp - Pneumatically operated tank bottom valve ELEMENT for decentral...
Buerkert
08.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求