您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Composite Insulator, Non-removable - AirRIP
Hitachi Energy - MICAFIL Bushings
RIP
Oil-Air
AirRIP
Composite Insulator
Non removable conductor
Powered by
CAD模型選擇
{micafil/rip/oil_air/airrip/ksi/not_demountable/ksi_fixed_asmtab.prj},{NB=1ZCD064042R0012},{DFGNO=1ZCD064042R0012},{ISOLATORPOS=27.000},{ADAPTERPOS=1733.000},{TOPSHIELDPOS=0.000},{ABSCHIRMUNGPOS=-750.000},{A=50},{L6=300},{D1=144},{D20=40},{C20=125},{L4=0},{F20=0},{F21=0},{F22=0},{F23=0},{F25A=0},{F25=0},{D3=290},{D4=335},{N=12},{V=16},{S=18},{W1=15.00},{W2=30.0},{W3=0.0},{D10=45},{C10=85},{L101=30},{F10=20},{F11=18},{F12=20},{F13=40},{F15A=0},{F15=0},{D30=0},{D40=50},{LTOT=2813},{L=2488},{L2=1768},{L16=720},{T=20},{L5=148},{LMA=92},{D5=200},{D6=322},{D70=100},{D2=205},{D8=260},{ARDIS=1400},{CREDIS=5270},{C7=200},{LSH=220},{D50=107},{D60=160},{TEMPCLASS=120},{ABTEMPMIN=-25},{ABTEMPMAX=40},{IECTEMPAIR=30},{IECTEMPOIL=90},{IEEETEMPAIR=30},{IEEETEMPOIL=95}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTID
bushing identification
ⁿ/ₐ
TEC
Technology
ⁿ/ₐ
FAM
Bushing type (familiy)
ⁿ/ₐ
APPL
application
ⁿ/ₐ
ISOLTYPE
Insulator type
ⁿ/ₐ
ISOLSHED
insulator shed profile
ⁿ/ₐ
ISOLCOL
insulator shed colour
ⁿ/ₐ
CCS
Current conductor system
ⁿ/ₐ
DFGNAME
Type designation
ⁿ/ₐ
DFGNO
bushing material number
ⁿ/ₐ
OLDDFGNO
old bushing material number
ⁿ/ₐ
DFGDRW
bushing outline drawing
ⁿ/ₐ
RODNO
removable rod conductor material number
ⁿ/ₐ
RODDRW
removable rod conductor outline drawing
ⁿ/ₐ
IECUM
Um, IEC Highest voltage for equipment
[kV]
IECUMR3
Um/√3, IEC Rated phasetoearth voltage
[kV]
IECUACDRY
IEC AC test voltage dry
[kV]
IECUACWET
IEC AC test voltage wet
[kV]
IECBILPOS
BIL positiv, IEC Lightning impulse withstand voltage
[kV]
IECBILNEG
BIL negativ, IEC Lightning impulse withstand voltage
[kV]
IECSIL
SIL, IEC Switching impulse
[kV]
IECPD2UMR3
IEC PD level <5pC at 2xUm/√3
[kV]
IEEEUR
Ur, IEEE Highest voltage for equipment
[kV]
IEEEURR3
Ur/√3, IEEE Rated phase to earth voltage
[kV]
IEEEUACDRY
IEEE AC test voltage dry
[kV]
IEEEUACWET
IEEE AC test voltage wet
[kV]
IEEEBILPOS
BIL positiv, IEEE Lightning impulse withstand voltage
[kV]
IEEEBILNEG
BIL negativ, IEEE Lightning impulse withstand voltage
[kV]
IEEESIL
IEE Switching impulse
[kV]
IEEEPD2URR3
IEEE PD level <5pC at 2xUr/√3
[kV]
ACMA
test tap voltage
[kV]
OPCIR
max. operating current
[A]
CCT
Current conductor type
ⁿ/ₐ
TSTC
thermal short time current 2sec
[kA]
L6
grounded lenght max. CT-length definition
[mm]
D1
max. outer diameter of core oil-side, for CT definition
[mm]
ATTYPE
air terminal type
ⁿ/ₐ
D20
ød2, diameter of air-terminal
[mm]
C20
c2, length of air-terminal
[mm]
GALV
galvanization air terminal
ⁿ/ₐ
L4
L4, distance from transformer turret to cable bolt
[mm]
F20
flat, air terminal width
[mm]
F21
flat, air terminal hole diameter
[mm]
F22
flat, air terminal distance first hole from end
[mm]
F23
flat, air terminal distance from hole to hole
[mm]
F25A
flat, air terminal numbers of holes
ⁿ/ₐ
F25
flat, air terminal distance between holes
[mm]
D3
øD3, screw-hole circle. interface to transformer
[mm]
D4
øD4, bushing-plate outer diameter. interface to transformer
[mm]
N
n. numbers of screw-hole, interface to transformer
ⁿ/ₐ
V
øv, diameter of screw -holes, interface to transformer
[mm]
S
s. bushing-plate thickness, interface to transformer
[mm]
F
chamfer definition on bottom side of bushing-plate, interface to transformer
ⁿ/ₐ
W1
angle from MA axis to first screw hole
[°]
W2
angle between screw holes
[°]
W3
angle from lifting screw to earthing screw
[°]
OTTYPE
oil terminal type
ⁿ/ₐ
D10
ød1. diameter of oil-terminal
[mm]
C10
c1. length of oil-terminal
[mm]
L101
interface to shield
[mm]
D101
interface to shield
ⁿ/ₐ
F10
flat, oil terminal width
[mm]
F11
flat, oil terminal hole diameter
[mm]
F12
flat, oil terminal distance first hole from end
[mm]
F13
flat, oil terminal distance from hole to hole
[mm]
F15A
flat, oil terminal numbers of holes
ⁿ/ₐ
F15
flat, oil terminal distance between holes
[mm]
D30
ød3, inner diameter of aluminium-pipe
[mm]
D40
ød4, outer diameter of copper conductor
[mm]
LTOT
total lenght of bushing
[mm]
L
lenght without c2 & c7
[mm]
L2
length from transformer turret plate to air-terminal
[mm]
L16
total lenght of core oil-side
[mm]
T
thikness of transformer turret plate
[mm]
L5
distance from air-terminal to non metal insulation
[mm]
LMA
distance of test tab axis to bushing-plate
[mm]
D5
max. diameter of insulator-topflange
[mm]
D6
max. outer diameter of insulator-sheds
[mm]
D70
max. outer diameter of core oil-side, covered form shield
[mm]
D2
min. diameter of sealing surface, interface to transformer
[mm]
D8
max. diameter of sealing surface, interface to transformer
[mm]
ARDIS
LF*, arcing distance, line to ground
[mm]
CREDIS
LK, min. creepage distance without Kad IEC60815-1
[mm]
SHIELD
Y/N transformer oil site covered with shield
ⁿ/ₐ
C7
c7, length from end of core to end of oil side shield
[mm]
LSH
total length of oil side shield
[mm]
D50
ød5, opening diameter of oil side shield
[mm]
D60
ød6, outer diameter of oil side shield
[mm]
FILLING
oil free, filling material
ⁿ/ₐ
TEMPCLASS
temperature class
[°C]
ABTEMPMIN
min. ambient temperature
[°C]
ABTEMPMAX
max. ambient temperature
[°C]
IECTEMPAIR
IEC air temperature (24h-ø)
[°C]
IECTEMPOIL
IEC oil temperature (24h-ø)
[°C]
IEEETEMPAIR
IEEE air temperature (24h-ø)
[°C]
IEEETEMPOIL
IEEE oil temperature (24h-ø)
[°C]
INSTANGLE
installation angle of bushing
[°]
INSTASL
up to xxxx m above sea level
[m]
CLTL1MIN
cantilever test load 1 min
[N]
CLOPL
cantilever max operating load
[N]
WEIGHT
weight of bushing incl conductor
[kg]
1ZCD064026R0001
AirRIP-24_F-60-0-BL_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-0 F K...
1ZCD064026R0001
1ZCD064026RAAAA
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
3050
non removable solid coppe...
76.25
0
92
round
50
125
without
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
858
618
498
120
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
34
1ZCD064026R0002
AirRIP-24_F-60-0-AG_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-0 F K...
1ZCD064026R0002
1ZCD064026RAAAI
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
3050
non removable solid coppe...
76.25
0
92
round
50
125
silver-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
858
618
498
120
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
34
1ZCD064026R0003
AirRIP-24_F-60-0-NI_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-0 F K...
1ZCD064026R0003
1ZCD064026RAAAQ
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
3050
non removable solid coppe...
76.25
0
92
round
50
125
nickel-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
858
618
498
120
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
34
1ZCD064026R0004
AirRIP-24_F-60-0-BL_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-100 F...
1ZCD064026R0004
1ZCD064026RBAAA
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2900
non removable solid coppe...
72.5
100
92
round
50
125
without
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
958
718
498
220
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
37
1ZCD064026R0005
AirRIP-24_F-60-0-AG_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-100 F...
1ZCD064026R0005
1ZCD064026RBAAI
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2900
non removable solid coppe...
72.5
100
92
round
50
125
silver-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
958
718
498
220
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
37
1ZCD064026R0006
AirRIP-24_F-60-0-NI_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-100 F...
1ZCD064026R0006
1ZCD064026RBAAQ
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2900
non removable solid coppe...
72.5
100
92
round
50
125
nickel-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
958
718
498
220
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
37
1ZCD064026R0007
AirRIP-24_F-60-0-BL_L6-20...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-200 F...
1ZCD064026R0007
1ZCD064026RCAAA
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2770
non removable solid coppe...
69.25
200
92
round
50
125
without
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1058
818
498
320
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
41
1ZCD064026R0008
AirRIP-24_F-60-0-AG_L6-20...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-200 F...
1ZCD064026R0008
1ZCD064026RCAAI
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2770
non removable solid coppe...
69.25
200
92
round
50
125
silver-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1058
818
498
320
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
41
1ZCD064026R0009
AirRIP-24_F-60-0-NI_L6-20...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-200 F...
1ZCD064026R0009
1ZCD064026RCAAQ
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2770
non removable solid coppe...
69.25
200
92
round
50
125
nickel-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1058
818
498
320
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
41
1ZCD064026R0010
AirRIP-24_F-60-0-BL_L6-30...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-300 F...
1ZCD064026R0010
1ZCD064026RDAAA
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2650
non removable solid coppe...
66.25
300
92
round
50
125
without
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1158
918
498
420
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
44
1ZCD064026R0011
AirRIP-24_F-60-0-AG_L6-30...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-300 F...
1ZCD064026R0011
1ZCD064026RDAAI
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2650
non removable solid coppe...
66.25
300
92
round
50
125
silver-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1158
918
498
420
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
44
1ZCD064026R0012
AirRIP-24_F-60-0-NI_L6-30...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-300 F...
1ZCD064026R0012
1ZCD064026RDAAQ
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2650
non removable solid coppe...
66.25
300
92
round
50
125
nickel-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1158
918
498
420
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
44
1ZCD064026R0013
AirRIP-24_F-60-0-BL_L6-40...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-400 F...
1ZCD064026R0013
1ZCD064026REAAA
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2550
non removable solid coppe...
63.75
400
92
round
50
125
without
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1258
1018
498
520
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
47
1ZCD064026R0014
AirRIP-24_F-60-0-AG_L6-40...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-400 F...
1ZCD064026R0014
1ZCD064026REAAI
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2550
non removable solid coppe...
63.75
400
92
round
50
125
silver-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1258
1018
498
520
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
47
1ZCD064026R0015
AirRIP-24_F-60-0-NI_L6-40...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-400 F...
1ZCD064026R0015
1ZCD064026REAAQ
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2550
non removable solid coppe...
63.75
400
92
round
50
125
nickel-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1258
1018
498
520
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
47
1ZCD064026R0016
AirRIP-24_F-60-0-BL_L6-50...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-500 F...
1ZCD064026R0016
1ZCD064026RFAAA
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2470
non removable solid coppe...
61.75
500
92
round
50
125
without
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1358
1118
498
620
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
50
1ZCD064026R0017
AirRIP-24_F-60-0-AG_L6-50...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-500 F...
1ZCD064026R0017
1ZCD064026RFAAI
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2470
non removable solid coppe...
61.75
500
92
round
50
125
silver-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1358
1118
498
620
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
50
1ZCD064026R0018
AirRIP-24_F-60-0-NI_L6-50...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-500 F...
1ZCD064026R0018
1ZCD064026RFAAQ
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2470
non removable solid coppe...
61.75
500
92
round
50
125
nickel-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1358
1118
498
620
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
50
1ZCD064026R0019
AirRIP-24_F-60-0-BL_L6-60...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-600 F...
1ZCD064026R0019
1ZCD064026RGAAA
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2400
non removable solid coppe...
60
600
92
round
50
125
without
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1458
1218
498
720
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
53
1ZCD064026R0020
AirRIP-24_F-60-0-AG_L6-60...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-600 F...
1ZCD064026R0020
1ZCD064026RGAAI
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2400
non removable solid coppe...
60
600
92
round
50
125
silver-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1458
1218
498
720
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
53
1ZCD064026R0021
AirRIP-24_F-60-0-NI_L6-60...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/2500 L6-600 F...
1ZCD064026R0021
1ZCD064026RGAAQ
1ZCD064026
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
2400
non removable solid coppe...
60
600
92
round
50
125
nickel-plated
0
0
0
0
0
0
0
185
225
6
16
18
5x45°
30.00
60.0
0.0
flat
52
85
30
60
30
18
20
40
0
0
0
60
1458
1218
498
720
20
108
65
135
270
90
135
165
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
53
1ZCD064027R0001
AirRIP-24_F-90-0-BL_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/4000 L6-0 F K...
1ZCD064027R0001
1ZCD064027RAAAA
1ZCD064027
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
4200
non removable solid coppe...
105
0
120
round
60
125
without
0
0
0
0
0
0
0
250
290
8
16
18
5x45°
22.50
45.0
0.0
flat
80
85
30
90
30
18
20
40
0
40
0
90
898
658
538
120
20
108
92
165
300
0
178
222
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
72
1ZCD064027R0002
AirRIP-24_F-90-0-AG_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/4000 L6-0 F K...
1ZCD064027R0002
1ZCD064027RAAAI
1ZCD064027
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
4200
non removable solid coppe...
105
0
120
round
60
125
silver-plated
0
0
0
0
0
0
0
250
290
8
16
18
5x45°
22.50
45.0
0.0
flat
80
85
30
90
30
18
20
40
0
40
0
90
898
658
538
120
20
108
92
165
300
0
178
222
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
72
1ZCD064027R0003
AirRIP-24_F-90-0-NI_L6-0_...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/4000 L6-0 F K...
1ZCD064027R0003
1ZCD064027RAAAQ
1ZCD064027
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
4200
non removable solid coppe...
105
0
120
round
60
125
nickel-plated
0
0
0
0
0
0
0
250
290
8
16
18
5x45°
22.50
45.0
0.0
flat
80
85
30
90
30
18
20
40
0
40
0
90
898
658
538
120
20
108
92
165
300
0
178
222
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
72
1ZCD064027R0004
AirRIP-24_F-90-0-BL_L6-10...
MICAFIL condenser bushing...
AirRIP
transformer oil to air
composite insulator acc. ...
straight sheds
grey
with fixed conductor, cur...
RTKF 24-150/4000 L6-100 F...
1ZCD064027R0004
1ZCD064027RBAAA
1ZCD064027
-
-
24
14
55
50
125
-
-
28
25
16
60
50
150
-
-
32
3
4050
non removable solid coppe...
101.25
100
120
round
60
125
without
0
0
0
0
0
0
0
250
290
8
16
18
5x45°
22.50
45.0
0.0
flat
80
85
30
90
30
18
20
40
0
40
0
90
998
758
538
220
20
108
92
165
300
0
178
222
210
744
N
0
0
0
0
Dry filling Micagel
120
-25
40
30
90
30
95
vertical up to horizontal
< 1000
3150
1575
79
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求