您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HWS - 安装元件,用于传感器和接近开关
Festo
产品 (A - Z)
H
HWS
Powered by
CAD模型選擇
{festo/parts/h/hws/hws_asmtab.prj},{NB=540780 HWS-25-MAB-M8---(0)},{TNR=540780},{TYP=HWS-25-MAB-M8},{INFO=2024-12-31},{NUTST=0},{BEFESTIGUNG1=348024},{BENNENUNG=BB},{DIN934=5.000},{SCHEIBE=414500},{DIN912D=0.000},{DIN912L=0.000},{PPATH=assemblies/hws_asmtpl.prj},{D1=M5},{D2=M5},{D3=0.000},{B1=27.000},{B2=3.000},{B3=0.000},{B4=0.000},{H1=20.500},{H2=15.300},{H3=20.000},{H4=3.000},{H5=11.000},{L1=105.000},{L2=88.000},{L3=37.000},{L4=34.500},{L5=27.000},{L6=5.500},{L7=64.000},{L8=15.000},{VERS=1.000},{CNSMASSEXACT=0.040},{EOLDATE=31.12.2024},{GTIN=4052568090524}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2024年12月31日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
D3
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
188968 HWS-18/25-M8
188968
HWS-18/25-M8
M4
M5
0.000
19.000
3.000
0.000
0.000
14.000
10.500
20.000
3.000
11.000
85.000
78.000
37.000
22.500
15.000
5.500
64.000
15.000
0.030
4052568078164
188969 HWS-40-M8
188969
HWS-40-M8
M5
M5
0.000
10.000
0.000
0.000
0.000
24.000
18.000
20.000
3.000
11.000
167.000
58.000
37.000
22.500
15.000
5.500
64.000
15.000
0.040
4052568078171
188970 HWS-63-M8
188970
HWS-63-M8
M8
M5
0.000
10.000
0.000
0.000
0.000
35.000
25.000
20.000
3.000
11.000
230.000
72.000
37.000
22.500
15.000
5.500
64.000
15.000
0.040
4052568078188
540780 HWS-25-MAB-M8
540780
HWS-25-MAB-M8
M5
M5
0.000
27.000
3.000
0.000
0.000
20.500
15.300
20.000
3.000
11.000
105.000
88.000
37.000
34.500
27.000
5.500
64.000
15.000
0.040
4052568090524
558057 HWS-EGC-M5
558057
HWS-EGC-M5
-
M5
8.400
0.000
3.000
25.500
18.000
0.000
35.000
25.000
0.000
45.000
0.000
0.000
135.000
20.000
35.000
0.000
0.000
0.000
0.110
4052568053772
558058 HWS-EGC-M8
558058
HWS-EGC-M8
-
M5
8.400
0.000
3.000
25.500
18.000
0.000
65.000
55.000
0.000
75.000
0.000
0.000
215.000
20.000
35.000
0.000
0.000
0.000
0.200
560517 HWS-EGC-M8:KURZ
560517
HWS-EGC-M8:KURZ
-
M5
8.400
0.000
3.000
25.500
15.000
0.000
20.000
11.000
0.000
71.000
0.000
0.000
37.000
25.000
12.500
0.000
0.000
0.000
0.058
4052568055820
570365 HWS-EGC-M8-B
570365
HWS-EGC-M8-B
-
M5
8.400
0.000
0.000
25.500
18.000
0.000
65.000
55.000
3.000
0.000
0.000
0.000
215.000
20.000
35.000
48.000
0.000
0.000
0.217
4052568058272
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SF - 开关接线片
Festo
30.08.2023
SIEN - 接近开关
Festo
21.02.2024
NST - 沟槽螺母
Festo
11.06.2024
NEBU - 连接电缆
Festo
25.06.2024
EGC-TB (m) - 齿带驱动轴, 模块化系统
Festo
22.08.2023
ABP - 沟槽盖
Festo
23.08.2023
NPE - 紧急缓冲
Festo
26.09.2023
EMMS-AS - 伺服马达
Festo
21.02.2024
感应式传感器
Balluff
21.06.2024
DGEA-..-SIE-M8 - 安装组件
Festo
22.08.2023
KSK (EGC/ELGA) - 连接轴
Festo
24.08.2023
DGEA - 电动定位轴
Festo
22.08.2023
HMIA - 支撑型材
Festo
24.08.2023
EGC-TB - 齿带驱动轴
Festo
22.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求