您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Reducer concentric, Copper acc. to EN 1057/12449, Cu-DHP, seamless, to hard brazing, sim. to DIN 2616-2
Huelsen
Reducers
Reducers Copper
Powered by
CAD模型選擇
{huelsen/2_reduzierungen/2_kupfer/reduzierung_171.prj},{NB=1710640205402},{ARTNR=1710640205402},{DN1=65},{DN2=50},{D1=64},{S1=2.0},{D2=54},{S2=2.0},{L=80},{E=12},{GEW=0.301},{PG=Reduzierungen},{PUG=Reduzierungen, konzentrisch, zum Hartloeten},{NORM=i.A. DIN 2616-2},{AUS=nahtlos},{WERK1=Kupfer},{WERK2=EN 1057/12449},{WERK3=Cu-DHP},{SV=keine}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
E
Inserting Depth
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1710420202802
1710420202802
40 x 25
42
2.0
28
2.0
70
10
0.170
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710420203502
1710420203502
40 x 32
42
2.0
35
2.0
70
10
0.170
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710540202802
1710540202802
50 x 25
54
2.0
28
2.0
80
12
0.253
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710540203502
1710540203502
50 x 32
54
2.0
35
2.0
80
12
0.253
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710540204202
1710540204202
50 x 40
54
2.0
42
2.0
80
12
0.253
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710640204202
1710640204202
65 x 40
64
2.0
42
2.0
80
12
0.301
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710640205402
1710640205402
65 x 50
64
2.0
54
2.0
80
12
0.301
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710760205402
1710760205402
65 x 50
76
2.0
54
2.0
90
12
0.404
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710760206402
1710760206402
65 x 65
76
2.0
64
2.0
90
12
0.404
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710890205402
1710890205402
80 x 50
89
2.0
54
2.0
90
14
0.475
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710890206402
1710890206402
80 x 65
89
2.0
64
2.0
90
14
0.475
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1710890207602
1710890207602
80 x 65
89
2.0
76
2.0
90
14
0.475
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1711080207602
1711080207602
100 x 65
108
2.5
76
2.5
100
14
0.800
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
1711080208902
1711080208902
100 x 80
108
2.5
89
2.5
100
14
0.800
Reducer concentric, Coppe...
Reducers
Reducers, concentric, to ...
sim. to DIN 2616-2
seamless
Copper, EN 1057/12449, Cu...
no
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求