您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 111 Duplex (European type)
Wippermann
Roller chain with waisted plates
Duplex roller chains according to ISO 606 (European type)
Connecting link No. 111
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/zweifach_rollenkette_iso_606_eu/verbindungsglied_nr_111/verbindungsglied_nr_111_zweifach_eu.prj},{NB=1702 0596 1200},{P=38.10},{E=48.36},{B3=38.2},{D2=14.63},{G=33.4},{L2=101.0},{K=6.6},{SA=5.0},{DS=4.0},{SZ=5.0},{LS=22.0},{CNSORDERNOS=1702 0596 1200},{CNSORDERNOSR=-},{CNSORDERNOB=1702 0563 120Ma},{CNSORDERNOBK=1702 0563 KS0D},{CNSORDERNOTHT=1702 0563 120Mb},{CNSORDERNOTK=1702 0563 KS0Da},{CNSORDERNOM=1702 0563 120M},{CNSORDERNOMR=-},{INFO=PDF Katalog},{AUSVIS=Standardkette},{WIP=Nr. 111 - D 596},{WIPS=Nr. 111 - D 596},{WIPSR=-},{WIPB=Nr. 111 - 20 B-2 BI},{WIPBK=Nr. 111 - 20 B-2 BI KS},{WIPTHT=Nr. 111 - 20 B-2 TR HT},{WIPTK=Nr. 111 - 20 B-2 TR KS},{WIPMR=-},{WIPM=Nr. 111 - 20 B-2 MA},{ISO=24 B-2},{ZTNR=73151900},{ECLASS1=23-17-04-03},{ECLASS2=23-17-04-04},{ECLASS3=23-17-04-05}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B3
Outer plate width min.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L2
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
NORM
According to Standard
ⁿ/ₐ
1702 0548 120Ma
1702 0548 120Ma
Biathlon
Nr. 111 - 16 B-2 BI
16 B-2
25.40
31.88
25.6
8.28
21.0
68.0
5.4
23-17-04-03
73151900
ISO 606
1702 0548 KS0D
1702 0548 KS0D
Biathlon KS
Nr. 111 - 16 B-2 BI KS
16 B-2
25.40
31.88
25.6
8.28
21.0
68.0
5.4
23-17-04-03
73151900
ISO 606
1702 0548 120M
1702 0548 120M
Marathon
Nr. 111 - 16 B-2 MA
16 B-2
25.40
31.88
25.6
8.28
21.0
68.0
5.4
23-17-04-04
73151900
ISO 606
1702 0548 0001a
1702 0548 0001a
Marathon stainless steel
Nr. 111 - D 548 RF MA
16 B-2
25.40
31.88
25.6
8.28
21.0
68.0
5.4
23-17-04-05
73151900
ISO 606
1702 0548 1200
1702 0548 1200
Standard chain
Nr. 111 - D 548
16 B-2
25.40
31.88
25.6
8.28
21.0
68.0
5.4
23-17-04-03
73151900
ISO 606
1702 0548 1201
1702 0548 1201
Standard chain stainless ...
Nr. 111 - D 548 RF
16 B-2
25.40
31.88
25.6
8.28
21.0
68.0
5.4
23-17-04-05
73151900
ISO 606
1702 0548 120Mb
1702 0548 120Mb
Triathlon HT
Nr. 111 - 16 B-2 TR HT
16 B-2
25.40
31.88
25.6
8.28
21.0
68.0
5.4
23-17-04-04
73151900
ISO 606
1702 0548 KS0Da
1702 0548 KS0Da
Triathlon KS
Nr. 111 - 16 B-2 TR KS
16 B-2
25.40
31.88
25.6
8.28
21.0
68.0
5.4
23-17-04-04
73151900
ISO 606
1702 0563 1200
1702 0563 1200
Standard chain
Nr. 111 - D 563
20 B-2
31.75
36.45
29.2
10.19
26.4
79.0
6.1
23-17-04-03
73151900
ISO 606
1702 0563 120Ma
1702 0563 120Ma
Biathlon
Nr. 111 - 20 B-2 BI
24 B-2
38.10
36.45
38.2
10.19
33.4
101.0
6.6
23-17-04-03
73151900
ISO 606
1702 0563 KS0D
1702 0563 KS0D
Biathlon KS
Nr. 111 - 20 B-2 BI KS
24 B-2
38.10
36.45
38.2
10.19
33.4
101.0
6.6
23-17-04-03
73151900
ISO 606
1702 0563 120M
1702 0563 120M
Marathon
Nr. 111 - 20 B-2 MA
24 B-2
38.10
36.45
38.2
10.19
33.4
101.0
6.6
23-17-04-04
73151900
ISO 606
1702 0596 1200
1702 0596 1200
Standard chain
Nr. 111 - D 596
24 B-2
38.10
48.36
38.2
14.63
33.4
101.0
6.6
23-17-04-03
73151900
ISO 606
1702 0563 120Mb
1702 0563 120Mb
Triathlon HT
Nr. 111 - 16 B-2 TR HT
24 B-2
38.10
36.45
38.2
10.19
33.4
101.0
6.6
23-17-04-04
73151900
ISO 606
1702 0563 KS0Da
1702 0563 KS0Da
Triathlon KS
Nr. 111 - 20 B-2 TR KS
24 B-2
38.10
36.45
38.2
10.19
33.4
101.0
6.6
23-17-04-04
73151900
ISO 606
1702 0596 120Ma
1702 0596 120Ma
Biathlon
Nr. 111 - 24 B-2 BI
28 B-2
44.45
48.36
46.8
14.63
37.0
124.0
7.4
23-17-04-03
73151900
ISO 606
1702 0596 KS0D
1702 0596 KS0D
Biathlon KS
Nr. 111 - 24 B-2 BI KS
28 B-2
44.45
48.36
46.8
14.63
37.0
124.0
7.4
23-17-04-03
73151900
ISO 606
1702 0596 120M
1702 0596 120M
Marathon
Nr. 111 - 24 B-2 MA
28 B-2
44.45
48.36
46.8
14.63
37.0
124.0
7.4
23-17-04-04
73151900
ISO 606
1702 0613 1200
1702 0613 1200
Standard chain
Nr. 111 - D 613
28 B-2
44.45
59.56
46.8
15.90
37.0
124.0
7.4
23-17-04-03
73151900
ISO 606
1702 0596 120Mb
1702 0596 120Mb
Triathlon HT
Nr. 111 - 20 B-2 TR HT
28 B-2
44.45
48.36
46.8
14.63
37.0
124.0
7.4
23-17-04-04
73151900
ISO 606
1702 0596 KS0Da
1702 0596 KS0Da
Triathlon KS
Nr. 111 - 24 B-2 TR KS
28 B-2
44.45
48.36
46.8
14.63
37.0
124.0
7.4
23-17-04-04
73151900
ISO 606
1702 0652 1200
1702 0652 1200
Standard chain
Nr. 111 - D 652
32 B-2
50.80
58.55
45.8
17.81
42.2
126.0
7.9
23-17-04-03
73151900
ISO 606
1702 0671 1200
1702 0671 1200
Standard chain
Nr. 111 - D 671
40 B-2
63.50
72.29
56.0
22.89
52.9
154.0
10.0
23-17-04-03
73151900
ISO 606
1702 0679 1200
1702 0679 1200
Standard chain
Nr. 111 - D 679
48 B-2
76.20
91.21
71.0
29.24
63.8
190.0
10.0
23-17-04-03
73151900
ISO 606
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求