目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1586. - Stops
Halder
Modular Jig and Fixture Systems
Multiple Clamping Systems
EH 1586. Stops Gripper Studs
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/mehrfachspannsysteme/eh_1586_4/eh_1586_1_asmtab.prj},{NB=1586.020Anschläge},{BESTNR=1586.020},{AUS=Gripp-Einsätze, beidseitig},{L1=42},{L2=20},{L3=1},{B1=44},{B2=18},{H1=21.4},{H2=11},{G=400},{PPATH=eh_1586_1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Finish
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B1
[mm]
B2
[mm]
H1
[mm]
H2
[mm]
G
weight
[g]
1586.020 Stop
1586.020
Gripper studs, two-sided
42
20
1
44
18
21.4
11
400
1586.021 Stop
1586.021
Gripper studs and plain
41
20
1
44
18
21.4
11
390
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求