您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
14SP3 - .1475 Pitch Sprockets - Circular Pitch - 3/8" and 11/16" Bore
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a91.prj},{NB=14SP3A-85},{PN=14SP3A-85},{DES= Sprocket},{CN=Master Inch/Metric Catalog},{CP=A91},{MAT=2024T4 Aluminum Anodized},{P=0.1475},{N=85},{PD=3.9917},{OD=4.044},{B=0.3748},{F=0.125},{F1=0.063},{H3=0.125}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
14SP3A-14
14SP3A-14
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
14
0.6629
0.715
14SP3A-15
14SP3A-15
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
15
0.7094
0.761
14SP3A-16
14SP3A-16
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
16
0.7561
0.808
14SP3A-18
14SP3A-18
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
18
0.8494
0.901
14SP3A-20
14SP3A-20
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
20
0.9429
0.995
14SP3A-24
14SP3A-24
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
24
1.1300
1.182
14SP3A-25
14SP3A-25
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
25
1.1769
1.228
14SP3A-27
14SP3A-27
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
27
1.2705
1.322
14SP3A-28
14SP3A-28
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
28
1.3174
1.369
14SP3A-29
14SP3A-29
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
29
1.3642
1.416
14SP3A-30
14SP3A-30
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
30
1.4111
1.463
14SP3A-31
14SP3A-31
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
31
1.4580
1.510
14SP3A-32
14SP3A-32
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
32
1.5048
1.557
14SP3A-33
14SP3A-33
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
33
1.5517
1.604
14SP3A-34
14SP3A-34
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
34
1.5986
1.650
14SP3A-35
14SP3A-35
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
35
1.6455
1.697
14SP3A-36
14SP3A-36
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
36
1.6924
1.744
14SP3A-38
14SP3A-38
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
38
1.7862
1.838
14SP3A-40
14SP3A-40
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
40
1.8800
1.932
14SP3A-42
14SP3A-42
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
42
1.9738
2.026
14SP3A-44
14SP3A-44
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
44
2.0676
2.120
14SP3A-45
14SP3A-45
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
45
2.1145
2.166
14SP3A-48
14SP3A-48
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
48
2.2552
2.307
14SP3A-50
14SP3A-50
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
50
2.3491
2.401
14SP3A-52
14SP3A-52
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
52
2.4429
2.495
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RC14SS - .1475 Pitch Link Chain - Rollerless .035 lbs./ft. (Must Be Lubrica...
WMBerg
06.06.2023
14EM26 & 14EM31 - .1475 Pitch Sprockets - Circular Pitch 1/4" and 5/16" Bor...
WMBerg
06.06.2023
Kettenrad 1" x 17,02 mm - Sprocket 1 "x17, 02 mm, for roller chain accordin...
Ketten Fuchs
22.09.2021
LBS - Linear Ball Slides - Aluminum Black Anodized
WMBerg
06.06.2023
Simplex plate wheels 081 - Plate wheels for roller chains - DIN 8187 - ISO ...
BEA Ingranaggi
06.07.2020
SQ1 to SQ26 - Syncro Mount Clamps - 316 Stainless Steel (Sintered) with Nyl...
WMBerg
06.06.2023
35SP-A & 35EM-B - .375 Pitch Sprockets - 3/8" to 3/4" Bore - For American S...
WMBerg
06.06.2023
SP15B - Sprockets - 15B Series - Mounting Hole
Misumi
07.06.2021
MAE-KR-KRG-10B-1 - Sprockets KRG with One-Sided Hub, ISO 06 B-1, Pitch 5/8 ...
MÄDLER
26.04.2024
Sprocket 1/2 x 3/16 " - Sprocket 1/2 x 3/16 "for roller chain according to ...
Ketten Fuchs
22.09.2021
Cast iron sprockets simplex 3/8"x7/32" (06 B-1)
Haberkorn
19.07.2021
MAE-KR-KRF-06B-1-C45 - Sprockets KRF, Teeth Hardened, ISO 06 B-1, Pitch 3/8...
MÄDLER
26.04.2024
3MF5 & 3MF19 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 3/8" & 11/16...
WMBerg
06.06.2023
Chain Wheel 5 x 2.5 mm - Chain Wheel 5 x 2.5 mm, for roller chain according...
Ketten Fuchs
22.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求