您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 8M-85 - Timing belt pulleys HTD profile
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtd/htd_14m-40.prj},{NB=14M4048},{MAT=Ghisa},{FLA=Con flangia},{CODE2=4814M40},{CODE=14M4048},{TYPE=6WF},{CFL=FL180},{Z=48},{DP=213.90},{DE=211.11},{DF=226},{DM=135},{DI=170},{F=54},{L=69},{SB=24},{WEIGHT=11.50},{SBX=24},{DFX=226.000},{DIX=170.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
14M4028
Steel
With flanges
2814M40
14M4028
6F
FL153
28
124.78
122.12
128
100
-
54
69
24
4.73
14M4029
Steel
With flanges
2914M40
14M4029
6F
FL154
29
129.23
126.57
138
100
-
54
69
24
5.09
14M4030
Steel
With flanges
3014M40
14M4030
6F
FL154
30
133.69
130.99
138
100
-
54
69
24
5.45
14M4032
Steel
With flanges
3214M40
14M4032
6F
FL160
32
142.60
139.88
154
100
-
54
69
24
6.17
14M4034
Steel
With flanges
3414M40
14M4034
6F
FL166
34
151.52
148.79
160
100
-
54
69
24
6.88
14M4036
Steel
With flanges
3614M40
14M4036
6F
FL168
36
160.43
157.68
168
100
-
54
69
24
7.60
14M4038
Steel
With flanges
3814M40
14M4038
6F
FL172
38
169.34
166.60
183
120
-
54
69
24
8.28
14M4040
Steel
With flanges
4014M40
14M4040
6F
FL162
40
178.25
175.49
188
120
-
54
69
24
9.26
14M4044
Steel
With flanges
4414M40
14M4044
6F
FL175
44
196.08
193.28
211
120
-
54
69
24
10.32
14M4048
Cast iron
With flanges
4814M40
14M4048
6WF
FL180
48
213.90
211.11
226
135
170
54
69
24
11.50
14M4056
Cast iron
With flanges
5614M40
14M4056
6WF
FL182
56
249.55
246.76
256
135
207
54
69
28
13.05
14M4064
Cast iron
With flanges
6414M40
14M4064
6WF
FL184
64
285.21
282.41
296
135
240
54
69
28
14.40
14M4072
Cast iron
Without flanges
7214M40
14M4072
6A
-
72
320.86
318.06
0
135
280
54
69
28
16.90
14M4080
Cast iron
Without flanges
8014M40
14M4080
6A
-
80
356.51
353.71
0
135
314
54
69
28
18.50
14M4090
Cast iron
Without flanges
9014M40
14M4090
6A
-
90
401.07
398.28
0
135
358
54
69
28
20.00
14M4011
Cast iron
Without flanges
11214M40
14M4011
6A
-
112
499.11
496.32
0
135
456
54
69
28
26.70
14M4014
Cast iron
Without flanges
14414M40
14M4014
6A
-
144
641.71
638.92
0
135
600
54
69
28
35.00
14M4016
Cast iron
Without flanges
16814M40
14M4016
6A
-
168
748.66
745.87
0
135
706
54
69
28
44.20
14M4019
Cast iron
Without flanges
19214M40
14M4019
6A
-
192
855.62
852.82
0
135
813
54
69
28
52.20
14M4021
Cast iron
Without flanges
21614M40
14M4021
6A
-
216
962.57
959.76
0
150
920
54
69
28
62.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求