您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
14EM26 & 14EM31 - .1475 Pitch Sprockets - Circular Pitch 1/4" and 5/16" Bore
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a89.prj},{NB=14EM26S-35},{PN=14EM26S-35},{DES= Sprocket},{CN=Master Inch/Metric Catalog},{CP=A89},{MAT=303 Stainless Steel},{P=0.1475},{N=35},{PD=1.6455},{OD=1.6790},{B=0.2498},{F=0.125},{H=1/2},{H1=0.5000},{L=0.3750},{L1=0.1200},{F2=0.0625},{H3=0.1250},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
14EM26A-13
14EM26A-13
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
13
0.6163
0.6680
0.2498
14EM26A-14
14EM26A-14
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
14
0.6629
0.7140
0.2498
14EM26A-15
14EM26A-15
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
15
0.7094
0.7610
0.2498
14EM26A-16
14EM26A-16
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
16
0.7561
0.8080
0.2498
14EM26A-17
14EM26A-17
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
17
0.8027
0.8540
0.2498
14EM26A-18
14EM26A-18
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
18
0.8494
0.9010
0.2498
14EM26A-19
14EM26A-19
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
19
0.8961
0.9480
0.2498
14EM26A-20
14EM26A-20
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
20
0.9429
0.9940
0.2498
14EM26A-21
14EM26A-21
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
21
0.9897
1.0410
0.2498
14EM26A-22
14EM26A-22
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
22
1.0364
1.0880
0.2498
14EM26A-23
14EM26A-23
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
23
1.0832
1.1350
0.2498
14EM26A-24
14EM26A-24
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
24
1.1300
1.1820
0.2498
14EM26A-25
14EM26A-25
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
25
1.1769
1.2280
0.2498
14EM26A-26
14EM26A-26
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
26
1.2237
1.2750
0.2498
14EM26A-27
14EM26A-27
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
27
1.2705
1.3220
0.2498
14EM26A-28
14EM26A-28
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
28
1.3174
1.3690
0.2498
14EM26A-29
14EM26A-29
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
29
1.3642
1.4160
0.2498
14EM26A-30
14EM26A-30
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
30
1.4111
1.4630
0.2498
14EM26A-31
14EM26A-31
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
31
1.4580
1.5100
0.2498
14EM26A-32
14EM26A-32
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
32
1.5048
1.5560
0.2498
14EM26A-33
14EM26A-33
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
33
1.5517
1.6030
0.2498
14EM26A-34
14EM26A-34
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
34
1.5986
1.6500
0.2498
14EM26A-35
14EM26A-35
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
35
1.6455
1.6790
0.2498
14EM26A-36
14EM26A-36
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
36
1.6924
1.7440
0.2498
14EM26A-38
14EM26A-38
Sprocket
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
0.1475
38
1.7862
1.8380
0.2498
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
14SP3 - .1475 Pitch Sprockets - Circular Pitch - 3/8" and 11/16" Bore
WMBerg
06.06.2023
G1 - Friction Drive Rollers - 1/8", 1/4", 5/16" and 1/2" Bore - Wheel - 303...
WMBerg
06.06.2023
RC14SS - .1475 Pitch Link Chain - Rollerless .035 lbs./ft. (Must Be Lubrica...
WMBerg
06.06.2023
V3M14S, V3M21S & V3M28S - 60° V Belt Pulleys - For 3M Belts - 1/8", 3/16" a...
WMBerg
06.06.2023
PG3 - Grooved Pulleys - For 1/8" Diameter Pulley Belts 1/8" to 5/16" - Bore...
WMBerg
06.06.2023
PG1 - Grooved Pulleys - For 1/16" Diameter Pulley Belts 1/8", 3/16" and 1/4...
WMBerg
06.06.2023
V5 - V-Belt Pulleys - 5V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
14EM10 - .1475 Pitch Sprockets - Circular Pitch 1/8" Bore
WMBerg
06.06.2023
V3 - V-Belt Pulleys - 3V Series - Die Cast Zinc Alloy
WMBerg
06.06.2023
14LC21 - Chain Sprockets - .1475 Circular Pitch - 3/16" 1/8" Bore
WMBerg
06.06.2023
14EM4M - .1475 Pitch Sprockets - Circular Pitch 1/4" Bore
WMBerg
06.06.2023
3MP28 & 3MP32 - Chain Sprockets - 4 mm (.1570 Circular Pitch) - 1/4" & 5/16...
WMBerg
06.06.2023
25CF & 25CP - Chain Sprockets - .250 Circular Pitch
WMBerg
06.06.2023
14EM19 - .1475 Pitch Sprockets - Circular Pitch 3/16" Bore
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求