目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
1320.##.51BS - Piston rod lock for ISO 15552 cylinders
Pneumax
Pneumatic actuation
Accessories and fixing devices
Piston rod lock for cylinders
Powered by
CAD模型選擇
{pneumax/cylinders/accessori_e_fissaggi/bloccasteloxcilindri/bloccastelo_iso15552_asmtab.prj},{NB=1320.50.51BS},{TYPE=BS},{A=50},{AM=32},{B=40},{D2=30},{D3=40.0},{F2=G 1/8\"},{H=105},{H1=100},{H2=25.0},{H3=25},{H4=26.0},{KK=M16 x 1,5},{L2=82},{L3=12},{L7=60},{L8=45.5},{MM=20},{RT=M8},{T1=16},{T2=15},{TG=46.5},{WH=107},{PPATH=bloccastelo_iso15552_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Order code
ⁿ/ₐ
TYPE
Version
ⁿ/ₐ
A
Bore
ⁿ/ₐ
AM
ⁿ/ₐ
B
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
F2
ⁿ/ₐ
H
ⁿ/ₐ
H1
ⁿ/ₐ
H2
ⁿ/ₐ
H3
ⁿ/ₐ
H4
ⁿ/ₐ
KK
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
L7
ⁿ/ₐ
L8
ⁿ/ₐ
MM
ⁿ/ₐ
RT
ⁿ/ₐ
T1
ⁿ/ₐ
T2
ⁿ/ₐ
TG
ⁿ/ₐ
WH
ⁿ/ₐ
PPATH
ⁿ/ₐ
1320.32.51BS
1320.32.51BS
BS
32
22
30
20
30.5
M5
67
62
17.5
18
18.5
M10 x 1,25
58
10
45
31.5
12
M6
13
8
32.5
74
bloccastelo_iso15552_asmt...
1320.40.51BS
1320.40.51BS
BS
40
24
35
24
35.0
G 1/8"
86
83
22.0
22
23.0
M12 x 1,25
65
10
50
36.0
16
M6
13
8
38.0
85
bloccastelo_iso15552_asmt...
1320.50.51BS
1320.50.51BS
BS
50
32
40
30
40.0
G 1/8"
105
100
25.0
25
26.0
M16 x 1,5
82
12
60
45.5
20
M8
16
15
46.5
107
bloccastelo_iso15552_asmt...
1320.63.51BS
1320.63.51BS
BS
63
32
45
38
45.0
G 1/8"
121
116
30.0
30
31.0
M16 x 1,5
82
12
70
49.5
20
M8
16
15
56.5
107
bloccastelo_iso15552_asmt...
1320.80.51BS
1320.80.51BS
BS
80
40
45
48
45.0
G 1/8"
164
155
36.0
36
37.0
M20 x 1,5
110
20
90
61.0
25
M10
20
18
72.0
126
bloccastelo_iso15552_asmt...
1320.100.51BS
1320.100.51BS
BS
100
40
55
48
55.0
G 1/8"
172
155
36.0
36
37.0
M20 x 1,5
115
23
105
65.0
25
M10
20
18
89.0
143
bloccastelo_iso15552_asmt...
1320.125.51BS
1320.125.51BS
BS
125
54
60
65
60.0
G 1/8"
210
195
56.0
55
56.0
M27 x 2
167
45
140
86.5
32
M12
30
22
110.0
187
bloccastelo_iso15552_asmt...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求