您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Simplex sprockets ASA 25 - Sprockets for roller chains - DIN 8188 - ISO 606 - ANSI B 29.1
BEA Ingranaggi
Chain Drive
Sprockets and plate wheels ASA
Simplex sprockets ASA
Powered by
CAD模型選擇
{bea/chain_drive/sprockets_and_plate_weels_asa/simplex_sprockets_asa/simplex_sprockets_asa_25.prj},{NB=131025020},{Z=20},{DE=42.5},{DP=40.58},{CNSORDERNO=131025020},{DM=32},{D1=8},{A=15},{KG=0.10},{B1=2.9},{C=0.6},{R3=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
131025010
10
22.3
20.55
131025010
12
6
15
0.02
2.9
0.6
6
131025011
11
24.3
22.54
131025011
14
6
15
0.02
2.9
0.6
6
131025012
12
26.4
24.53
131025012
16
6
15
0.03
2.9
0.6
6
131025013
13
28.5
26.53
131025013
18
6
15
0.03
2.9
0.6
6
131025014
14
30.5
28.53
131025014
20
6
15
0.04
2.9
0.6
6
131025015
15
32.5
30.55
131025015
22
6
15
0.05
2.9
0.6
6
131025016
16
34.5
32.55
131025016
24
8
15
0.06
2.9
0.6
6
131025017
17
36.5
34.55
131025017
26
8
15
0.07
2.9
0.6
6
131025018
18
38.5
36.56
131025018
28
8
15
0.08
2.9
0.6
6
131025019
19
40.5
38.58
131025019
30
8
15
0.09
2.9
0.6
6
131025020
20
42.5
40.58
131025020
32
8
15
0.10
2.9
0.6
6
131025021
21
44.6
42.60
131025021
34
8
15
0.11
2.9
0.6
6
131025022
22
46.6
44.62
131025022
36
8
15
0.12
2.9
0.6
6
131025023
23
48.6
46.63
131025023
38
8
15
0.14
2.9
0.6
6
131025024
24
50.6
48.64
131025024
40
8
18
0.18
2.9
0.6
6
131025025
25
52.6
50.66
131025025
42
8
18
0.20
2.9
0.6
6
131025027
27
56.6
54.69
131025027
46
10
18
0.22
2.9
0.6
6
131025028
28
58.7
56.71
131025028
48
10
18
0.25
2.9
0.6
6
131025030
30
62.7
60.75
131025030
48
10
18
0.27
2.9
0.6
6
131025032
32
66.7
64.78
131025032
50
12
18
0.29
2.9
0.6
6
131025034
34
70.8
68.82
131025034
50
12
18
0.28
2.9
0.6
6
131025035
35
72.8
70.84
131025035
50
12
18
0.30
2.9
0.6
6
131025036
36
74.8
72.85
131025036
50
12
18
0.31
2.9
0.6
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求