您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Kern
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kern
1281.2 - Flat guide bars, bronze with solid lubricant
Kern
Standard parts for stamping and punching dies
Guide elements
Powered by
CAD模型選擇
{kern/dies/guide_elements/1281_2.prj},{NB=1281.2-50x300-Form D},{IDNR=},{EE1=65},{EE2=65},{EE3=65},{EE4=65},{EE5=0},{EE6=0},{BB1=30},{BB2=36},{FORM=D},{VER=4},{BB=50},{L=300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
EE1
e1
[mm]
EE2
e2
[mm]
EE3
e3
[mm]
EE4
e4
[mm]
EE5
e5
[mm]
EE6
e6
[mm]
BB1
b1
[mm]
BB2
B2
[mm]
FORM
Shape
ⁿ/ₐ
BB
b
[mm]
L
[mm]
1281.2 - 32 x 100 - Form ...
60
0
0
0
0
0
10
21
A
32
100
1281.2 - 32 x 150 - Form ...
55
55
0
0
0
0
10
21
B
32
150
1281.2 - 32 x 160 - Form ...
60
60
0
0
0
0
10
21
B
32
160
1281.2 - 50 x 200 - Form ...
55
50
55
0
0
0
30
36
C
50
200
1281.2 - 50 x 250 - Form ...
70
70
70
0
0
0
30
36
C
50
250
1281.2 - 50 x 300 - Form ...
65
65
65
65
0
0
30
36
D
50
300
1281.2 - 50 x 350 - Form ...
80
75
75
80
0
0
30
36
D
50
350
1281.2 - 50 x 400 - Form ...
90
90
90
90
0
0
30
36
D
50
400
1281.2 - 50 x 500 - Form ...
95
90
90
90
95
0
30
36
E
50
500
1281.2 - 50 x 600 - Form ...
115
110
110
110
115
0
30
36
E
50
600
1281.2 - 50 x 800 - Form ...
130
125
125
125
125
130
30
36
F
50
800
1281.2 - 50 x 605 - Form ...
0
0
0
0
0
0
30
36
G
50
605
1281.2 - 50 x 1005 - Form...
0
0
0
0
0
0
30
36
G
50
1005
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1281.4 - Plain wearstripes
Kern
26.02.2019
1281.3 - Flat guide bars, bronze with solid lubricant
Kern
26.02.2019
1281 - Flat guide bars, bronze with solid lubricant
Kern
26.02.2019
1281.1 - Flat guide bars, bronze with solid lubricant
Kern
26.02.2019
3457 - Lifter studs
Kern
26.02.2019
BSB 66-80 - XZ axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
BYT04013
SURUGA SEIKI CO.,LTD.
12.10.2023
Adapters
NTN Corporation
17.10.2023
Four-Row Cylindrical Roller Bearings
NTN Corporation
17.10.2023
Tapered bore, taper 1:12
NTN Corporation
17.10.2023
BSB 16-80 - X axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
BSB 66-60 - XZ axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
BSB 36-80 - Z axis SS stage
SURUGA SEIKI CO.,LTD.
12.10.2023
Self-Aligning Roller Thrust Bearings
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求