您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Intermediate Duty Two-Bolt Flange Inch Bore
Baldor Reliance
Dodge
Bearings
VSC Bearings
2 Bolt Flange Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/vsc/2_bolt_flange_bearings/f2b_flange_bearing_asmtab.prj},{NB=125522},{RS=209},{SS=1-11/16},{SS1=1.687500},{PN=125522},{DESCRIPTION=F2B-VSC-111},{BOD=3.346500},{LF=RE-LUBE},{WEIGHT=5.0},{A=1.94},{A1=1.940000},{B=7.06},{B1=7.060000},{C=1.99},{C1=1.990000},{D=5.84},{D1=5.840000},{F=1/2},{F1=0.500000},{H=0.63},{H1=0.630000},{J=0.59},{J1=0.590000},{L=2.22},{L1=2.220000},{M=4.38},{M1=4.380000},{N=1.91},{N1=1.910000},{CS=4450},{CD=7891},{BN=9},{BD=.520},{PDI=2.5591},{IC=7-14},{SSC=5/16-24},{TC=126-156},{MH=C.I.},{MIR=4118},{MOR=52100},{MR=NYLON 6-6},{MB=52100},{SM=±2*},{PPATH=p2b_flange_bearing_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RS
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
F
F Bolt Dia.
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
125516
203
1/2
125516
F2B-VSC-008
RE-LUBE
0.8
1.00
3.88
1.17
3.00
3/8
0.38
0.32
0.96
2.13
1.13
125517
203
5/8
125517
F2B-VSC-010
RE-LUBE
0.7
1.00
3.88
1.17
3.00
3/8
0.38
0.32
0.96
2.13
1.13
123610
204
3/4
123610
F2B-VSC-012
RE-LUBE
1.4
1.23
4.41
1.34
3.53
3/8
0.50
0.36
1.12
2.38
1.50
125518
205
7/8
125518
F2B-VSC-014
RE-LUBE
1.6
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
125519
205
15/16
125519
F2B-VSC-015
RE-LUBE
1.5
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
123611
205
1
123611
F2B-VSC-100
RE-LUBE
1.4
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
125520
206
1-1/8
125520
F2B-VSC-102
RE-LUBE
2.2
1.52
5.56
1.56
4.59
7/16
0.50
0.49
1.57
3.13
1.56
123612
206
1-3/16
123612
F2B-VSC-103
RE-LUBE
2.1
1.52
5.56
1.56
4.59
7/16
0.50
0.49
1.57
3.13
1.56
123618
206
1-1/4
123618
F2B-VSC-104S
RE-LUBE
2.0
1.52
5.56
1.56
4.59
7/16
0.50
0.49
1.57
3.13
1.56
123613
207
1-1/4
123613
F2B-VSC-104
RE-LUBE
3.5
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
125521
207
1-3/8
125521
F2B-VSC-106
RE-LUBE
3.3
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
123614
207
1-7/16
123614
F2B-VSC-107
RE-LUBE
3.2
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
123615
208
1-1/2
123615
F2B-VSC-108
RE-LUBE
4.1
1.94
6.75
1.98
5.66
1/2
0.56
0.63
2.05
4.13
1.83
125522
209
1-11/16
125522
F2B-VSC-111
RE-LUBE
5.0
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
125523
209
1-3/4
125523
F2B-VSC-112
RE-LUBE
4.9
1.94
7.06
1.99
5.84
1/2
0.63
0.59
2.22
4.38
1.91
123616
210
1-15/16
123616
F2B-VSC-115
RE-LUBE
5.4
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
123617
210
2
123617
F2B-VSC-200
RE-LUBE
5.2
1.94
7.44
2.02
6.19
1/2
0.63
0.55
2.43
4.56
2.03
123694
211
2
123694
F2B-VSC-200L
RE-LUBE
6.7
2.22
8.63
2.28
7.25
5/8
0.67
0.68
2.71
5.25
2.27
123619
211
2-3/16
123619
F2B-VSC-203
RE-LUBE
6.5
2.22
8.63
2.28
7.25
5/8
0.67
0.68
2.71
5.25
2.27
057854
204
3/4
057854
F2B-VSC-012-NL
NO-LUBE
1.4
1.23
4.41
1.34
3.53
3/8
0.50
0.36
1.12
2.38
1.50
050778
205
1
050778
F2B-VSC-100-NL
NO-LUBE
1.4
1.34
4.88
1.37
3.89
7/16
0.52
0.42
1.32
2.75
1.44
050840
206
1-3/16
050840
F2B-VSC-103-NL
NO-LUBE
2.1
1.52
5.56
1.56
4.59
7/16
0.50
0.49
1.57
3.13
1.56
051888
206
1-1/4
051888
F2B-VSC-104S-NL
NO-LUBE
2.0
1.52
5.56
1.56
4.59
7/16
0.50
0.49
1.57
3.13
1.56
049468
207
1-3/8
049468
F2B-VSC-106-NL
NO-LUBE
3.3
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
051699
207
1-7/16
051699
F2B-VSC-107-NL
NO-LUBE
3.2
1.71
6.13
1.75
5.12
1/2
0.56
0.53
1.84
3.75
1.84
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求