您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ellk 92 V-CG-S - Ex-light fitting for fluorescent lamps (DC-monitored) for zone 1/21
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
eLLK/M 92 Zone 1, 21, 2, 22, CSA
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/b_1_1_ellk/ex_leuchte_dc_um_asmtab.prj},{NB=12265908000_(1)},{IDNR=12265908000},{PRAX=24},{TYPE=2 x 18 W, 2/6-2},{NT=Ex-light fitting for fluorescent lamps (DC-monitored) for zone 1/21},{T1=Marking accd. to 2014/34/EU: <Ex> II 2 G Ex de mb II T4 Gb / <Ex> II 2 D Ex tb IIIC T80 °C Db},{T2=EC-Type Examination Certificate: BVS 09 ATEX E 034},{T3=IECEx Certificate of Conformity: IECEx BVS 09.0033},{T4=permissible ambient temperature: -25 °C up to +55 °C},{T5=Rated voltage: 220 - 254 V AC / 195 - 250 V DC},{T8=Luminous flux in emergency operation: 1350 lm (depends on used lamps)},{T9=Rated luminous flux of the lamp= 2700 lm depends on used lamps},{T10=Degree of protection accd. to EN 60529: IP66},{LOD=1},{AUS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
IDNR
Article number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T1
Marking accd. to 2014/34/EU
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T3
IECEx Certificate of Conformity
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T8
Luminous flux in emergency operation
ⁿ/ₐ
T9
Rated luminous flux of the lamp
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands / threads
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T14
Weight
ⁿ/ₐ
T15
Enclosure colour
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
TP
Text for product group
ⁿ/ₐ
12265908000
12265908000
2 x 18 W, 2/6-2
Ex-light fitting for fluo...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +55 °C
220 - 254 V AC / 195 - 25...
1350 lm (depends on used ...
2700 lm depends on used l...
IP66
3 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
5.6 kg
RAL 7035 light gray
eLLK 92018/18 DCA (2 x 18...
Safety is always our top ...
12266908000
12266908000
2 x 36 W, 2/6-2
Ex-light fitting for fluo...
<Ex> II 2 G Ex de mb II T...
BVS 09 ATEX E 034
IECEx BVS 09.0033
-25 °C up to +55 °C
220 - 254 V AC / 195 - 25...
3350 lm (depends on used ...
6700 lm depends on used l...
IP66
3 x M25 cable gland
L1, L2, L3, L, N, PE, max...
glass-fibre reinforced po...
7.7 kg
RAL 7035 light gray
eLLK 92036/36 DCA (2 x 36...
Safety is always our top ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求