You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English (United States)
RJ45 Connectors
TE Connectivity
Connectors
Modular Jacks & Plugs
Powered by
CAD모델 선택
{teconnectivity/connectors/modular_jacks_and_plugs/rj45_connectors.prj},{NB=5406203-1},{PN=5406203-1},{SHA256=6YY8ytbk+HneEJmDnUJ4gHEnwtz+KJTjAuVGQi9fRgc=},{INAME=00207__c2d54062032d12dc12d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-5406203-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=MJ ASSY,4P,8POS,SH,CAT5,NS P/O},{ALIAS=N/A},{MJPIT=N/A},{MJPP=N/A}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
MJPIT
Modular Jack & Plug Interface Type
ⁿ/ₐ
MJPP
Modular Jacks & Plugs Products
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
GO
Grounding Options
ⁿ/ₐ
WTS
Wire Termination Style
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
GCT
Ground Component Type
ⁿ/ₐ
CCCT
Connectors & Connector Components Type
ⁿ/ₐ
KEYED
Keyed
ⁿ/ₐ
PC
Port Configuration
ⁿ/ₐ
PMC
Port Matrix Configuration
ⁿ/ₐ
CCD
Connector Contact Density
ⁿ/ₐ
MPC
Multiple Port Configuration
ⁿ/ₐ
SI
Status Indicator
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
NLP
Number of Loaded Positions
ⁿ/ₐ
PCBMO
PCB Mount Orientation
ⁿ/ₐ
WP
Wiring Pattern
ⁿ/ₐ
NPGT
Number of Panel Ground Tabs
ⁿ/ₐ
NPCBGT
Number of PCB Ground Tabs
ⁿ/ₐ
NGC
Number of Grounding Clips
ⁿ/ₐ
PGL
Panel Ground Location
ⁿ/ₐ
DR
Data Rate
[Mb/s]
SM
Shield Material
ⁿ/ₐ
SPM
Shield Plating Material
ⁿ/ₐ
SPF
Shield Plating Finish
ⁿ/ₐ
MJLO
Modular Jack Latch Orientation
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
LEDCBL
LED Color (Bottom Left)
ⁿ/ₐ
LEDCBR
LED Color (Bottom Right)
ⁿ/ₐ
LEDCTL
LED Color (Top Left)
ⁿ/ₐ
LEDCTR
LED Color (Top Right)
ⁿ/ₐ
GTPM
Grounding Tab Plating Material
ⁿ/ₐ
CC
Cover Color
ⁿ/ₐ
PCBGTLMM
PCB Ground Tab Location
[mm]
PCBGTLIN
PCB Ground Tab Location
[in]
LEDLM
LED Lightpipe Material
ⁿ/ₐ
LEDLC
LED Lightpipe Color
ⁿ/ₐ
IM
Insulator Material
ⁿ/ₐ
CUTOFF
Cutoff
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
CMAPMM
Contact Mating Area Plating Material Thickness
[µm]
CMAPMIN
Contact Mating Area Plating Material Thickness
[µin]
PCBTAPF
PCB Termination Area Plating Finish
ⁿ/ₐ
CPT
Connector Product Type
ⁿ/ₐ
TMPCB
Termination Method to Printed Circuit Board
ⁿ/ₐ
TMWC
Termination Method to Wire & Cable
ⁿ/ₐ
PCBMRT
PCB Mount Retention Type
ⁿ/ₐ
BM
Boardlock Material
ⁿ/ₐ
PMFT
Panel Mount Feature Type
ⁿ/ₐ
PMF
Panel Mount Feature
ⁿ/ₐ
MRT
Mating Retention Type
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
EL
Entry Location
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HC
Housing Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
PCBTMM
PCB Thickness (Recommended)
[mm]
PCBTIN
PCB Thickness (Recommended)
[in]
PCBTLMM
PCB Tail Length
[mm]
PCBTLIN
PCB Tail Length
[in]
CHMM
Connector Height
[mm]
CHIN
Connector Height
[in]
WSAWG
Wire Size
[AWG]
CDRMM
Cable Diameter Range
[mm]
CDRIN
Cable Diameter Range
[in]
SOLIDWRAWG
Solid Wire Range
[AWG]
SWRAWG
Stranded Wire Range
[AWG]
CODMM
Conductor Outside Diameter
[mm]
CODIN
Conductor Outside Diameter
[in]
HMT
Housing Material Temperature
ⁿ/ₐ
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
SEALABLE
Sealable
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PCAT
Performance Category
ⁿ/ₐ
PQ
Packaging Quantity
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
PRDCM
Packaging Reel Diameter
[cm]
SPGT
Shield Panel Ground Type
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
AF
Additional Features
ⁿ/ₐ
100616-1
100616-1
8/8 MOD.JACK ASSY TE SHIE...
E56507-000, AMP-0-0406549...
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Vertical
N/A
N/A
2
N/A
N/A
N/A
Brass
Tin
N/A
Standard - Latch Down
Standard
N/A
N/A
N/A
N/A
N/A
N/A
2.95
.116
N/A
N/A
N/A
N/A
Tin
Nickel
1.5
Gold over Nickel
Phosphor Bronze
2
78.74
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
Panel Stops
With
N/A
Board Mount
Top
1.02
.04
Black
PBT
1.6
.062
3.1
.122
16.71
.658
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 70
-40 – 158
N/A
Yes
Signal
UL 94V-HB
Cat 3
1080
Blister
N/A
N/A
N/A
N/A
100616-2
100616-2
8/8 MOD.JACK ASSY TE SHIE...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Vertical
N/A
N/A
2
N/A
N/A
N/A
Brass
Tin
N/A
Standard - Latch Down
Standard
N/A
N/A
N/A
N/A
N/A
N/A
2.95
.116
N/A
N/A
N/A
N/A
Tin
Nickel
1.5
Gold over Nickel
Phosphor Bronze
1.2
47.24
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
Panel Stops
With
N/A
Board Mount
Top
1.02
.04
Black
PBT
1.6
.062
3.1
.122
16.71
.658
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 70
-40 – 158
N/A
Yes
Signal
UL 94V-0
Cat 3
1080
Blister
N/A
N/A
N/A
N/A
106066-2
106066-2
SHLD MOD JACK LOW-PRO 8 P...
E95017-000, AMP-0-0106066...
RJ45
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
N/A
8
8
Right Angle
N/A
N/A
2
N/A
Top
N/A
Brass
Tin
N/A
Standard - Latch Down
Low
N/A
N/A
N/A
N/A
N/A
N/A
-5.54, -3.05
-.12, -.218
N/A
N/A
N/A
N/A
Tin
Nickel
1.5
Gold
Phosphor Bronze
1.27
50
N/A
Connector Assembly
Through Hole - Solder
N/A
Boardlock
N/A
N/A
With
N/A
Board Mount
Side
1.02
.04
Black
PBT
1.6
.063
3.2
.126
12.05
.474
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 70
-40 – 158
N/A
Yes
Signal
UL 94V-0
Cat 3
1140
Box & Tray, Tray
N/A
N/A
N/A
N/A
1116062-2
1116062-2
MJ,10MM,8P,BEZEL PNL TABS...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Right Angle
N/A
N/A
2
N/A
Top and Side
N/A
Copper Zinc Alloy
Tin
N/A
Standard - Latch Down
Low
N/A
N/A
N/A
N/A
N/A
N/A
-3.05
-.12
N/A
N/A
N/A
N/A
Tin
Nickel
1.5, .2
Gold
Phosphor Bronze
1.27
50
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Panel
Side
1.02
.04
Black
High Temperature Nylon
1.57
.062
3.48
.137
9.58
.377
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 5
N/A
Box & Tray, Tray
N/A
N/A
Bezel panel grounds for I...
N/A
1116503-2
1116503-2
MJ,10MM,8P,SHLD,NOPNLTABS...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Right Angle
N/A
N/A
2
N/A
N/A
N/A
Copper Zinc Alloy
Tin
N/A
Standard - Latch Down
Low
N/A
N/A
N/A
N/A
N/A
N/A
-3.05
-.12
N/A
N/A
N/A
N/A
Tin
Nickel
1.5, .2
Gold
Phosphor Bronze
1.27
50
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Panel
Side
1.02
.04
Black
High Temperature Nylon
1.57
.062
3.48
.137
9.58
.377
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 5
396
Box & Tray, Box
N/A
N/A
Recommended applications:...
N/A
1116504-2
1116504-2
MJ,10MM,8P,NO SHIELD,SN T...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
None
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Right Angle
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard - Latch Down
Low
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin
Nickel
1.5, .2
Gold
Phosphor Bronze
1.27
50
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Panel, Board Mount
Side
1.02
.04
Black
High Temperature Nylon
1.57
.062
3.48
.137
9.3
.366
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
No
Signal
UL 94V-0
Cat 5
396
Box, Box & Tray
N/A
N/A
Recommended applications:...
N/A
1-1705951-1
1-1705951-1
Modular Jack SE, 8/8, Gol...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
None
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Right Angle
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard - Latch Down
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin
Nickel
1.5
Gold
Phosphor Bronze
.36
15
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
PBT
1.57
.063
3
.118
11.5
.453
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 105
-40 – 221
N/A
No
Signal
UL 94V-0
Cat 3
200
Reel, Box & Tray
N/A
N/A
N/A
N/A
1-1734264-1
1-1734264-1
M/J,RJ45,Side entry,8P8C,...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Right Angle
N/A
N/A
2
N/A
N/A
N/A
Brass
Nickel
N/A
Standard - Latch Down
Low
N/A
N/A
N/A
N/A
N/A
N/A
4.57
.18
N/A
N/A
N/A
N/A
Gold Flash
Nickel
1
Gold
Phosphor Bronze
.38
15
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
PA 46
1.6
N/A
2.79
.11
13.2
.52
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 5
25
Box & Tray, Box
N/A
N/A
N/A
N/A
1-1734324-3
1-1734324-3
RJ45,8P8C,w/ Y,G LED,shie...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
LED
8
8
Right Angle
N/A
N/A
6
N/A
N/A
N/A
Brass
Nickel
N/A
Standard - Latch Down
Standard
Green
Yellow
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
Nickel
1
Gold
Phosphor Bronze
.76
30
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Panel
Side
1.02
.04
Black
PA 46 GF30
1.6
.063
2.2
.087
11.3
.445
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 3
180
Reel
N/A
N/A
N/A
N/A
1-1734509-4
1-1734509-4
RJ45,8P8C,Reverse,T&R,50u...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
LED
8
8
Right Angle
N/A
N/A
2
N/A
N/A
N/A
N/A
Tin
N/A
Standard - Latch Down
Low
Green
Yellow
N/A
N/A
N/A
N/A
4.35
.171
Copper Alloy
N/A
N/A
N/A
Tin
N/A
1
Gold
Phosphor Bronze
1.27
50
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
PA 46 GF30
1.6
.063
2.2
.087
11.3
.445
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 3
1400
Tape & Reel
N/A
N/A
N/A
N/A
1-1734577-1
1-1734577-1
MOD-JK,8P8C,SHD W/LED, G/...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
LED
8
8
Vertical
N/A
N/A
2
N/A
N/A
N/A
Brass
Nickel
N/A
Standard - Latch Down
Standard
Yellow
Green
N/A
N/A
N/A
N/A
3.85
.152
Epoxy Resin
N/A
N/A
N/A
Gold Flash
Nickel
1
Gold
Phosphor Bronze
.15
6
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount, Panel
Top
1.02
.04
Black
High Temperature Thermopl...
1.57
.062
3.25
.1281
16.5
.65
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 3
100
Box & Tray, Tray
N/A
N/A
N/A
N/A
1-1734577-4
1-1734577-4
MOD-JK,8P8C,SHD W/LED, G/...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
LED
8
8
Vertical
N/A
N/A
2
N/A
N/A
N/A
Brass
Nickel
N/A
Standard - Latch Down
Standard
Green
Green
N/A
N/A
N/A
N/A
3.85
.152
Epoxy Resin
N/A
N/A
N/A
Gold Flash
Nickel
1
Gold
Phosphor Bronze
1.27
50
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount, Panel
Top
1.02
.04
Black
High Temperature Thermopl...
1.57
.062
3.25
.1281
16.5
.65
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 3
100
Box & Tray, Tray
N/A
N/A
N/A
N/A
1-1734579-4
1-1734579-4
MOD-JK,8P8C,SHD Reverse,5...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Right Angle
N/A
N/A
2
N/A
N/A
N/A
Brass
Nickel
N/A
Standard - Latch Down
Low
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
Nickel
1
Gold
Phosphor Bronze
1.27
50
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
LCP With 30% G.F
1.6
N/A
2.5
.098
11.05
.435
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 3
20
Box & Tray, Tray
N/A
N/A
N/A
N/A
1-1734580-1
1-1734580-1
MOD-JacK,RJ45, 10P10C, SH...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
10
10
Right Angle
N/A
N/A
N/A
N/A
Top
N/A
Brass
Nickel
N/A
Standard - Latch Down
Low
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
Nickel
1
Gold
Phosphor Bronze
.15
6
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
PA 46 GF30
1.6
.063
3.25
.1281
12.25
.482
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 3
25
Box & Tray, Tray
N/A
N/A
N/A
N/A
1-1734697-2
1-1734697-2
Mod-JK,RJ45,SHD,2 PORTS,W...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
N/A
Printed Circuit Board
N/A
Connector
No
Multiple Ports
1 x 2
Standard
Ganged
None
8
8
Right Angle
N/A
N/A
2
N/A
N/A
N/A
Brass
Nickel
N/A
Standard - Latch Down
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
Nickel
1
Gold
Phosphor Bronze
.38
15
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
PBT GF30
1.6
N/A
3.25
.1281
13.8
.543
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 3
8
Box & Tray, Tray
N/A
N/A
N/A
N/A
1-1734715-2
1-1734715-2
RJ45,Multiport 2x4,15u,Tr...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Multiple Ports
2 x 4
Standard
Stacked
None
8
8
Right Angle
N/A
N/A
5
N/A
N/A
N/A
Brass
Nickel
N/A
Standard - Latch Down
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin
Nickel
1
Gold
Phosphor Bronze
.38
15
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
PA 46 GF30
1.6
.063
3.25
.1281
25.3
.996
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 70
-40 – 158
N/A
Yes
Signal
UL 94V-0
Cat 3
10
Box & Tray, Tray
N/A
N/A
N/A
N/A
1-1734795-1
1-1734795-1
RJ45,8P8C,SHD,W/ LED,DIP ...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
LED
8
8
Right Angle
N/A
N/A
2
N/A
N/A
N/A
Brass
Nickel
N/A
Inverted - Latch Up
Standard
N/A
N/A
Yellow
Green
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
Nickel
1
Gold
Phosphor Bronze
.15
6
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
PA 9t GF30
1.6
.063
2.4
.094
11.3
.444
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 3
90
Box & Tray, Tray
N/A
N/A
N/A
N/A
1-1775089-3
1-1775089-3
MODULAR JACK, RJ45, L/P, ...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
None
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Vertical
N/A
N/A
N/A
N/A
N/A
N/A
Nickel
N/A
N/A
Standard - Latch Down
Low
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Nickel
N/A
1
Gold
Phosphor Bronze
.76
30
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Top
1.02
.04
Black
PA 46
1.6
N/A
3.25
.1281
16.5
.648
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
No
Signal
UL 94V-0
Cat 3
90
Box & Tray, Tray
N/A
N/A
N/A
N/A
1-1775365-4
1-1775365-4
MOD JACK, RJ45, SHIELD,50...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
PCB Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Right Angle
N/A
N/A
2
N/A
N/A
N/A
Brass
Nickel
N/A
Standard - Latch Down
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gold Flash
Nickel
1
Gold
Phosphor Bronze
1.27
50
N/A
Connector Assembly
Surface Mount
N/A
Guide Post
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
PA 9T GF30
1.6
.063
1
.039
11.8
.465
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-40 – 85
-40 – 185
N/A
Yes
Signal
UL 94V-0
Cat 3
110
Reel
N/A
N/A
Short, with Solder Termin...
N/A
1-2120864-1
1-2120864-1
VARIANT 14; METAL PLUG, R...
N/A
RJ45
RJ Type Jacks & Plugs
Plug
N/A
N/A
Wire & Cable
N/A
N/A
N/A
Single Port
1 x 1
Standard
N/A
None
8
8
N/A
T568A/T568B
N/A
N/A
N/A
N/A
N/A
Copper Alloy
Hot Dipped Tin
Tin
Standard - Latch Down
Standard
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
With
N/A
N/A
N/A
Gold Flash over Palladium...
Copper Alloy
N/A
N/A
N/A
Connector Assembly
N/A
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Gray
N/A
N/A
N/A
N/A
N/A
N/A
N/A
22 – 26
5.8 – 8.2
N/A
22 – 26
22 – 26
1.6
N/A
Standard
N/A
N/A
N/A
Yes
N/A
UL 94V-0
Cat 6A
1
Blister
N/A
N/A
N/A
N/A
1-2120871-1
1-2120871-1
VARIANT 14;JACK METAL,RJ4...
N/A
RJ45
RJ Type Jacks & Plugs
Jack
None
N/A
N/A
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
N/A
T568A/T568B
N/A
N/A
N/A
N/A
N/A
N/A
Nickel over Copper
N/A
Standard - Latch Down
Standard
N/A
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
N/A
With
N/A
N/A
N/A
Gold over Nickel
Copper Alloy
N/A
N/A
N/A
Connector Kit
N/A
Insulation Displacement C...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Black
N/A
N/A
N/A
N/A
N/A
N/A
N/A
24 – 22
9
N/A
24 – 22
24
1.6
.0629
Standard
N/A
N/A
N/A
Yes
N/A
N/A
Cat 6A
1
Blister
N/A
N/A
N/A
N/A
1-215877-3
1-215877-3
8/8 PCB MOD.JACK SE
N/A
RJ45
RJ Type Jacks & Plugs
Jack
None
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
None
8
8
Right Angle
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Standard - Latch Down
Low
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
Tin-Lead
Nickel
1.5
Gold
Phosphor Bronze
1.27
50
N/A
Connector Assembly
Through Hole - Solder
N/A
N/A
N/A
N/A
Without
N/A
Board Mount
Side
1.02
.04
Black
PBT Polyester
1.6
.062
3
.118
11.5
.453
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
-45 – 70
-40 – 158
N/A
No
Signal
UL 94V-0
Cat 3
200
Box & Tray, Tray
N/A
N/A
On any modular jack, Term...
N/A
1-2301994-0
1-2301994-0
RJ45 JACK INT.MAG. 1GB LE...
N/A
RJ45 with Integrated Magn...
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
LED
8
8
Right Angle
N/A
6
2
N/A
Top and Side
1000
Brass
Nickel
Matte
Standard - Latch Down
Standard
Green
Yellow
None
None
N/A
N/A
3.05
.12
N/A
N/A
LCP
N/A
Tin
Nickel
N/A
Gold over Nickel
Copper Alloy
.76
30
Matte
N/A
Through Hole - Solder
N/A
Boardlock
LCP
N/A
N/A
N/A
N/A
Side
N/A
N/A
Black
LCP (Liquid Crystal Polym...
N/A
N/A
N/A
N/A
13.63
.537
N/A
N/A
N/A
N/A
N/A
N/A
N/A
260
-40 – 85
-40 – 185
No
Yes
N/A
UL 94V-0
Cat 6
80
Reel
33
Shield has bottom panel g...
N/A
N/A
1-2301994-1
1-2301994-1
RJ45 JACK INT.MAG. 1GB LE...
N/A
RJ45 with Integrated Magn...
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
LED
8
8
Right Angle
N/A
4
2
N/A
Top and Side
1000
Brass
Nickel
Matte
Inverted - Latch Up
Low
None
None
Green/Orange
Yellow
N/A
N/A
0
0
N/A
N/A
LCP
N/A
Tin
Nickel
N/A
Gold over Nickel
Copper Alloy
.76
30
Matte
N/A
Through Hole - Solder
N/A
Boardlock
LCP
N/A
N/A
N/A
N/A
Side
N/A
N/A
Black
LCP (Liquid Crystal Polym...
N/A
N/A
N/A
N/A
11.3
.445
N/A
N/A
N/A
N/A
N/A
N/A
N/A
260
-40 – 85
-40 – 185
No
Yes
N/A
UL 94V-0
Cat 6
80
Reel
33
Shield has bottom panel g...
N/A
N/A
1-2301994-2
1-2301994-2
RJ45 JACK INT.MAG. 1GB LE...
N/A
RJ45 with Integrated Magn...
RJ Type Jacks & Plugs
Jack
PCB and Panel Ground
N/A
Printed Circuit Board
N/A
Connector
No
Single Port
1 x 1
Standard
N/A
LED
8
8
Right Angle
N/A
6
2
N/A
Top and Side
1000
Brass
Nickel
Matte
Standard - Latch Down
Standard
Green/Yellow
Green/Yellow
None
None
N/A
N/A
3.05
.12
N/A
N/A
LCP
N/A
Tin
Nickel
N/A
Gold over Nickel
Copper Alloy
.76
30
Matte
N/A
Through Hole - Solder
N/A
Boardlock
LCP
N/A
N/A
N/A
N/A
Side
N/A
N/A
Black
LCP (Liquid Crystal Polym...
N/A
N/A
N/A
N/A
13.63
.537
N/A
N/A
N/A
N/A
N/A
N/A
N/A
260
-40 – 85
-40 – 185
No
Yes
N/A
UL 94V-0
Cat 6
80
Reel
33
Shield has bottom panel g...
N/A
N/A
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Pedir cotação