您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Pivoting bearings DIN ISO 12240-1 (DIN 648) K series maintenance-free version
MBO Oßwald
Rod ends / Pivoting bearings
Powered by
CAD模型選擇
{mbo_osswald/gelenkkoepfe202f20gelenklager/gelenklager20din20iso2012240-12028din206482920massreihe20k20wartungsfreie20ausfuehrung.prj},{NB=10 73 0000 0040/013},{PREVIEW=../_pool_/22/f1/gelenklager-massreihe-k-wartungsfrei_700x700px.png},{REF=10 73 0000 0040/013},{IDENT=Gelenklager DIN ISO 12240-1 (DIN 648) Maßreihe K wartungsfreie Ausführung 40 Stahl verzinkt},{SIZE=40},{MATERIAL=Stahl},{SURFACE=verzinkt},{D=40},{A=35},{B=49},{D1=44,2},{D2=87},{ALPHA=16},{WEIGHTG=1400},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gelenklager-din-iso-12240-1-din-648-massreihe-k-wartungsfreie-ausfuehrung-40-stahl-verzinkt},{DEFAULTSORTATTR=1340}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D
d
[mm]
A
[mm]
B
[mm]
D1
d1
[mm]
D2
d2
[mm]
ALPHA
α°
[mm]
WEIGHTG
Mass per piece
[g]
10 73 0000 0004/013
10 73 0000 0004/013
Pivoting bearing DIN ISO ...
4¹
Steel
galvanised
4
5,25
7
6,5
14
14
5
10 73 0000 0005/013
10 73 0000 0005/013
Pivoting bearing DIN ISO ...
5
Steel
galvanised
5
6
8
7,7
16
13
8
10 73 0000 0006/013
10 73 0000 0006/013
Pivoting bearing DIN ISO ...
6
Steel
galvanised
6
6,75
9
8,9
18
13
12
10 73 0000 0008/013
10 73 0000 0008/013
Pivoting bearing DIN ISO ...
8
Steel
galvanised
8
9
12
10,4
22
14
23
10 73 0000 0010/013
10 73 0000 0010/013
Pivoting bearing DIN ISO ...
10
Steel
galvanised
10
10,5
14
12,9
26
13
38
10 73 0000 0012/013
10 73 0000 0012/013
Pivoting bearing DIN ISO ...
12
Steel
galvanised
12
12
16
15,4
30
13
58
10 73 0000 0014/013
10 73 0000 0014/013
Pivoting bearing DIN ISO ...
14
Steel
galvanised
14
13,5
19
16,8
34
16
83
10 73 0000 0016/013
10 73 0000 0016/013
Pivoting bearing DIN ISO ...
16
Steel
galvanised
16
15
21
19,3
38
15
115
10 73 0000 0018/013
10 73 0000 0018/013
Pivoting bearing DIN ISO ...
18
Steel
galvanised
18
16,5
23
21,8
42
15
150
10 73 0000 0020/013
10 73 0000 0020/013
Pivoting bearing DIN ISO ...
20
Steel
galvanised
20
18
25
24,3
46
14
200
10 73 0000 0022/013
10 73 0000 0022/013
Pivoting bearing DIN ISO ...
22
Steel
galvanised
22
20
28
25,8
50
15
270
10 73 0000 0025/013
10 73 0000 0025/013
Pivoting bearing DIN ISO ...
25
Steel
galvanised
25
22
31
29,6
56
15
375
10 73 0000 0030/013
10 73 0000 0030/013
Pivoting bearing DIN ISO ...
30
Steel
galvanised
30
25
37
34,8
66
17
540
10 73 0000 0035/013
10 73 0000 0035/013
Pivoting bearing DIN ISO ...
35
Steel
galvanised
35
28
43
37,7
78
19
850
10 73 0000 0040/013
10 73 0000 0040/013
Pivoting bearing DIN ISO ...
40
Steel
galvanised
40
35
49
44,2
87
16
1400
10 74 0000 0004/000
10 74 0000 0004/000
Pivoting bearing DIN ISO ...
4¹
Stainless steel
bright
4
5,25
7
6,5
14
14
5
10 74 0000 0005/000
10 74 0000 0005/000
Pivoting bearing DIN ISO ...
5
Stainless steel
bright
5
6
8
7,7
16
13
8
10 74 0000 0006/000
10 74 0000 0006/000
Pivoting bearing DIN ISO ...
6
Stainless steel
bright
6
6,75
9
8,9
18
13
12
10 74 0000 0008/000
10 74 0000 0008/000
Pivoting bearing DIN ISO ...
8
Stainless steel
bright
8
9
12
10,4
22
14
23
10 74 0000 0010/000
10 74 0000 0010/000
Pivoting bearing DIN ISO ...
10
Stainless steel
bright
10
10,5
14
12,9
26
13
38
10 74 0000 0012/000
10 74 0000 0012/000
Pivoting bearing DIN ISO ...
12
Stainless steel
bright
12
12
16
15,4
30
13
58
10 74 0000 0014/000
10 74 0000 0014/000
Pivoting bearing DIN ISO ...
14
Stainless steel
bright
14
13,5
19
16,8
34
16
83
10 74 0000 0016/000
10 74 0000 0016/000
Pivoting bearing DIN ISO ...
16
Stainless steel
bright
16
15
21
19,3
38
15
115
10 74 0000 0018/000
10 74 0000 0018/000
Pivoting bearing DIN ISO ...
18
Stainless steel
bright
18
16,5
23
21,8
42
15
150
10 74 0000 0020/000
10 74 0000 0020/000
Pivoting bearing DIN ISO ...
20
Stainless steel
bright
20
18
25
24,3
46
14
200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求