您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
10.xx15 M/G - Screw plug metric round with O-ring
Jacob
Cable Entry Systems
Cable Glands and Accessories made of metal
Screw plug metric with O-Ring
Powered by
CAD模型選擇
{jacob/kabeldurchfuehrungsysteme/kabelversch_und_zubehoer_aus_metall/verschlussch_metrisch_o_ring/verschluss_metr_rund_mg.prj},{NB=10.2515 M/G},{L=7.0},{DA=28},{S=2.0},{H=11.0},{INSTDM=2.5},{PACK=100},{TEMPV=-40},{TEMPH=100},{VER=5},{NDM=25.000},{L1=5.000},{P1=1.5},{R=50.000},{H1=23.000},{L2=6.500},{H2=9.500},{CH=0.300},{X1=4.790},{X2=12.500},{R2=1.000},{R3=50.000},{X3=48.000},{EF003712=1.5},{EF007839=25},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{EF006443=MIN},{EF006447=MIN},{EF001742=-40},{ARTNRX=10.2515 M/G},{ARTNR1=10.2515},{A=M25x1.5},{STGEW=24.7},{PRODUCT_STATUS=},{MATK=Messing CuZn39Pb3, galv. vernickelt},{MATO=NBR},{IP66=IP66},{IP68=IP68 (5 bar / 30 min)},{NEMA=Type 4X},{NORM2=UL 514B},{ZUL2=USR / CNR},{CUSTOMS_TARIFF_COUNTRIES1=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Thread
[mm]
L
Length of Thread
[mm]
DA
Diameter
[mm]
S
Slot width
[mm]
H
Height
[mm]
INSTDM
Installationsdrehmoment
[Nm]
STGEW
Unit weight
[g]
MATK
Material body
ⁿ/ₐ
MATO
Material O-ring
ⁿ/ₐ
PACK
Packaging Unit
[PCS]
IP66
Protection grade
[EN 60529]
IP68
Protection grade
[EN 60529]
NEMA
Protection grade
[NEMA 250/UL50E]
TEMPV
Temperature range
[°C]
TEMPH
Temperature range
[°C]
NORM2
Test standard
ⁿ/ₐ
SCIP
SCIP Nummer
ⁿ/ₐ
10.1210 M/G
10.1210 M/G
M12x1.0
4.5
16
2.0
7.5
1.5
5.2
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
-40
100
b7b4a3f3-3c03-4c3a-bf70-b...
10.1215 M/G
10.1215 M/G
M12x1.5
5.0
16
2.0
8.0
1.5
5.1
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
899a3974-b70a-4aab-a62e-5...
10.1615 M/G
10.1615 M/G
M16x1.5
6.0
20
2.0
9.0
2.0
7.6
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
395ad2c1-0b01-45f8-8001-4...
10.2015 M/G
10.2015 M/G
M20x1.5
6.5
24
2.0
9.5
2.0
14
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
5e71bc36-23ca-4816-9733-f...
10.2515 M/G
10.2515 M/G
M25x1.5
7.0
28
2.0
11.0
2.5
24.7
Brass CuZn39Pb3, galvaniz...
NBR
100
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
df9bb0bc-e40f-4f55-b17d-2...
10.3215 M/G
10.3215 M/G
M32x1.5
8.0
35
2.0
12.0
2.5
38.4
Brass CuZn39Pb3, galvaniz...
NBR
50
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
48d56b8f-6351-42f0-a564-8...
10.4015 M/G
10.4015 M/G
M40x1.5
8.0
45
2.0
12.0
3.0
50.8
Brass CuZn39Pb3, galvaniz...
NBR
50
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
2af69a0c-6539-424b-b947-8...
10.5015 M/G
10.5015 M/G
M50x1.5
9.0
55
2.0
15.0
3.0
81.9
Brass CuZn39Pb3, galvaniz...
NBR
25
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
b8314545-7b86-4bf0-aafa-2...
10.6315 M/G
10.6315 M/G
M63x1.5
10.0
68
2.5
16.0
3.0
167
Brass CuZn39Pb3, galvaniz...
NBR
10
IP66
IP68 (5 bar / 30 min)
Type 4X
-40
100
UL 514B
cff913f3-5839-4b3c-86a4-2...
10.7515 M/G
10.7515 M/G
M75x1.5
11.0
80
2.5
17.0
10.0
231
Brass CuZn39Pb3, galvaniz...
NBR
5
IP66
IP68 (5 bar / 30 min)
-40
100
50ab165a-852f-49fd-aa02-7...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求