您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Angle joints DIN 71802 form C with threaded stud
MBO Oßwald
Angle joints / Ball sockets / Ball studs / Axial joints
Powered by
CAD模型選擇
{mbo_osswald/winkelgelenke202f20kugelpfannen202f20kugelzapfen202f20axialgelenke/winkelgelenke20din207180220form20c20mit20gewindezapfen.prj},{NB=16 03 4019 8161/013},{PREVIEW=../_pool_/26/1d/winkelgelenk-form-c_700x700px.png},{REF=16 03 4019 8161/013},{IDENT=Winkelgelenk DIN 71802 Form C mit Gewindezapfen C 19 M16FG Stahl galv. verzinkt weiß},{SIZE=C 19 M16FG¹},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=19},{D2=M16 x 1,5 FG},{THREAD=Feingewinde rechts},{D3=22},{L2PM03=28},{L3PM03=20},{APM03=45},{EMIN=21,5},{SW=16},{WEIGHT=0,221},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/winkelgelenk-aehnlich-din-71802-form-c-mit-gewindezapfen-c-19-m16fg1-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=4647}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3
d3
[mm]
L2PM03
l2 ±0,3
[mm]
L3PM03
l3 ±0,3
[mm]
APM03
a ±0,3
[mm]
EMIN
e min.
[mm]
SW
sw
[mm]
WEIGHT
Mass per piece
[kg]
10 03 4006 8001/003
10 03 4006 8001/003
Angle joint DIN 71802 for...
C 6 M4¹
Steel
bright
6
M4 x 0,7
Regular thread right
7
8,5
8,5
22
10,2
5
0,01
10 03 4006 8001/013
10 03 4006 8001/013
Angle joint DIN 71802 for...
C 6 M4¹
Steel
electr. galvanised white
6
M4 x 0,7
Regular thread right
7
8,5
8,5
22
10,2
5
0,01
11 03 4006 8001/003
11 03 4006 8001/003
Angle joint DIN 71802 for...
C 6 M4LH¹
Steel
bright
6
M4 x 0,7 LH
Regular thread left
7
8,5
8,5
22
10,2
5
0,01
11 03 4006 8001/013
11 03 4006 8001/013
Angle joint DIN 71802 for...
C 6 M4LH¹
Steel
electr. galvanised white
6
M4 x 0,7 LH
Regular thread left
7
8,5
8,5
22
10,2
5
0,01
10 03 4008 8001/001
10 03 4008 8001/001
Angle joint DIN 71802 for...
C 8 M5
Steel
bright
8
M5 x 0,8
Regular thread right
8
10,2
9
22
10,2
7
0,015
10 03 4008 8001/013
10 03 4008 8001/013
Angle joint DIN 71802 for...
C 8 M5
Steel
electr. galvanised white
8
M5 x 0,8
Regular thread right
8
10,2
9
22
10,2
7
0,015
11 03 4008 8001/001
11 03 4008 8001/001
Angle joint DIN 71802 for...
C 8 M5LH
Steel
bright
8
M5 x 0,8 LH
Regular thread left
8
10,2
9
22
10,2
7
0,015
11 03 4008 8001/013
11 03 4008 8001/013
Angle joint DIN 71802 for...
C 8 M5LH
Steel
electr. galvanised white
8
M5 x 0,8 LH
Regular thread left
8
10,2
9
22
10,2
7
0,015
10 03 4010 8001/001
10 03 4010 8001/001
Angle joint DIN 71802 for...
C 10 M6
Steel
bright
10
M6 x 1
Regular thread right
10
12,5
11
25
11,5
8
0,025
10 03 4010 8001/013
10 03 4010 8001/013
Angle joint DIN 71802 for...
C 10 M6
Steel
electr. galvanised white
10
M6 x 1
Regular thread right
10
12,5
11
25
11,5
8
0,025
11 03 4010 8001/003
11 03 4010 8001/003
Angle joint DIN 71802 for...
C 10 M6LH
Steel
bright
10
M6 x 1 LH
Regular thread left
10
12,5
11
25
11,5
8
0,025
11 03 4010 8001/013
11 03 4010 8001/013
Angle joint DIN 71802 for...
C 10 M6LH
Steel
electr. galvanised white
10
M6 x 1 LH
Regular thread left
10
12,5
11
25
11,5
8
0,025
10 03 4013 8001/001
10 03 4013 8001/001
Angle joint DIN 71802 for...
C 13 M8
Steel
bright
13
M8 x 1,25
Regular thread right
13
16,5
13
30
14
11
0,053
10 03 4013 8001/013
10 03 4013 8001/013
Angle joint DIN 71802 for...
C 13 M8
Steel
electr. galvanised white
13
M8 x 1,25
Regular thread right
13
16,5
13
30
14
11
0,053
11 03 4013 8001/003
11 03 4013 8001/003
Angle joint DIN 71802 for...
C 13 M8LH
Steel
bright
13
M8 x 1,25 LH
Regular thread left
13
16,5
13
30
14
11
0,053
11 03 4013 8001/013
11 03 4013 8001/013
Angle joint DIN 71802 for...
C 13 M8LH
Steel
electr. galvanised white
13
M8 x 1,25 LH
Regular thread left
13
16,5
13
30
14
11
0,053
10 03 4016 8001/001
10 03 4016 8001/001
Angle joint DIN 71802 for...
C 16 M10
Steel
bright
16
M10 x 1,5
Regular thread right
16
20
16
35
15,5
13
0,104
10 03 4016 8001/013
10 03 4016 8001/013
Angle joint DIN 71802 for...
C 16 M10
Steel
electr. galvanised white
16
M10 x 1,5
Regular thread right
16
20
16
35
15,5
13
0,104
11 03 4016 8001/001
11 03 4016 8001/001
Angle joint DIN 71802 for...
C 16 M10LH
Steel
bright
16
M10 x 1,5 LH
Regular thread left
16
20
16
35
15,5
13
0,104
11 03 4016 8001/013
11 03 4016 8001/013
Angle joint DIN 71802 for...
C 16 M10LH
Steel
electr. galvanised white
16
M10 x 1,5 LH
Regular thread left
16
20
16
35
15,5
13
0,104
10 03 4016 8121/001
10 03 4016 8121/001
Angle joint DIN 71802 for...
C 16 M12¹
Steel
bright
16
M12 x 1,75
Regular thread right
16
20
16
35
15,5
13
0,104
10 03 4016 8121/013
10 03 4016 8121/013
Angle joint DIN 71802 for...
C 16 M12¹
Steel
electr. galvanised white
16
M12 x 1,75
Regular thread right
16
20
16
35
15,5
13
0,104
11 03 4016 8121/003
11 03 4016 8121/003
Angle joint DIN 71802 for...
C 16 M12LH¹
Steel
bright
16
M12 x 1,75 LH
Regular thread left
16
20
16
35
15,5
13
0,104
11 03 4016 8121/013
11 03 4016 8121/013
Angle joint DIN 71802 for...
C 16 M12LH¹
Steel
electr. galvanised white
16
M12 x 1,75 LH
Regular thread left
16
20
16
35
15,5
13
0,104
10 03 4019 8001/003
10 03 4019 8001/003
Angle joint DIN 71802 for...
C 19 M14¹
Steel
bright
19
M14 x 2
Regular thread right
22
28
20
45
21,5
16
0,221
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SNS - ROD EYE MOUNTING
Vesta
01.06.2022
Angle joints DIN 71802 form CS with threaded stud
MBO Oßwald
08.10.2021
RAS - 90° Ball and socket joint DIN 71802 - Steel / steel or stainless stee...
HPC
03.08.2023
Angle joints DIN 71802 form B with rivet stud
MBO Oßwald
08.10.2021
MAE-GMP-KP-I-VZ - Rubber-Metal Buffers KP, with internal thread
MÄDLER
10.04.2024
GS-8 to 70 - Industrial Gas Springs
ACE Shock Absorbers
07.02.2024
Angle joints DIN 71802 form BS with rivet stud
MBO Oßwald
08.10.2021
K0734 - Ball joints DIN 71802
KIPP
11.06.2024
Gas springs
Bansbach easylift
04.05.2022
Ball and socket joint
Dictator
06.07.2021
27650 - Ball joints DIN 71802
norelem
10.06.2024
Axial joints similar to DIN 71802 removable
MBO Oßwald
08.10.2021
27665 - Axial joints similar to DIN 71802
norelem
26.06.2024
Folding spring bolts (suitable for clevises)
MBO Oßwald
07.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求