您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Threaded Rod ST for ECO-Feet
FATH
Position
Levelling Feet
ECO Feet
Threaded Rods ST, ECO Feet
Powered by
CAD模型選擇
{fath/position/levelling_feet/eco_feet/threaded_rods_st_eco_feet/threaded_rod_steel_for_eco_feet.prj},{NB=098EM08025M},{PARTNR=098EM08025M},{MXL=M8 x 25},{M1=8},{M=M8},{L=25},{SW=13},{K=5.3},{FMAX=3430},{MAXL=350},{WEIGHT=12.0},{Y=17},{Y1=12.35},{R=21},{X=0.7751},{Y2=2.05},{X1=10.4246},{Y3=6},{CTN=73181582},{ID=104559},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{EAN=4066061028601}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
MXL
M x L
[mm]
M
Thread
[mm]
L
[mm]
SW
[mm]
K
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
098EM08025M
098EM08025M
M8 x 25
M8
25
13
5.3
3430
12.0
73181582
104559
4066061028601
098EM08040M
098EM08040M
M8 x 40
M8
40
13
5.3
3430
17.0
73181582
104565
4066061028649
098EM08050M
098EM08050M
M8 x 50
M8
50
13
5.3
3430
20.0
73181582
104570
4066061028687
098EM08070M
098EM08070M
M8 x 70
M8
70
13
5.3
3430
26.0
73181588
104576
4066061028724
098EM08080M
098EM08080M
M8 x 80
M8
80
13
5.3
3430
29.0
73181582
104581
4066061028762
098EM08100M
098EM08100M
M8 x 100
M8
100
13
5.3
3430
35.0
73181582
104586
4066061028809
098EM08120M
098EM08120M
M8 x 120
M8
120
13
5.3
3430
41.0
73181582
104591
4066061028847
098EM10025M
098EM10025M
M10 x 25
M10
25
17
6.4
4600
22.0
73181588
104596
4066061028885
098EM10040M
098EM10040M
M10 x 40
M10
40
17
6.4
4600
30.0
73181588
104602
4066061028922
098EM10050M
098EM10050M
M10 x 50
M10
50
17
6.4
4600
35.0
73181588
104607
4066061028960
098EM10070M
098EM10070M
M10 x 70
M10
70
17
6.4
4600
44.0
73181588
104616
4066061029028
098EM10080M
098EM10080M
M10 x 80
M10
80
17
6.4
4600
49.0
73181588
104621
4066061029066
098EM10100M
098EM10100M
M10 x 100
M10
100
17
6.4
4600
58.0
73181582
104629
4066061029110
098EM10120M
098EM10120M
M10 x 120
M10
120
17
6.4
4600
69.0
73181588
104635
4066061029141
098EM12025M
098EM12025M
M12 x 25
M12
25
19
7.5
7550
34.0
73181588
104649
4066061029202
098EM12040M
098EM12040M
M12 x 40
M12
40
19
7.5
7550
44.0
73181582
104653
4066061029226
098EM12050M
098EM12050M
M12 x 50
M12
50
19
7.5
7550
51.0
73181582
104658
4066061029264
098EM12070M
098EM12070M
M12 x 70
M12
70
19
7.5
7550
65.0
73181582
104663
4066061029318
098EM12080M
098EM12080M
M12 x 80
M12
80
19
7.5
7550
72.0
73181582
104669
4066061029349
098EM12100M
098EM12100M
M12 x 100
M12
100
19
7.5
7550
86.0
73181582
104674
4066061029387
098EM12120M
098EM12120M
M12 x 120
M12
120
19
7.5
7550
100.0
73181582
104679
4066061029424
098EM16040M
098EM16040M
M16 x 40
M16
40
24
10.0
14200
87.0
73181588
104686
4066061029455
098EM16050M
098EM16050M
M16 x 50
M16
50
24
10.0
14200
99.0
73181588
104691
4066061029486
098EM16070M
098EM16070M
M16 x 70
M16
70
24
10.0
14200
123.0
73181588
104695
4066061029516
098EM16100M
098EM16100M
M16 x 100
M16
100
24
10.0
14200
165.0
73181582
104700
4066061029547
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求