您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 8M-50 - Timing belt pulleys HTD profile
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtd/htd_8m-50.prj},{NB=08M5040},{MAT=Acciaio},{FLA=Con flangia},{CODE2=408M50},{CODE=08M5040},{TYPE=6F},{CFL=FL077},{Z=40},{DP=101.86},{DE=100.49},{DF=106},{DM=75.0},{DI=-},{F=60.0},{L=70},{SB=18},{WEIGHT=3.50},{SBX=18},{DFX=106.000},{DIX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
L
[mm]
SB
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[kg]
08M5022
Steel
With flanges
228M50
08M5022
6F
FL053
22
56.02
54.65
60
43.0
-
60.0
70
12
1.00
08M5024
Steel
With flanges
248M50
08M5024
6F
FL069
24
61.12
59.75
66
45.0
-
60.0
70
12
1.23
08M5026
Steel
With flanges
268M50
08M5026
6F
FL061
26
66.21
64.84
70
48.0
-
60.0
70
15
1.50
08M5028
Steel
With flanges
288M50
08M5028
6F
FL079
28
71.30
69.93
75
50.0
-
60.0
70
15
1.67
08M5030
Steel
With flanges
308M50
08M5030
6F
FL073
30
76.39
75.02
83
55.0
-
60.0
70
15
1.97
08M5032
Steel
With flanges
328M50
08M5032
6F
FL076
32
81.49
80.16
87
60.0
-
60.0
70
15
2.27
08M5034
Steel
With flanges
348M50
08M5034
6F
FL066
34
86.58
85.22
91
70.0
-
60.0
70
15
2.69
08M5036
Steel
With flanges
368M50
08M5036
6F
FL068
36
91.67
90.30
97
75.0
-
60.0
70
15
2.97
08M5038
Steel
With flanges
388M50
08M5038
6F
FL070
38
96.77
95.39
102
75.0
-
60.0
70
15
3.23
08M5040
Steel
With flanges
408M50
08M5040
6F
FL077
40
101.86
100.49
106
75.0
-
60.0
70
18
3.50
08M5044
Steel
With flanges
448M50
08M5044
6F
FL075
44
112.05
110.67
120
75.0
-
60.0
70
18
3.90
08M5048
Steel
With flanges
488M50
08M5048
6F
FL078
48
122.23
120.86
128
75.0
-
60.0
70
18
4.30
08M5056
Steel
With flanges
568M50
08M5056
10WF
FL085
56
142.60
141.23
150
80.0
116
60.0
60
18
5.00
08M5064
Steel
With flanges
648M50
08M5064
10WF
FL090
64
162.97
161.60
168
80.0
137
60.0
60
18
5.60
08M5072
Steel
With flanges
728M50
08M5072
10WF
FL097
72
183.35
181.97
192
80.0
158
60.0
60
18
6.80
08M5080
Cast iron
Without flanges
808M50
08M5080
10W
-
80
203.72
202.35
-
110.0
180
60.0
60
18
6.90
08M5090
Cast iron
Without flanges
908M50
08M5090
10A
-
90
229.18
227.81
-
110.0
204
60.0
60
18
8.60
08M5011
Cast iron
Without flanges
1128M50
08M5011
10A
-
112
285.21
283.83
-
110.0
254
60.0
60
18
9.60
08M5014
Cast iron
Without flanges
1448M50
08M5014
10A
-
144
366.69
365.32
-
110.0
336
60.0
60
20
13.80
08M5016
Cast iron
Without flanges
1688M50
08M5016
10A
-
168
427.81
426.44
-
120.0
400
60.0
60
20
16.00
08M5019
Cast iron
Without flanges
1928M50
08M5019
10A
-
192
488.92
487.55
-
130.0
460
60.0
60
20
22.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HTD 8M-50 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
HTD 8M-30 - Timing belt pulleys HTD profile htd_8m-20
Sati
12.04.2023
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
T 10 - Timing belt pulleys metric pitch
Sati
12.04.2023
HTD 8M-30 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
HTD 8M-20 - Timing belt pulleys HTD profile
Sati
12.04.2023
HTD 8M-85 - Timing belt pulleys HTD profile
Sati
12.04.2023
HTD 5M-15 - Timing belt pulleys HTD profile
Sati
12.04.2023
T 5 - Timing belt pulleys metric pitch
Sati
12.04.2023
HTD 8M-85 - Timing belt pulleys HTD profile
Sati
12.04.2023
HTD 8M-20 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
ST 10 - ST Timing belt pulleys metric pitch for “AT” belts
Sati
12.04.2023
HTD8M - Clamping High Torque Timing Pulleys
HEFA
14.06.2024
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求