您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD 8M-30 - HTD Profile timing belt pulleys for taper bushes
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile (for taper bush)
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtdperbussola/htd_8m-30.prj},{NB=0830038},{MAT=Acciaio},{FLA=Con flangia},{COD=388M30},{CODE=0830038},{TYPE=3F},{CFL=FL070},{BUSH=1615.000},{MB=42},{DP=96.77},{DE=95.39},{DF=102.000},{DM=0.0},{DI=0},{F=38.0},{S=38},{R=0},{WEIGHT=1.15},{Z=38.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
MAT
Material
ⁿ/ₐ
FLA
Flange
ⁿ/ₐ
COD
Code
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CFL
Flange code
ⁿ/ₐ
BUSH
Taper bush
[mm]
MB
Max. Bore
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df
[mm]
DM
Dm
[mm]
DI
Di
ⁿ/ₐ
F
[mm]
S
[mm]
R
[mm]
WEIGHT
Weight
[kg]
Z
Number of teeths
ⁿ/ₐ
0830022
Steel
With flanges
228M30
0830022
5F
FL053
1008.000
25
56.02
54.65
60.000
0.0
37
38.0
22
16
0.31
22.000
0830024
Steel
With flanges
248M30
0830024
5F
FL069
1108.000
25
61.12
59.75
66.000
0.0
44
38.0
22
16
0.38
24.000
0830026
Steel
With flanges
268M30
0830026
5F
FL061
1108.000
25
66.21
64.84
70.000
0.0
44
38.0
22
16
0.45
26.000
0830028
Steel
With flanges
288M30
0830028
5F
FL079
1210.000
32
71.30
69.93
75.000
0.0
50
38.0
25
13
0.50
28.000
0830030
Steel
With flanges
308M30
0830030
3F
FL073
1615.000
42
76.39
75.02
83.000
0.0
0
38.0
38
0
0.55
30.000
0830032
Steel
With flanges
328M30
0830032
3F
FL076
1615.000
42
81.49
80.16
87.000
0.0
0
38.0
38
0
0.59
32.000
0830034
Steel
With flanges
348M30
0830034
3F
FL066
1615.000
42
86.58
85.22
91.000
0.0
0
38.0
38
0
0.77
34.000
0830036
Steel
With flanges
368M30
0830036
3F
FL068
1615.000
42
91.67
90.30
97.000
0.0
0
38.0
38
0
0.96
36.000
0830038
Steel
With flanges
388M30
0830038
3F
FL070
1615.000
42
96.77
95.39
102.000
0.0
0
38.0
38
0
1.15
38.000
0830040
Steel
With flanges
408M30
0830040
3F
FL077
1615.000
42
101.86
100.49
106.000
0.0
0
38.0
38
0
1.34
40.000
0830044
Steel
With flanges
448M30
0830044
4F
FL075
2012.000
50
112.05
110.67
120.000
0.0
86
38.0
32
3
1.33
44.000
0830048
Steel
With flanges
488M30
0830048
4F
FL078
2012.000
50
122.23
120.86
128.000
0.0
90
38.0
32
3
1.78
48.000
0830056
Steel
With flanges
568M30
0830056
4F
FL085
2012.000
50
142.60
141.23
150.000
0.0
110
38.0
32
3
3.76
56.000
0830064
Steel
With flanges
648M30
0830064
8F
FL090
2517.000
60
162.97
161.60
168.000
125.0
0
38.0
45
7
4.20
64.000
0830072
Steel
With flanges
728M30
0830072
8F
FL097
2517.000
60
183.35
181.97
192.000
125.0
158
38.0
45
7
4.30
72.000
0830080
Cast iron
Without flanges
808M30
0830080
8W
-
2517.000
60
203.72
202.35
0.000
125.0
180
38.0
45
7
4.60
80.000
0830090
Cast iron
Without flanges
908M30
0830090
8A
-
2517.000
60
229.18
227.81
0.000
125.0
204
38.0
45
7
5.00
90.000
0830112
Cast iron
Without flanges
1128M30
0830112
8A
-
2517.000
60
285.21
283.83
0.000
125.0
254
38.0
45
7
6.20
112.000
0830144
Cast iron
Without flanges
1448M30
0830144
8A
-
2517.000
60
366.69
365.32
0.000
125.0
336
38.0
45
7
9.00
144.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
HTD 8M-30 - Timing belt pulleys HTD profile htd_8m-20
Sati
12.04.2023
HTD 8M-20 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
HTD 8M-50 - HTD Profile timing belt pulleys for taper bushes
Sati
14.04.2023
T 10 - Timing belt pulleys metric pitch
Sati
12.04.2023
PC8M-36 - Timing belt pulleys GW
Sati
12.04.2023
Timing belt pulleys HTD 8M 30 for taper bush for belt width 30 mm
Haberkorn
19.07.2021
HTD 8M-50 - Timing belt pulleys HTD profile
Sati
12.04.2023
06B-1 (9,525 x 5,72 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
08B-1 (12,7 x 7,75 mm) - Sprockets for simplex, chain to: DIN 8187 - ISO/R ...
Sati
11.11.2022
HTD 14M-40 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
22005 - Toothed pulley profile HTD 8M, for assembly with taper clamping bus...
norelem
26.06.2024
HTD 14M-55 - HTD Profile timing belt pulleys for taper bushes
Sati
11.11.2022
Timing belt pulleys HTD 8M 30 for belt width 30 mm
Haberkorn
19.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求