您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Industry Standard Quarter Turn Lock 22.5 / 18, ZN Black
FATH
Close
Latches
Quarter Turn Locks
Standard Versions 22.5 or 25, Quarter Turn Locks
Industry Standard Quarter Turn Locks
Powered by
CAD模型選擇
{fath/close/latches/quarte_turn_locks/standard_versions_22_5_or_25_qtr/industry_standard_qtr/ind_stand_quarter_turn_lock_225_18_zn_bl_asmtab.prj},{NB=0810149},{PARTNR=0810149},{IT=Square 8.0 mm},{WEIGHT=89.0},{CTN=83014090},{ID=121707},{ROHS=../../../../../pictures/sym_rohs.png},{REACH=../../../../../pictures/sym_reach.png},{POP=../../../../../pictures/sym_pop.png},{CFM=../../../../../pictures/sym_cfm.png},{MATX=Zinc die-cast powder coated black},{MAT=Zinc die-cast powder coated black},{PPATH=parts/ind_stand_quarter_turn_lock_225_18_zn_bl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
IT
Insert type
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID#
ⁿ/ₐ
0810142
0810142
Double bit 3.0 mm
89.0
83014090
121700
0810143
0810143
Double bit 4.0 mm
89.0
83014090
121701
0810144
0810144
Double bit 5.0 mm
89.0
83014090
121701
0810145
0810145
Slot 2 x 4
89.0
83014090
121703
0810145S01
0810145S01
Slot 2 x 4 coin proof
89.0
83014090
137047
0810146
0810146
Triangular 7.0 mm
89.0
83014090
121704
0810147
0810147
Triangular 8.0 mm
89.0
83014090
121705
0810554
0810554
Square 6.0 mm
89.0
83014090
138734
0810148
0810148
Square 7.0 mm
89.0
83014090
121706
0810149
0810149
Square 8.0 mm
89.0
83014090
121707
0810150
0810150
Square 7.0 mm with slot
89.0
83014090
121708
0810151
0810151
Square 8.0 mm with slot
89.0
83014090
121709
0810152
0810152
Female square 7.0 mm
89.0
83014090
121710
0810153
0810153
Female hexagon 8.0 mm
89.0
83014090
121711
0810153S01
0810153S01
Female hexagon 9.0 mm
89.0
83014090
137195
0810561
0810561
Female hexagon 10.0 mm
89.0
83014090
138741
0810154
0810154
Female hexagon with 3 mm ...
89.0
83014090
121712
0810155
0810155
Male hexagon 11.0 mm
89.0
83014090
121713
0810558
0810558
Triangular 10.0 mm with M...
89.0
83014090
138738
0810141
0810141
Key locking (Keyed FH333)
92.7
83014090
121699
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求