您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
S-2000 Piloted Flange Trident Seal - S-2000 Piloted Flange Bearing -Inch
Dodge
Mounted Bearings
Spherical Roller Bearings
Setscrew (S-2000)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/setscrew_s_2000/fc_s2_hci_asmtab.prj},{NB=070666},{SS=4-15/16},{SS1=4.937500},{PN=070666},{DESCRIPTION=FC-S2-415R},{EF=Non-Expansion Type},{EF1=1},{ST=Contact Seal},{ST1=1},{A=6-29/32},{A1=6.9062500},{B=14-27/32},{B1=14.8437500},{C=4-3/8},{C1=4.3750000},{D=9-1/64},{D1=9.0156250},{DD=12-3/4},{DD1=12.7500000},{E=1-45/64},{E1=1.7031250},{F=7/8},{F1=0.8750000},{G=3-7/16},{G1=3.4375000},{H=1-1/4},{H1=1.2500000},{K=11.000},{L=7-29/64},{L1=7.4531250},{M=3/4-10},{MNDM=0.7500},{MKDM=0.6417},{N=5-55/64},{N1=5.859375},{P=3-15/32},{P1=3.468750},{Q=2-27/64},{Q1=2.421875},{X=3/8},{X1=0.375000},{Y=0.036},{Z=5-27/32},{Z1=5.843750},{BORE=9.0551},{PPATH=fc_s2_hci_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
Total Expansion
[Inch]
Y
[Inch]
Z
[Inch]
070644
1-3/8
070644
FC-S2-106R
Non-Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070645
1-7/16
070645
FC-S2-107R
Non-Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070646
1-1/2
070646
FC-S2-108R
Non-Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070648
1-11/16
070648
FC-S2-111R
Non-Expansion Type
Contact Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070649
1-3/4
070649
FC-S2-112R
Non-Expansion Type
Contact Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070650
1-15/16
070650
FC-S2-115R
Non-Expansion Type
Contact Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070651
2
070651
FC-S2-200R
Non-Expansion Type
Contact Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070652
2-3/16
070652
FC-S2-203R
Non-Expansion Type
Contact Seal
2-15/16
7-1/8
2-3/16
4-1/4
6
1
1/2
1-9/16
9/16
5.000
3-3/4
1/2-13
2-63/64
1-3/8
1-27/64
1/4
0.025
2-19/32
070654
2-7/16
070654
FC-S2-207R
Non-Expansion Type
Contact Seal
3-13/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-41/64
5/8
5.500
4-1/16
1/2-13
3-13/64
1-9/16
1-9/16
1/4
0.025
2-15/16
070656
2-11/16
070656
FC-S2-211R
Non-Expansion Type
Contact Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
070657
2-15/16
070657
FC-S2-215R
Non-Expansion Type
Contact Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
070658
3
070658
FC-S2-300R
Non-Expansion Type
Contact Seal
3-19/32
8-3/4
2-5/8
5-19/64
7-1/2
1-1/4
5/8
2-1/32
3/4
6.375
4-45/64
5/8-11
3-41/64
1-9/16
1-5/8
1/4
0.025
3-15/32
070660
3-7/16
070660
FC-S2-307R
Non-Expansion Type
Contact Seal
4
10-1/4
3
6-3/32
8-5/8
1-17/64
3/4
2-23/64
15/16
7.375
5-1/2
3/4-10
3-7/8
1-41/64
1-33/64
1/4
0.025
4-3/64
070662
3-15/16
070662
FC-S2-315R
Non-Expansion Type
Contact Seal
4-15/32
10-7/8
3-1/2
6-5/8
9-3/8
1-15/32
3/4
2-21/32
1-1/8
8.125
6
3/4-10
4-9/16
1-13/16
1-29/32
5/16
0.025
4-1/2
070664
4-7/16
070664
FC-S2-407R
Non-Expansion Type
Contact Seal
6-17/32
13-37/64
4
8-5/16
11-3/4
1-29/64
3/4
3-17/32
1
10.250
6-29/64
3/4-10
5-1/2
3
1-63/64
3/8
0.036
5
070666
4-15/16
070666
FC-S2-415R
Non-Expansion Type
Contact Seal
6-29/32
14-27/32
4-3/8
9-1/64
12-3/4
1-45/64
7/8
3-7/16
1-1/4
11.000
7-29/64
3/4-10
5-55/64
3-15/32
2-27/64
3/8
0.036
5-27/32
070671
1-3/8
070671
FC-S2-106RE
Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070672
1-7/16
070672
FC-S2-107RE
Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070673
1-1/2
070673
FC-S2-108RE
Expansion Type
Contact Seal
2-17/32
5-1/4
1-27/32
3-3/32
4-3/8
3/4
3/8
1-5/16
1/2
3.625
2-3/4
3/8-16
2-17/32
1-7/32
1-7/32
3/16
0.020
1-51/64
070675
1-11/16
070675
FC-S2-111RE
Expansion Type
Contact Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070676
1-3/4
070676
FC-S2-112RE
Expansion Type
Contact Seal
2-43/64
6-1/8
1-29/32
3-5/8
5-1/8
7/8
7/16
1-29/64
1/2
4.250
3-3/16
7/16-14
2-23/32
1-7/32
1-17/64
1/4
0.020
2-5/64
070677
1-15/16
070677
FC-S2-115RE
Expansion Type
Contact Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070678
2
070678
FC-S2-200RE
Expansion Type
Contact Seal
2-27/32
6-3/8
2
3-51/64
5-3/8
7/8
7/16
1-19/32
9/16
4.500
3-7/16
7/16-14
2-55/64
1-1/4
1-17/64
1/4
0.020
2-19/64
070679
2-3/16
070679
FC-S2-203RE
Expansion Type
Contact Seal
2-15/16
7-1/8
2-3/16
4-1/4
6
1
1/2
1-9/16
9/16
5.000
3-3/4
1/2-13
2-63/64
1-3/8
1-27/64
1/4
0.025
2-19/32
070681
2-7/16
070681
FC-S2-207RE
Expansion Type
Contact Seal
3-13/64
7-5/8
2-1/2
4-19/32
6-1/2
1
1/2
1-41/64
5/8
5.500
4-1/16
1/2-13
3-13/64
1-9/16
1-9/16
1/4
0.025
2-15/16
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求