您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
QA認證資訊
目錄: norelem
Created: 12.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06464 inch - Clamping levers external thread, stainless steel
norelem
norelem inch
06000 inch
Clamping and tension levers - inch
Powered by
CAD模型選擇
{norelem/norelem_inch/06000/klemm_spannhebel/06464_inch.prj},{NB=06464-2A3X50},{L=50},{D=13.5},{D1=18.5},{D2=19.0},{H=28.5},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.1081},{EAN=4059495578101},{W4=2.070},{TYP=1.000},{NDM=8.000},{NDM1=0.3125},{TYP1=2},{TYP2=1},{TYP3=2},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{XA=62.500},{XB=53.600},{XC=46.800},{XD=16.800},{XE=5.700},{XF=3.800},{XG=20.700},{XH=9.300},{XI=33.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FARBEGK
Farbe Grundkörper
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
Length
[mm]
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06464-1A0X10
06464-1A0X10
stainless steel
polished
1
10
10-24
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0388
Yes
73181520
4059495577838
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A0X15
06464-1A0X15
stainless steel
polished
1
15
10-24
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0391
Yes
73181520
4059495577845
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A0X20
06464-1A0X20
stainless steel
polished
1
20
10-24
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0393
Yes
73181520
4059495577852
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A0X25
06464-1A0X25
stainless steel
polished
1
25
10-24
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0399
Yes
73181520
4059495577869
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A1X10
06464-1A1X10
stainless steel
polished
1
10
10-32
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0010
Yes
73181520
4059495577876
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A1X15
06464-1A1X15
stainless steel
polished
1
15
10-32
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0391
Yes
73181520
4059495577883
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A1X20
06464-1A1X20
stainless steel
polished
1
20
10-32
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0398
Yes
73181520
4059495577890
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A1X25
06464-1A1X25
stainless steel
polished
1
25
10-32
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0400
Yes
73181520
4059495577906
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A2X10
06464-1A2X10
stainless steel
polished
1
10
1/4-20
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0394
Yes
73181520
4059495577913
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A2X15
06464-1A2X15
stainless steel
polished
1
15
1/4-20
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0404
Yes
73181520
4059495577920
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A2X20
06464-1A2X20
stainless steel
polished
1
20
1/4-20
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0413
Yes
73181520
4059495577937
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A2X25
06464-1A2X25
stainless steel
polished
1
25
1/4-20
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0491
Yes
73181520
4059495577944
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A2X30
06464-1A2X30
stainless steel
polished
1
30
1/4-20
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0455
Yes
73181520
4059495577951
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A2X40
06464-1A2X40
stainless steel
polished
1
40
1/4-20
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.4530
Yes
73181520
4059495577968
31.12.2099
98% Warenverfügbarkeit. N...
06464-1A2X50
06464-1A2X50
stainless steel
polished
1
50
1/4-20
10.0
13.0
14.0
24.5
4.0
14.5
31.0
34.0
40
47.0
7.0
16
0.0481
Yes
73181520
4059495577975
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A2X15
06464-2A2X15
stainless steel
polished
2
15
1/4-20
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0579
Yes
73181520
4059495577982
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A2X20
06464-2A2X20
stainless steel
polished
2
20
1/4-20
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0983
Yes
73181520
4059495577999
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A2X25
06464-2A2X25
stainless steel
polished
2
25
1/4-20
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0990
Yes
73181520
4059495578002
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A2X30
06464-2A2X30
stainless steel
polished
2
30
1/4-20
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0994
Yes
73181520
4059495578019
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A2X40
06464-2A2X40
stainless steel
polished
2
40
1/4-20
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1021
Yes
73181520
4059495578026
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A2X50
06464-2A2X50
stainless steel
polished
2
50
1/4-20
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1029
Yes
73181520
4059495578033
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A2X60
06464-2A2X60
stainless steel
polished
2
60
1/4-20
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1084
Yes
73181520
4059495578040
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A3X15
06464-2A3X15
stainless steel
polished
2
15
5/16-18
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0985
Yes
73181520
4059495578057
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A3X20
06464-2A3X20
stainless steel
polished
2
20
5/16-18
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0998
Yes
73181520
4059495578064
31.12.2099
98% Warenverfügbarkeit. N...
06464-2A3X25
06464-2A3X25
stainless steel
polished
2
25
5/16-18
13.5
18.5
19.0
28.5
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1014
Yes
73181520
4059495578071
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求