您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
05000178000 - Spring plunger, with bolt and hexagon socket - INCH
SToxxparts
05 C-Parts without standard
05000178000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000178000/05000178000.prj},{NB=05000178004},{ARTNR=05000178004},{D1=8-32},{GK=2A-UNC},{D2=0.07},{L=5/8},{SW=5/64},{S=0.094},{F1=0.8},{F2=2.3},{T=194},{MAT=Edelstahl},{GEW=0.039}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[Zoll]
GK
Thread class
ⁿ/ₐ
D2
[Zoll]
L
[Zoll]
SW
[Zoll]
S
Stroke
[Zoll]
F1
Spring force
[lb]
F2
Spring force
[lb]
T
max.
[°F]
MAT
Material
ⁿ/ₐ
GEW
Weight
[oz]
05000178005
05000178005
10-32
2A-UNF
0.093
3/4
3/32
0.125
1.4
2.7
482
Edelstahl
0.063
05000178001
05000178001
6-32
2A-UNC
0.046
17/32
1/16
0.063
0.5
1.5
482
Edelstahl
0.018
05000178009
05000178009
1/4-28
2A-UNF
0.119
1
1/8
0.188
1
4
482
Edelstahl
0.141
05000178011
05000178011
5/16-18
2A-UNC
0.135
1
5/32
0.188
1.5
4.5
482
Edelstahl
0.208
05000178012
05000178012
5/16-18
2A-UNC
0.135
1
5/32
0.188
1.5
4.5
194
Edelstahl
0.208
05000178013
05000178013
3/8-16
2A-UNC
0.186
11/8
3/16
0.188
2.7
7.2
482
Edelstahl
0.328
05000178006
05000178006
10-32
2A-UNF
0.093
3/4
3/32
0.125
1.4
2.7
194
Edelstahl
0.063
05000178002
05000178002
6-32
2A-UNC
0.046
17/32
1/16
0.063
0.5
1.5
194
Edelstahl
0.018
05000178017
05000178017
5/8-11
2A-UNC
0.31
11/2
5/16
0.313
3.5
10.6
482
Edelstahl
1242
05000178010
05000178010
1/4-28
2A-UNF
0.119
1
1/8
0.188
1
4
194
Edelstahl
0.141
05000178018
05000178018
5/8-11
2A-UNC
0.31
11/2
5/16
0.313
3.5
10.6
194
Edelstahl
1242
05000178022
05000178022
1-8
2A-UNC
0.499
213/32
3/8
0.5
4
31
194
Edelstahl
5474
05000178014
05000178014
3/8-16
2A-UNC
0.186
11/8
3/16
0.188
2.7
7.2
194
Edelstahl
0.328
05000178007
05000178007
1/4-20
2A-UNC
0.119
1
1/8
0.188
1
4
482
Edelstahl
0.131
05000178003
05000178003
8-32
2A-UNC
0.07
5/8
5/64
0.094
0.8
2.3
482
Edelstahl
0.039
05000178023
05000178023
6-32
2A-UNC
0.046
17/32
1/16
0.063
1.5
3.4
482
Edelstahl
0.025
05000178024
05000178024
6-32
2A-UNC
0.046
17/32
1/16
0.063
1.5
3.4
194
Edelstahl
0.025
05000178019
05000178019
3/4-10
2A-UNC
0.374
13/4
3/8
0.313
5.5
14.5
482
Edelstahl
2180
05000178025
05000178025
8-32
2A-UNC
0.07
5/8
5/64
0.094
2.6
6.6
482
Edelstahl
0.042
05000178015
05000178015
1/2-13
2A-UNC
0.248
11/4
1/4
0.25
2.7
9.3
482
Edelstahl
0.653
05000178008
05000178008
1/4-20
2A-UNC
0.119
1
1/8
0.188
1
4
194
Edelstahl
0.131
05000178004
05000178004
8-32
2A-UNC
0.07
5/8
5/64
0.094
0.8
2.3
194
Edelstahl
0.039
05000178027
05000178027
10-32
2A-UNF
0.093
3/4
3/32
0.125
3.2
9
482
Edelstahl
0.063
05000178028
05000178028
10-32
2A-UNF
0.093
3/4
3/32
0.125
3.2
9
194
Edelstahl
0.063
05000178020
05000178020
3/4-10
2A-UNC
0.374
13/4
3/8
0.313
5.5
14.5
194
Edelstahl
2180
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
05000177000 - Spring plunger, with bolt and hexagon socket - INCH
SToxxparts
31.05.2022
03040 inch - Spring plungers with hexagon socket and thrust pin, steel
norelem
30.05.2024
C04.02 - Trimnut
IMS UNIVERSAL Fastening elements
21.03.2022
05000134000 - Spring plunger with rolling ball and hexagon socket
SToxxparts
31.05.2022
05000133000 - Spring plunger with rolling ball and hexagon socket
SToxxparts
31.05.2022
Series 069 Nut with hexagon socket - High - Flat fan nozzles
Lechler
03.11.2023
Fitting A3 threaded sleeve
Metalwork
21.07.2022
LI 12TU - High efficiency air-to-water heat pump for indoor installation. 1...
Glen Dimplex
20.12.2021
Visual + acoustic signaling devices
Balluff
21.06.2024
R-1 - Die spring - ISO 10243 - Light load
HPC
03.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求