您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Elbow, Aluminium acc. to EN 755, EN AW 6060-T66, sim. to DIN 2605 - Long Radius
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD模型選擇
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_031.prj},{NB=0310760303090},{ARTNR=0310760303090},{DN=65},{D1=76.0},{S1=3.00},{R1=95.0},{R2=-/+},{R3=2.5},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=0.317},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 2605},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=EN 755},{WERK3=EN AW 6060-T66},{AUS2=nach},{AUS3=Bauart}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0310210303045
0310210303045
15
21.0
3.00
28 -/+ 2.5
45°
Long Radius
0.011
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310250203045
0310250203045
20
25.0
2.50
27.5 -/+ 2.5
45°
Long Radius
0.012
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310250303045
0310250303045
20
25.0
3.00
27.5 -/+ 2.5
45°
Long Radius
0.014
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310300203045
0310300203045
25
30.0
2.50
33.5 -/+ 2.5
45°
Long Radius
0.017
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310300503045
0310300503045
25
30.0
5.00
27.5 -/+ 2.5
45°
Long Radius
0.026
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310310303045
0310310303045
25
31.0
3.00
33.5 -/+ 2.5
45°
Long Radius
0.021
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310320303045
0310320303045
25
32.0
3.00
33.5 -/+ 2.5
45°
Long Radius
0.022
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310330303045
0310330303045
25
33.7
3.00
38 -/+ 2.5
45°
Long Radius
0.026
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310350203045
0310350203045
25
35.0
2.50
38 -/+ 2.5
45°
Long Radius
0.023
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310350503045
0310350503045
25
35.0
5.00
33.5 -/+ 2.5
45°
Long Radius
0.038
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310380303045
0310380303045
32
38.0
3.00
45 -/+ 2.5
45°
Long Radius
0.036
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310400303045
0310400303045
32
40.0
3.00
45 -/+ 2.5
45°
Long Radius
0.038
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310400403045
0310400403045
32
40.0
4.00
45 -/+ 2.5
45°
Long Radius
0.049
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310400503045
0310400503045
32
40.0
5.00
38 -/+ 2.5
45°
Long Radius
0.050
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310420303045
0310420303045
32
42.0
3.00
48 -/+ 2.5
45°
Long Radius
0.043
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310450203045
0310450203045
40
45.0
2.50
51 -/+ 2.5
45°
Long Radius
0.041
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310450303045
0310450303045
40
45.0
3.00
45 -/+ 2.5
45°
Long Radius
0.043
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310460303045
0310460303045
40
46.0
3.00
51 -/+ 2.5
45°
Long Radius
0.050
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310480303045
0310480303045
40
48.0
3.00
57 -/+ 2.5
45°
Long Radius
0.058
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310480403045
0310480403045
40
48.0
4.00
51 -/+ 2.5
45°
Long Radius
0.068
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310500303045
0310500303045
40
50.0
3.00
57 -/+ 2.5
45°
Long Radius
0.061
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310500403045
0310500403045
40
50.0
4.00
57 -/+ 2.5
45°
Long Radius
0.079
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310500503045
0310500503045
40
50.0
5.00
51 -/+ 2.5
45°
Long Radius
0.086
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310560303045
0310560303045
50
56.0
3.00
72 -/+ 2.5
45°
Long Radius
0.087
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
0310570303045
0310570303045
50
57.0
3.00
72 -/+ 2.5
45°
Long Radius
0.089
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
sim. to DIN 2605
seamless
Aluminium, EN 755, EN AW ...
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求