您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
ISO 6982/DIN 24338 - Rod eye with spherical bearing
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/iso6982_asmtab.prj},{NB=0205004000050(0)},{ANG=0},{MM=56},{KK=M42x2},{NDM1=42},{KDM1=39.835},{P=2.000},{A=40},{B=50},{C1=41.0},{D=50},{R2=54.5},{D4=58},{D5=96},{H1=120},{I3=57},{I4=179},{CODICE=0205004000050},{PESO=3.96},{RSC=8.00},{HSC=10},{R1SC=1.0},{H1SC=5.0},{SWSC=8.0},{DIST=72},{VER=0},{PPATH=iso6982_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MM
Rod
[mm]
KK
(Metric)
ⁿ/ₐ
B
h12
[mm]
C1
[mm]
D
H7 Ø
[mm]
R2
[mm]
D4
[mm]
D5
max
[mm]
H1
[mm]
I3
min
[mm]
I4
[mm]
CODICE
Code
ⁿ/ₐ
PESO
Weight
[kg]
0205004000010
12
M10x1.25
14
10.5
10
14.0
15
19
43
20
57
0205004000010
0.00
0205004000012
14
M12x1.25
12
11.0
12
16.0
16
32
38
17
54
0205004000012
0.11
0205004000016
18
M14x1.5
16
13.0
16
20.0
21
40
44
19
64
0205004000016
0.20
0205004000020
22
M16x1.5
20
17.0
20
23.5
25
47
52
23
75
0205004000020
0.35
0205004000025
28
M20x1.5
25
22.0
25
29.0
30
54
65
29
96
0205004000025
0.62
0205004000032
36
M27x2
32
28.0
32
35.5
38
66
80
37
118
0205004000032
1.15
0205004000040
45
M33x2
40
33.0
40
45.0
47
80
97
46
146
0205004000040
2.18
0205004000050
56
M42x2
50
41.0
50
54.5
58
96
120
57
179
0205004000050
3.96
0205004000063
70
M48x2
63
53.0
63
68.0
70
114
140
64
211
0205004000063
6.80
0205004000080
90
M64x3
80
67.0
80
85.0
90
148
180
86
270
0205004000080
13.00
0205004000090
1400
M72x3
90
72.0
90
92.5
100
160
195
91
296
0205004000090
25.00
0205004000100
110
M80x3
100
85.0
100
105.5
110
178
210
96
322
0205004000100
25.00
0205004000110
180
M90x3
110
88.0
110
117.5
125
190
235
106
364
0205004000110
25.00
0205004000125
140
M100x3
125
103.0
125
132.5
135
200
260
113
405
0205004000125
46.00
0205004000160
250
M125x4
160
130.0
160
163.0
165
250
310
126
488
0205004000160
82.50
0205004000200
320
M160x4
200
162.0
200
209.0
215
320
390
161
620
0205004000200
168.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求