您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type ESK
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for plastics
Powered by
CAD模型選擇
{rampa/inserts/plastic/inserts_type_esk_019.prj},{NB=019514061_100},{ART=019514061},{L=14},{L3=5},{D=10},{D1H=5},{H=1.5},{N=3.0},{T=6.0},{SW=5},{F=1.11},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP ESK 10 X 14 M5, STAHL GEH. BLAU VZ},{LONGTEXT=RAMPA-Muffen Typ ESK mit Schneidschlitz und Innensechskant. Erleichtert das Einschrauben in härteren Materialien wie z.B. in duro- und thermoplastische Kunststoffe, Leichtmetalllegierungen und Stahlgussanwendungen.},{D1=M5},{VH1=[8.6:9.4]},{V=8.6-9.4},{MAT=Stahl einsatzgehärtet, verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[100,500,5000]},{GEW=0.003954},{TARIC=73181692},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
D
Outside-Ø
[mm]
D1
Internal thread
ⁿ/ₐ
H
Pitch
[mm]
SW
Wrench size
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
01941003
01941003
RAMPA®-INSERTS TYPE ESK 8...
RAMPA® inserts type ESK w...
10
8
M4
1.0
4
7.1-7.6
Stainless steel 1.4305
0.001871
73181639
589377206 / 1
019410030100
019410061
019410061
RAMPA®-INSERTS TYPE ESK 8...
RAMPA® inserts type ESK w...
10
8
M4
1.0
4
7.1-7.6
Steel case hardened, zinc...
0.001888
73181692
712364783 / 1
0194100610100
01951403
01951403
RAMPA®-INSERTS TYPE ESK 1...
RAMPA® inserts type ESK w...
14
10
M5
1.5
5
8.6-9.4
Stainless steel 1.4305
0.0040066
73181639
589377406 / 1
019514030100
019514061
019514061
RAMPA®-INSERTS TYPE ESK 1...
RAMPA® inserts type ESK w...
14
10
M5
1.5
5
8.6-9.4
Steel case hardened, zinc...
0.003954
73181692
712365952 / 1
0195140610100
01961503
01961503
RAMPA®-INSERTS TYPE ESK 1...
RAMPA® inserts type ESK w...
15
12
M6
1.5
6
10.8-11.4
Stainless steel 1.4305
0.006552
73181639
589377716 / 1
019615030100
019615061
019615061
RAMPA®-INSERTS TYPE ESK 1...
RAMPA® inserts type ESK w...
15
12
M6
1.5
6
10.8-11.4
Steel case hardened, zinc...
0.006484
73181692
712366467 / 1
0196150610100
01981803
01981803
RAMPA®-INSERTS TYPE ESK 1...
RAMPA® inserts type ESK w...
18
14
M8
1.5
8
12.6-13.4
Stainless steel 1.4305
0.010209
73181639
589377948 / 1
019818030100
019818061
019818061
RAMPA®-INSERTS TYPE ESK 1...
RAMPA® inserts type ESK w...
18
14
M8
1.5
8
12.6-13.4
Steel case hardened, zinc...
0.009958
73181692
712366923 / 1
0198180610100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求