您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type BAN
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for plastics
Powered by
CAD模型選擇
{rampa/inserts/plastic/inserts_type_ban_014.prj},{NB=01461203_100},{ART=01461203},{D=10.0},{L=12},{D1H=6},{H=1.25},{D3=6.5},{D4=3.2},{A=2.5},{F=0.75},{CODE1=1},{CODE2=2},{DESC=RAMPA-MUFFEN TYP BAN 10 X 12 M6, ROSTFREI 1.4305},{LONGTEXT=RAMPA-Muffen Typ BAN mit drei Schneidbohrungen im Außengewinde. Formstabiles Einschneiden in besonders harten Werkstoffen wie z.B. in duro- und thermoplastische Kunststoffe, Leichtmetalllegierungen und Stahlgussanwendungen.},{D1=M6},{VH1=[9.3:9.6]},{V=9.3-9.6},{MAT=Edelstahl Rostfrei 1.4305},{FARBE=RAL9016},{PCKH1=[100,1000,5000]},{GEW=0.003717},{TARIC=73181639},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/2_reach.png},{MATCOMPL3=RoHS-konform },{MATCOMPL4=},{IMDS=589385144 / 1},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
H
Pitch
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
01440803
01440803
RAMPA®-INSERTS TYPE BAN 6...
RAMPA® inserts type BAN w...
6.5
8
M4
0.80
6.0-6.2
Stainless steel 1.4305
0.000981
73181639
014408030100
014408061
014408061
RAMPA®-INSERTS TYPE BAN 6...
RAMPA® inserts type BAN w...
6.5
8
M4
0.80
6.0-6.2
Steel case hardened, zinc...
0.001003
73181692
712129032 / 1
014408061010
01440807
01440807
RAMPA®-INSERTS TYPE BAN 6...
RAMPA® inserts type BAN w...
6.5
8
M4
0.80
6.0-6.2
Stainless steel 1.4571
0.000955
73181639
589386346 / 1
01440807010
01456903
01456903
RAMPA®-INSERTS TYPE BAN 6...
RAMPA® inserts type BAN w...
6.5
10
M5
0.80
6.0-6.2
Stainless steel 1.4305
0.00097
73181639
014569030100
014510005
014510005
RAMPA®-INSERTS TYPE BAN 8...
RAMPA® inserts type BAN w...
8.0
10
M5
1.00
7.4-7.7
Steel case hardened, zinc...
0.001808
73181692
589073249 / 1
0145100050100
01451003
01451003
RAMPA®-INSERTS TYPE BAN 8...
RAMPA® inserts type BAN w...
8.0
10
M5
1.00
7.4-7.7
Stainless steel 1.4305
0.001794
73181639
014510030100
014510061
014510061
RAMPA®-INSERTS TYPE BAN 8...
RAMPA® inserts type BAN w...
8.0
10
M5
1.00
7.4-7.7
Steel case hardened, zinc...
0.001804
73181692
712129906 / 1
014510061010
01451007
01451007
RAMPA®-INSERTS TYPE BAN 8...
RAMPA® inserts type BAN w...
8.0
10
M5
1.00
7.4-7.7
Stainless steel 1.4571
0.001852
73181639
589386912 / 1
01451007010
014612005
014612005
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
10.0
12
M6
1.25
9.3-9.6
Steel case hardened, zinc...
0.003621
73181692
589073432 / 1
0146120050100
01461203
01461203
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
10.0
12
M6
1.25
9.3-9.6
Stainless steel 1.4305
0.003717
73181639
589385144 / 1
014612030100
014612061
014612061
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
10.0
12
M6
1.25
9.3-9.6
Steel case hardened, zinc...
0.003662
73181692
712130612 / 1
014612061010
01461207
01461207
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
10.0
12
M6
1.25
9.3-9.6
Stainless steel 1.4571
0.003743
73181639
589387452 / 1
01461207010
014814005
014814005
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
12.0
14
M8
1.50
11.1-11.5
Steel case hardened, zinc...
0.00553
73181692
589073551 / 1
0148140050100
01481403
01481403
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
12.0
14
M8
1.50
11.1-11.5
Stainless steel 1.4305
0.005486
73181639
589385460 / 1
014814030100
014814061
014814061
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
12.0
14
M8
1.50
11.1-11.5
Steel case hardened, zinc...
0.005459
73181692
712131533 / 1
014814061010
01481407
01481407
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
12.0
14
M8
1.50
11.1-11.5
Stainless steel 1.4571
0.00553
73181639
589387682 / 1
01481407010
014108005
014108005
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
14.0
18
M10
1.50
13.1-13.5
Steel case hardened, zinc...
0.00873
73181692
589073913 / 1
0141080050100
01410803
01410803
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
14.0
18
M10
1.50
13.1-13.5
Stainless steel 1.4305
0.009
73181639
014108030100
014108061
014108061
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
14.0
18
M10
1.50
13.1-13.5
Steel case hardened, zinc...
0.008848
73181692
712131767 / 1
014108061010
01410807
01410807
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
14.0
18
M10
1.50
13.1-13.5
Stainless steel 1.4571
0.008796
73181639
589387901 / 1
01410807010
014123061
014123061
RAMPA®-INSERTS TYPE BAN 1...
RAMPA® inserts type BAN w...
16.0
22
M12
1.75
15.0-15.4
Steel case hardened, zinc...
0.0131
73181692
712132420 / 1
014123061050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求