피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Elbow, Aluminium acc. to EN 485, EN AW 5083-0, welded, acc. to ASTM B361 - Long Radius
Huelsen
Elbows
Elbows Aluminium
Powered by
CAD모델 선택
{huelsen/1_rohrbogen/1_aluminium/bogen_b_361_012.prj},{NB=0125580603090},{ARTNR=0125580603090},{DN=22},{SCH=10},{D1=558.8},{S1=6.35},{R1=838},{R2=-/+},{R3=3.0},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=44.806},{PG=Bogen},{PUG=Schweissbogen},{NORM=ASTM B361},{AUS=geschweisst},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5083-0},{SV=ANSI B16,9},{PN=10},{AUS2=nach},{AUS3=Bauart}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
SCH
Schedule
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
PN
ⁿ/ₐ
0123550703045
0123550703045
14
20
355.6
7.92
533 -/+ 3.0
45°
Long Radius
11.206
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
20
0123551103045
0123551103045
14
40
355.6
11.12
533 -/+ 3.0
45°
Long Radius
15.566
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
30
0124060703045
0124060703045
16
20
406.4
7.92
610 -/+ 3.0
45°
Long Radius
14.705
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
16
0124061203045
0124061203045
16
40
406.4
12.70
610 -/+ 3.0
45°
Long Radius
23.254
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
30
0124570603045
0124570603045
18
10
457.2
6.35
686 -/+ 3.0
45°
Long Radius
14.949
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
10
0124570703045
0124570703045
18
20
457.2
7.92
686 -/+ 3.0
45°
Long Radius
18.570
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
16
0124571403045
0124571403045
18
40
457.2
14.27
686 -/+ 3.0
45°
Long Radius
32.914
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
30
0125080603045
0125080603045
20
10
508.0
6.35
762 -/+ 3.0
45°
Long Radius
18.561
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
10
0125080903045
0125080903045
20
20
508.0
9.52
762 -/+ 3.0
45°
Long Radius
27.625
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
16
0125081503045
0125081503045
20
40
508.0
15.08
762 -/+ 3.0
45°
Long Radius
43.195
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
30
0125580603045
0125580603045
22
10
558.8
6.35
838 -/+ 3.0
45°
Long Radius
22.403
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
10
0125580903045
0125580903045
22
20
558.8
9.52
838 -/+ 3.0
45°
Long Radius
33.365
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
16
0125581503045
0125581503045
22
40
558.8
15.87
838 -/+ 3.0
45°
Long Radius
54.878
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
25
0126090603045
0126090603045
24
10
609.6
6.35
914 -/+ 3.0
45°
Long Radius
26.781
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
10
0126090903045
0126090903045
24
20
609.6
9.52
914 -/+ 3.0
45°
Long Radius
39.908
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
10
0126091703045
0126091703045
24
40
609.6
17.47
914 -/+ 3.0
45°
Long Radius
72.116
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
25
0126600703045
0126600703045
26
10
660.4
7.92
991 -/+ 3.0
45°
Long Radius
39.163
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
10
0126601203045
0126601203045
26
20
660.4
12.70
991 -/+ 3.0
45°
Long Radius
62.269
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
16
0126600903045
0126600903045
26
Std.
660.4
9.52
991 -/+ 3.0
45°
Long Radius
46.942
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
10
0127110703045
0127110703045
28
10
711.2
7.92
1067 -/+ 3.0
45°
Long Radius
45.455
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
10
0127111203045
0127111203045
28
20
711.2
12.70
1067 -/+ 3.0
45°
Long Radius
72.319
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
16
0127110903045
0127110903045
28
Std.
711.2
9.52
1067 -/+ 3.0
45°
Long Radius
54.495
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
10
0123550703090
0123550703090
14
20
355.6
7.92
533 -/+ 3.0
90°
Long Radius
22.412
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
20
0123551103090
0123551103090
14
40
355.6
11.12
533 -/+ 3.0
90°
Long Radius
31.133
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
30
0124060703090
0124060703090
16
20
406.4
7.92
610 -/+ 3.0
90°
Long Radius
29.410
Elbow, Aluminium acc. to ...
Elbows
Elbows to welding
ASTM B361
welded
Aluminium, EN 485, EN AW ...
ANSI B16,9
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청