您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
01000252000 - Positioning bushing without collar, Form A
SToxxparts
01 Standard parts according to DIN
01000252000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000252000/01000252000.prj},{NB=01000252279},{ARTNR=01000252279},{D1=27},{D2=42},{L1=25},{MAT=Stahl, gehärtet (HRC 62 ±2)},{GEW=156.2},{INFO=https://api.meleven.de/out/SToxxparts/df.46.ae.010002520009.pdf},{PREVIEW=01000252000.png},{DEFAULTSORTATTR=438}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
F7
[mm]
D2
N6
[mm]
L1
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000252001
01000252001
0.6
3
6
Stahl, gehärtet (HRC 62 ±...
0.3
01000252002
01000252002
0.7
3
6
Stahl, gehärtet (HRC 62 ±...
0.3
01000252003
01000252003
0.8
3
6
Stahl, gehärtet (HRC 62 ±...
0.3
01000252004
01000252004
0.9
3
6
Stahl, gehärtet (HRC 62 ±...
0.3
01000252005
01000252005
0.9
3
9
Stahl, gehärtet (HRC 62 ±...
0.4
01000252006
01000252006
1.1
4
6
Stahl, gehärtet (HRC 62 ±...
0.5
01000252007
01000252007
1.1
4
9
Stahl, gehärtet (HRC 62 ±...
0.8
01000252008
01000252008
1.2
4
6
Stahl, gehärtet (HRC 62 ±...
0.5
01000252009
01000252009
1.2
4
9
Stahl, gehärtet (HRC 62 ±...
0.7
01000252010
01000252010
1.3
4
6
Stahl, gehärtet (HRC 62 ±...
0.5
01000252011
01000252011
1.3
4
9
Stahl, gehärtet (HRC 62 ±...
0.7
01000252012
01000252012
1.4
4
6
Stahl, gehärtet (HRC 62 ±...
0.5
01000252013
01000252013
1.4
4
9
Stahl, gehärtet (HRC 62 ±...
0.7
01000252014
01000252014
1.5
4
6
Stahl, gehärtet (HRC 62 ±...
0.4
01000252015
01000252015
1.5
4
9
Stahl, gehärtet (HRC 62 ±...
0.7
01000252016
01000252016
1.6
4
6
Stahl, gehärtet (HRC 62 ±...
0.4
01000252017
01000252017
1.6
4
9
Stahl, gehärtet (HRC 62 ±...
0.7
01000252018
01000252018
1.7
4
6
Stahl, gehärtet (HRC 62 ±...
0.4
01000252019
01000252019
1.7
4
9
Stahl, gehärtet (HRC 62 ±...
0.7
01000252020
01000252020
1.8
4
6
Stahl, gehärtet (HRC 62 ±...
0.5
01000252021
01000252021
1.8
4
9
Stahl, gehärtet (HRC 62 ±...
0.7
01000252022
01000252022
1.9
5
6
Stahl, gehärtet (HRC 62 ±...
0.7
01000252023
01000252023
1.9
5
9
Stahl, gehärtet (HRC 62 ±...
1.1
01000252024
01000252024
10.1
18
12
Stahl, gehärtet (HRC 62 ±...
14
01000252025
01000252025
10.1
18
20
Stahl, gehärtet (HRC 62 ±...
27
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
01000196000 - Drill bushing H, DIN 173
SToxxparts
31.05.2022
B0007 - Basic bush DIN 173 Form H
Blohm
03.06.2024
Spacer - Spacer
MayTec
30.09.2022
MAE-ANLAUFSCHEIBEN-STBR - Thrust washers, self-lubricating, sheet steel wit...
MÄDLER
10.04.2024
277. - Drill bush without collar, DIN 179 Shape A
FIBRO
21.07.2023
SKF®-AXIAL-KULG - Single Direction Thrust Ball Bearings SKF ®, Single Row, ...
MÄDLER
10.04.2024
BPT_001 - Thrust washers
SKF
11.08.2023
DU Bushes mm - Bushes mm
GGB
13.03.2024
B20 - Demountable bronze-plated guide bushing
AMDL - Atelier Mécanique de La Lauch
06.10.2021
HSB - Hexagonal spacer - Brass
HPC
03.08.2023
MPB - Hexagonal spacer - Brass
HPC
03.08.2023
CVK - Roof spacer kit
nVent HOFFMAN
20.11.2023
GN 6220 - Spacers, Type B, female thread and threaded stud
JW Winco
25.06.2024
GN 6226 - Stainless Steel Spacers, Hygienic Design, Type A3, Through-hole w...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求