您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type ES
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for plastics
Powered by
CAD模型選擇
{rampa/inserts/plastic/inserts_type_es_009.prj},{NB=00961401_100},{ART=00961401},{D=10.0},{L=14},{D1H=6},{H=1.50},{N=3.0},{T=6.0},{F=1.11},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP ES 10 X 14 M6, MESSING},{LONGTEXT=RAMPA-Muffen Typ ES mit breitem Schneidschlitz. Erleichtert das Einschrauben in härteren Materialien wie z.B. in duro- und thermoplastische Kunststoffe, Leichtmetalllegierungen und Stahlgussanwendungen.},{D1=M6},{VH1=[8.6:9.4]},{V=8.6-9.4},{MAT=Messing},{FARBE=B5A642},{PCKH1=[100,1000,5000]},{GEW=0.00384},{TARIC=74153300},{DIN=},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6c},{MATCOMPL4=12b00ea6-5803-4630-9dfc-7e0e9905d56b},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
H
Pitch
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
00925603
00925603
RAMPA®-INSERTS TYPE ES 4,...
RAMPA® inserts type ES wi...
4.5
6
M2.5
0.50
4.0-4.3
Stainless steel 1.4305
0.0004
73181639
009256030100
009306002
009306002
RAMPA®-INSERTS TYPE ES 5 ...
RAMPA® inserts type ES wi...
5.0
6
M3
0.50
4.6-4.8
Steel zinc plated (yellow...
0.000407
73181692
589077438 / 1
0093060020100
009306005
009306005
RAMPA®-INSERTS TYPE ES 5 ...
RAMPA® inserts type ES wi...
5.0
6
M3
0.50
4.6-4.8
Steel case hardened, zinc...
0.000425
73181692
589077438 / 1
0093060050100
00930601
00930601
RAMPA®-INSERTS TYPE ES 5 ...
RAMPA® inserts type ES wi...
5.0
6
M3
0.50
4.6-4.8
Brass
0.000465
74153300
589077859 / 1
009306010100
00930603
00930603
RAMPA®-INSERTS TYPE ES 5 ...
RAMPA® inserts type ES wi...
5.0
6
M3
0.50
4.6-4.8
Stainless steel 1.4305
0.000438
73181639
589366540 / 1
009306030100
009306061
009306061
RAMPA®-INSERTS TYPE ES 5 ...
RAMPA® inserts type ES wi...
5.0
6
M3
0.50
4.6-4.8
Steel case hardened, zinc...
0.0004214
73181692
712375786 / 1
0093060610100
009408002
009408002
RAMPA®-INSERTS TYPE ES 6,...
RAMPA® inserts type ES wi...
6.5
8
M4
0.75
5.8-6.2
Steel zinc plated (yellow...
0.000881
73181692
589047030 / 1
0094080020100
009408005
009408005
RAMPA®-INSERTS TYPE ES 6,...
RAMPA® inserts type ES wi...
6.5
8
M4
0.75
5.8-6.2
Steel case hardened, zinc...
0.000895
73181692
589047030 / 1
0094080050100
00940801
00940801
RAMPA®-INSERTS TYPE ES 6,...
RAMPA® inserts type ES wi...
6.5
8
M4
0.75
5.8-6.2
Brass
0.000961
74153300
589086336 / 1
009408010100
00940803
00940803
RAMPA®-INSERTS TYPE ES 6,...
RAMPA® inserts type ES wi...
6.5
8
M4
0.75
5.8-6.2
Stainless steel 1.4305
0.000883
73181639
589366736 / 1
009408030100
009408061
009408061
RAMPA®-INSERTS TYPE ES 6,...
RAMPA® inserts type ES wi...
6.5
8
M4
0.75
5.8-6.2
Steel case hardened, zinc...
0.000895
73181692
712377757 / 1
009408061010
00940807
00940807
RAMPA®-INSERTS TYPE ES 6,...
RAMPA® inserts type ES wi...
6.5
8
M4
0.75
5.8-6.2
Stainless steel 1.4571
0.000896
73181639
589370371 / 1
00940807010
009508002
009508002
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
8
M5
1.00
7.1-7.6
Steel zinc plated (yellow...
0.001278
73181692
589049361 / 1
0095080020100
009508005
009508005
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
8
M5
1.00
7.1-7.6
Steel case hardened, zinc...
0.001249
73181692
589049361 / 1
0095080050100
009508061
009508061
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
8
M5
1.00
7.1-7.6
Steel case hardened, zinc...
0.001261
73181692
712378346 / 1
0095080610100
009510002
009510002
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
10
M5
1.00
7.1-7.6
Steel zinc plated (yellow...
0.001613
73181692
589050359 / 1
0095100020100
009510005
009510005
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
10
M5
1.00
7.1-7.6
Steel case hardened, zinc...
0.00159
73181692
589050359 / 1
0095100050100
00951001
00951001
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
10
M5
1.00
7.1-7.6
Brass
0.00171
74153300
589098037 / 1
009510010100
00951003
00951003
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
10
M5
1.00
7.1-7.6
Stainless steel 1.4305
0.001595
73181639
589366950 / 1
009510030100
009510061
009510061
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
10
M5
1.00
7.1-7.6
Steel case hardened, zinc...
0.001592
73181692
712378516 / 1
009510061010
00951007
00951007
RAMPA®-INSERTS TYPE ES 8 ...
RAMPA® inserts type ES wi...
8.0
10
M5
1.00
7.1-7.6
Stainless steel 1.4571
0.0015964
73181639
589370896 / 1
00951007010
009608002
009608002
RAMPA®-INSERTS TYPE ES 9 ...
RAMPA® inserts type ES wi...
9.0
8
M6
1.00
8.2-8.6
Steel zinc plated (yellow...
0.001494
73181692
589050766 / 1
0096080020100
00960801
00960801
RAMPA®-INSERTS TYPE ES 9 ...
RAMPA® inserts type ES wi...
9.0
8
M6
1.00
8.2-8.6
Brass
0.001563
74153300
589098927 / 1
009608010100
00960803
00960803
RAMPA®-INSERTS TYPE ES 9 ...
RAMPA® inserts type ES wi...
9.0
8
M6
1.00
8.2-8.6
Stainless steel 1.4305
0.001488
73181639
00960803010
009608061
009608061
RAMPA®-INSERTS TYPE ES 9 ...
RAMPA® inserts type ES wi...
9.0
8
M6
1.00
8.2-8.6
Steel case hardened, zinc...
0.001489
73181692
712378974 / 1
009608061010
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求