您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
0002000W - Stainless(+)Pan head with washer machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/0200w.prj},{NB=00-02-000W-0040-0140},{S=M 4},{L=14},{L1=6,7,8,10,12,14,15,16,18,20,22,25,30},{L2=6,8,10,12,14,15,16,18,20,22,25,30},{L3=6,8,10,12,14,15,16,18,20,22,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-02-000W-0030-0060
M 3
6
00-02-000W-0030-0060
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0070
M 3
7
00-02-000W-0030-0070
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0080
M 3
8
00-02-000W-0030-0080
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0100
M 3
10
00-02-000W-0030-0100
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0120
M 3
12
00-02-000W-0030-0120
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0140
M 3
14
00-02-000W-0030-0140
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0150
M 3
15
00-02-000W-0030-0150
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0160
M 3
16
00-02-000W-0030-0160
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0180
M 3
18
00-02-000W-0030-0180
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0200
M 3
20
00-02-000W-0030-0200
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0220
M 3
22
00-02-000W-0030-0220
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0250
M 3
25
00-02-000W-0030-0250
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0030-0300
M 3
30
00-02-000W-0030-0300
0.500
2
5.500
-0.5
2.200
+-0.2
00-02-000W-0040-0060
M 4
6
00-02-000W-0040-0060
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0080
M 4
8
00-02-000W-0040-0080
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0100
M 4
10
00-02-000W-0040-0100
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0120
M 4
12
00-02-000W-0040-0120
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0140
M 4
14
00-02-000W-0040-0140
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0150
M 4
15
00-02-000W-0040-0150
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0160
M 4
16
00-02-000W-0040-0160
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0180
M 4
18
00-02-000W-0040-0180
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0200
M 4
20
00-02-000W-0040-0200
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0220
M 4
22
00-02-000W-0040-0220
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0250
M 4
25
00-02-000W-0040-0250
0.700
2
7.000
-0.5
3.000
+-0.2
00-02-000W-0040-0300
M 4
30
00-02-000W-0040-0300
0.700
2
7.000
-0.5
3.000
+-0.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00000T11 - SteelTRXFlat countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000T13 - SteelTRXTruss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000000 - Steel(+)Pan head machine screw(Full thread)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00120004 - Stainless SUS316L(+)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0000510 - Spring Nut (Small)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
00000011 - Steel(+)Flat countersunk machine screw(Old JIS)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020204 - Stainless(+)(-)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N00212C0 - E-Lock Nut with cap (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0080236 - U-Nut with flange (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
00020006 - Stainless(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0021210 - E-Lock Nut (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
00000005 - Steel(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0001010C - Brass(-)Flat machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0002000H - Steel(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求