WSM Rings - Spiral Retaining Rings, Heavy Duty
Smalley
SPIRAL RETAINING RINGS
Powered by
CAD모델 선택
{smalley/spiral_rings/sm_wsm.prj},{NB=WSM-315},{PARTID=8799},{PARTNBR=WSM-315},{ROT=0.000},{CD=0.0000},{CD2=0.0000},{RINGTYPE=External},{DS=2s},{RS=36880},{GY=18960},{NBROFTURNS=2},{AD=3.156},{MAT=},{GD=2.986},{GDT=(+/-.006)},{GW=0.103},{GWT=(+.005/-.000)},{RD=2.965},{DT=(+.000/-.030)},{RT=0.093},{TT=(+/-.003)},{RRW=0.225},{RRWT=(+/-.005)},{CRIMP=Yes},{UNITS=standard},{GSO=40},{NE=Spiral Retaining Rings - Heavy Duty Series}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNBR
Smalley Part Number
ⁿ/ₐ
ROT
Rotation
ⁿ/ₐ
CD
Cut Deviation
[인치]
CD2
Cut Deviation
[인치]
RINGTYPE
Type of Ring
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
AD
Application Diameter
[인치]
GD
Groove Diameter
[인치]
GDT
Groove Diameter Tolerance
[인치]
GW
Groove Width Min.
[인치]
GWT
Groove Width Tolerance
[인치]
RD
Ring Diameter
[인치]
DT
Diameter Tolerance
[인치]
RT
Ring Thickness
[인치]
TT
Thickness Tolerance
[인치]
RRW
Ring Radial Wall
[인치]
RRWT
Ring Radial Wall Tolerance
[인치]
WSM-25
WSM-25
1.350
0.0005
0.0010
External
2
0.250
0.230
(+/-.002)
0.029
(+.003/-.000)
0.228
(+.000/-.010)
0.025
(+/-.002)
0.020
(+/-.004)
WSM-31
WSM-31
1.050
-0.0005
0.0010
External
2
0.312
0.290
(+/-.002)
0.029
(+.003/-.000)
0.287
(+.000/-.010)
0.025
(+/-.002)
0.025
(+/-.004)
WSM-37
WSM-37
0.870
0.0000
0.0010
External
2
0.375
0.352
(+/-.002)
0.029
(+.003/-.000)
0.349
(+.000/-.010)
0.025
(+/-.002)
0.030
(+/-.004)
WSM-43
WSM-43
0.750
0.0000
0.0010
External
2
0.437
0.412
(+/-.002)
0.029
(+.003/-.000)
0.409
(+.000/-.012)
0.025
(+/-.002)
0.035
(+/-.004)
WSM-46
WSM-46
0.670
0.0000
0.0005
External
2
0.469
0.443
(+/-.002)
0.029
(+.003/-.000)
0.439
(+.000/-.013)
0.025
(+/-.002)
0.045
(+/-.004)
WSM-50
WSM-50
0.850
0.0000
0.0005
External
2
0.500
0.468
(+/-.002)
0.039
(+.003/-.000)
0.464
(+.000/-.013)
0.035
(+/-.002)
0.050
(+/-.004)
WSM-55
WSM-55
0.810
0.0000
0.0005
External
2
0.551
0.519
(+/-.002)
0.039
(+.003/-.000)
0.514
(+.000/-.013)
0.035
(+/-.002)
0.050
(+/-.004)
WSM-56
WSM-56
0.800
0.0000
0.0005
External
2
0.562
0.530
(+/-.002)
0.039
(+.003/-.000)
0.525
(+.000/-.013)
0.035
(+/-.002)
0.050
(+/-.004)
WSM-59
WSM-59
0.765
0.0000
0.0005
External
2
0.594
0.559
(+/-.003)
0.039
(+.003/-.000)
0.554
(+.000/-.013)
0.035
(+/-.002)
0.050
(+/-.004)
WSM-62
WSM-62
0.720
0.0000
0.0005
External
2
0.625
0.588
(+/-.003)
0.039
(+.003/-.000)
0.583
(+.000/-.013)
0.035
(+/-.002)
0.055
(+/-.004)
WSM-66
WSM-66
0.675
0.0000
0.0005
External
2
0.669
0.629
(+/-.003)
0.039
(+.003/-.000)
0.623
(+.000/-.013)
0.035
(+/-.002)
0.055
(+/-.004)
WSM-68
WSM-68
0.000
0.0000
0.0000
External
2
0.688
0.646
(+/-.003)
0.046
(+.003/-.000)
0.641
(+.000/-.013)
0.042
(+/-.002)
0.065
(+/-.004)
WSM-75
WSM-75
0.000
0.0000
0.0000
External
2
0.750
0.704
(+/-.003)
0.046
(+.003/-.000)
0.698
(+.000/-.013)
0.042
(+/-.002)
0.065
(+/-.004)
WSM-78
WSM-78
0.000
0.0000
0.0000
External
2
0.781
0.733
(+/-.003)
0.046
(+.003/-.000)
0.727
(+.000/-.013)
0.042
(+/-.002)
0.065
(+/-.004)
WSM-81
WSM-81
0.000
0.0000
0.0000
External
2
0.812
0.762
(+/-.003)
0.046
(+.003/-.000)
0.756
(+.000/-.013)
0.042
(+/-.002)
0.065
(+/-.004)
WSM-87
WSM-87
0.000
0.0000
0.0000
External
2
0.875
0.821
(+/-.003)
0.046
(+.003/-.000)
0.814
(+.000/-.013)
0.042
(+/-.002)
0.075
(+/-.004)
WSM-93
WSM-93
0.000
0.0000
0.0000
External
2
0.938
0.882
(+/-.003)
0.046
(+.003/-.000)
0.875
(+.000/-.013)
0.042
(+/-.002)
0.075
(+/-.004)
WSM-98
WSM-98
0.000
0.0000
0.0000
External
2
0.984
0.926
(+/-.003)
0.046
(+.003/-.000)
0.919
(+.000/-.013)
0.042
(+/-.002)
0.085
(+/-.004)
WSM-100
WSM-100
0.000
0.0000
0.0000
External
2
1.000
0.940
(+/-.003)
0.046
(+.003/-.000)
0.932
(+.000/-.013)
0.042
(+/-.002)
0.085
(+/-.004)
WSM-102
WSM-102
0.000
0.0000
0.0000
External
2
1.023
0.961
(+/-.003)
0.046
(+.003/-.000)
0.953
(+.000/-.013)
0.042
(+/-.002)
0.085
(+/-.004)
WSM-106
WSM-106
0.000
0.0000
0.0000
External
2
1.062
0.998
(+/-.004)
0.056
(+.004/-.000)
0.986
(+.000/-.013)
0.050
(+/-.002)
0.103
(+/-.004)
WSM-112
WSM-112
0.000
0.0000
0.0000
External
2
1.125
1.059
(+/-.004)
0.056
(+.004/-.000)
1.047
(+.000/-.013)
0.050
(+/-.002)
0.103
(+/-.004)
WSM-118
WSM-118
0.000
0.0000
0.0000
External
2
1.188
1.118
(+/-.004)
0.056
(+.004/-.000)
1.105
(+.000/-.013)
0.050
(+/-.002)
0.103
(+/-.004)
WSM-125
WSM-125
0.000
0.0000
0.0000
External
2
1.250
1.176
(+/-.004)
0.056
(+.004/-.000)
1.163
(+.000/-.013)
0.050
(+/-.002)
0.103
(+/-.004)
WSM-131
WSM-131
0.000
0.0000
0.0000
External
2
1.312
1.232
(+/-.004)
0.056
(+.004/-.000)
1.218
(+.000/-.013)
0.050
(+/-.002)
0.118
(+/-.004)
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
TA Series : NFPA Aluminum Cylinders
Bimba Products
23.04.2024
S-2000 Pillow Block with Type E Dimensions 4-Bolt Trident Seal Non-Expansio...
Baldor Reliance
09.11.2021
WHM Rings - Spiral Retaining Rings, Heavy Duty
Smalley
06.06.2024
SSB Springs - Gap Type Springs - Metric
Smalley
29.02.2024
ES Rings - Spiral Retaining Rings - Metric
Smalley
06.06.2024
VSM Rings - Spiral Retaining Rings, Light Duty - Metric
Smalley
06.06.2024
CS Springs - Crest-to-Crest Springs with Shims
Smalley
29.02.2024
DNH Rings - Spiral Retaining Rings, DIN
Smalley
06.06.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
WST Rings - Spiral Retaining Springs, Medium Heavy Duty
Smalley
06.06.2024
SSR Springs Overlap - Overlap Type Springs
Smalley
29.02.2024
SSR Springs - Gap Type Springs
Smalley
29.02.2024
RW Springs - Wavo Springs
Smalley
11.03.2024
SSR-N Springs - Gap Type Springs
Smalley
29.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청