您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
TH47R - Welding staves conn point f. Universal Connection
Märkische Stanz-Partner
Technische Hilfsmittel
Powered by
CAD模型選擇
{msp/teschnische_hilfsmittel/th47r_asmtab.prj},{NB=TH47R/053 (0)},{CNSORDERNO=TH47R/053},{TYPE=TH47R},{COMPANY=MSP},{BEZEICH=TH47R/053},{TRA=2.50 },{A=28},{B=126},{C=30},{D=53},{G=53},{T=179},{GEW=1.5},{SN=3+5},{HV=3.0},{R=12.500},{O=15.000},{ANG=28.0},{ROT=0},{K=12.500},{VERS=2.000},{PPATH=assemblies/th47r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
BEZEICH
Notation
ⁿ/ₐ
TRA
WLL
[t]
A
Lenght
[mm]
B
Lenght
[mm]
C
Lenght
[mm]
D
Diameter
[mm]
G
Lenght
[mm]
T
Height
[mm]
GEW
Weight
[kg]
SN
Welding beam HV+filled weld
ⁿ/ₐ
TH47R/040
TH47R/040
TH47R
MSP
TH47R/040
1.50
20
97
25
40
44
141
0.9
4.5
TH47R/053
TH47R/053
TH47R
MSP
TH47R/053
2.50
28
126
30
53
53
179
1.5
3+5
TH47R/068
TH47R/068
TH47R
MSP
TH47R/068
4.00
36
150
35
68
66
217
3.2
3+6
TH47R/083
TH47R/083
TH47R
MSP
TH47R/083
5.00
37
174
40
83
79
253
6.3
3+8
TH47R/088
TH47R/088
TH47R
MSP
TH47R/088
8.00
49
208
48
88
88
296
8.8
3+10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TH56R - Hoist rings - rotatable, Standard/Vario
Märkische Stanz-Partner
02.06.2020
TH705 - Dowel pins with internal thread, similar DIN EN ISO 8375)
Märkische Stanz-Partner
31.08.2021
TH55R - Eyebolts - rotatable, STAR POINT
Märkische Stanz-Partner
02.06.2020
TH 751 - Ejector, DIN 1530 Form D
Märkische Stanz-Partner
31.08.2021
TH53R - Universal lifting points with eye hook, double ball-bearing
Märkische Stanz-Partner
02.06.2020
TH700 - Dowel pins, DIN EN 28734 Form A (DIN 6325)
Märkische Stanz-Partner
31.08.2021
FS 425 - Ball cages, brass
Märkische Stanz-Partner
02.06.2020
TH320 - Springs plungers with ball and slot, Type KN
Märkische Stanz-Partner
02.06.2020
SE 791 - Die bottons DIN9845 without collar, form A
Märkische Stanz-Partner
31.08.2021
SE 733 - Punches 30° head, shouldered shank
Märkische Stanz-Partner
02.06.2020
FS 424 VI - Mounting elements for ball cage FS 424
Märkische Stanz-Partner
02.06.2020
SE 711 EDM - Die buttons with start hole and counterbore relief, ISO 8977A
Märkische Stanz-Partner
31.08.2021
SE 786 - Punches DIN 9861, Form C, shouldered shank
Märkische Stanz-Partner
31.08.2021
SE 730 - Punches 30° head
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求