您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: DIM
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Extension Springs - Metre Lengths - Steel wire to UNI EN 10270.1 - SH
DIM
EXTENSION METRE LENGTHS
Powered by
CAD模型選擇
{dim/extension_metre_lengths/extension_springs_m_length_1.prj},{NB=T39110},{MAT=CARBON STEEL WIRE},{D=1.20},{DM=11.80},{L0=1000},{TOL=},{SURFIN=Oiled for steel wire springs},{C=0.13},{F0=2.50},{WR=rechts},{WER=1.1200},{P1CS=7.800},{P1SS=6.500},{PNCS=T39110},{PNSS=T49110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNR
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d - Wire diameter
[mm]
DM
Dm - Mean coil diameter
[mm]
L0
L0 - Free length
[mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
T39000
T39000
Steel wire to UNI EN 1027...
0.40
2.00
1000
Oiled for steel wire spri...
T39010
T39010
Steel wire to UNI EN 1027...
0.40
3.00
1000
Oiled for steel wire spri...
T39020
T39020
Steel wire to UNI EN 1027...
0.50
3.00
1000
Oiled for steel wire spri...
T39030
T39030
Steel wire to UNI EN 1027...
0.50
5.00
1000
Oiled for steel wire spri...
T39040
T39040
Steel wire to UNI EN 1027...
0.63
3.90
1000
Oiled for steel wire spri...
T39050
T39050
Steel wire to UNI EN 1027...
0.63
6.40
1000
Oiled for steel wire spri...
T39060
T39060
Steel wire to UNI EN 1027...
0.80
4.70
1000
Oiled for steel wire spri...
T39070
T39070
Steel wire to UNI EN 1027...
0.80
8.20
1000
Oiled for steel wire spri...
T39080
T39080
Steel wire to UNI EN 1027...
1.00
6.00
1000
Oiled for steel wire spri...
T39090
T39090
Steel wire to UNI EN 1027...
1.00
10.00
1000
Oiled for steel wire spri...
T39100
T39100
Steel wire to UNI EN 1027...
1.20
7.30
1000
Oiled for steel wire spri...
T39110
T39110
Steel wire to UNI EN 1027...
1.20
11.80
1000
Oiled for steel wire spri...
T39120
T39120
Steel wire to UNI EN 1027...
1.60
9.40
1000
Oiled for steel wire spri...
T39130
T39130
Steel wire to UNI EN 1027...
1.60
15.40
1000
Oiled for steel wire spri...
T39140
T39140
Steel wire to UNI EN 1027...
2.00
12.00
1000
Oiled for steel wire spri...
T39150
T39150
Steel wire to UNI EN 1027...
2.00
20.00
1000
Oiled for steel wire spri...
T39160
T39160
Steel wire to UNI EN 1027...
2.20
12.80
1000
Oiled for steel wire spri...
T39170
T39170
Steel wire to UNI EN 1027...
2.20
21.80
1000
Oiled for steel wire spri...
T39180
T39180
Steel wire to UNI EN 1027...
2.50
15.50
1000
Oiled for steel wire spri...
T39190
T39190
Steel wire to UNI EN 1027...
2.50
25.50
1000
Oiled for steel wire spri...
T39200
T39200
Steel wire to UNI EN 1027...
2.80
17.20
1000
Oiled for steel wire spri...
T39210
T39210
Steel wire to UNI EN 1027...
2.80
27.20
1000
Oiled for steel wire spri...
T39220
T39220
Steel wire to UNI EN 1027...
3.20
18.80
1000
Oiled for steel wire spri...
T39230
T39230
Steel wire to UNI EN 1027...
3.20
32.80
1000
Oiled for steel wire spri...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Extension Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Compression Springs - Steel wire to UNI EN 10270.1 - SH
DIM
26.09.2017
Extension springs - Gutekunst Federn
Gutekunst Federn
28.10.2021
Extension Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
26.09.2017
LWS, LUS - Tension Springs - Long Type
Misumi
30.06.2021
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
ES-201 - Closed-End Wire Extension Springs
Reid Supply
22.02.2022
AWA ,AUA ,AWY, BWY, AUY, BUY, AWU, BWU, AUU, BUU, AWS, BWS, AUS, BUSS, AWF...
Misumi
15.09.2021
Extention Spring - according to DIN and other standards
Febrotec
16.05.2024
383A - MALE TEE
ELYSEE
25.03.2024
RQB1 90-M - Kunststoff-Schnellverschraubungs Bogen90° mit Gewindeanschluß m...
DKC
10.03.2023
T49 - Extension spring - 1 metre - Stainless steel
HPC
01.08.2023
Extension Springs - Custom - MC
M&R Spring
18.03.2019
Extension Springs - Standard - MX
M&R Spring
18.03.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求