您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
SZ 5906-5925 - Cutting punch with cylindrical head with lift-off pin, reduced, made of HSS
Steinel Normalien
4 Active elements
Powered by
CAD模型選擇
{steinel/activelemente_4/sz_59_asmtab.prj},{NB=SZ5910.5x100},{BESTNR=SZ5910.050-099x100},{D1=5.0 - 9.9},{D1X=5},{D1AX=5.000},{D1BX=9.900},{S=0.1},{D2=10},{R=1},{P=1.000},{D3=13},{D4=1.5},{K=5},{L=100},{L1=17},{BM=HSS},{BESTNR1=SZ5910.},{PPATH=parts/sz_59/sz_59_asmtpl.prj},{FUNC=Ejecting, Stamping, Cuting, Blanking}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
S
Grading
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
K
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
SZ5906.016-059x071
SZ5906.016-059x071
1.6 - 5.9
0.1
6
9
0.8
5
71
10
HSS
0.016
SZ5906.016-059x080
SZ5906.016-059x080
1.6 - 5.9
0.1
6
9
0.8
5
80
10
HSS
0.018
SZ5906.016-059x090
SZ5906.016-059x090
1.6 - 5.9
0.1
6
9
0.8
5
90
10
HSS
0.020
SZ5906.016-059x100
SZ5906.016-059x100
1.6 - 5.9
0.1
6
9
0.8
5
100
10
HSS
0.022
SZ5908.025-079x071
SZ5908.025-079x071
2.5 - 7.9
0.1
8
11
1.2
5
71
13
HSS
0.028
SZ5908.025-079x080
SZ5908.025-079x080
2.5 - 7.9
0.1
8
11
1.2
5
80
13
HSS
0.032
SZ5908.025-079x090
SZ5908.025-079x090
2.5 - 7.9
0.1
8
11
1.2
5
90
13
HSS
0.035
SZ5908.025-079x100
SZ5908.025-079x100
2.5 - 7.9
0.1
8
11
1.2
5
100
13
HSS
0.039
SZ5910.050-099x071
SZ5910.050-099x071
5.0 - 9.9
0.1
10
13
1.5
5
71
17
HSS
0.044
SZ5910.050-099x080
SZ5910.050-099x080
5.0 - 9.9
0.1
10
13
1.5
5
80
17
HSS
0.049
SZ5910.050-099x090
SZ5910.050-099x090
5.0 - 9.9
0.1
10
13
1.5
5
90
17
HSS
0.040
SZ5910.050-099x100
SZ5910.050-099x100
5.0 - 9.9
0.1
10
13
1.5
5
100
17
HSS
0.062
SZ5913.060-129x071
SZ5913.060-129x071
6.0 - 12.9
0.1
13
16
1.5
5
71
17
HSS
0.074
SZ5913.060-129x080
SZ5913.060-129x080
6.0 - 12.9
0.1
13
16
1.5
5
80
17
HSS
0.070
SZ5913.060-129x090
SZ5913.060-129x090
6.0 - 12.9
0.1
13
16
1.5
5
90
17
HSS
0.094
SZ5913.060-129x100
SZ5913.060-129x100
6.0 - 12.9
0.1
13
16
1.5
5
100
17
HSS
0.104
SZ5916.080-159x080
SZ5916.080-159x080
8.0 - 15.9
0.1
16
19
2.0
5
80
17
HSS
0.126
SZ5916.080-159x090
SZ5916.080-159x090
8.0 - 15.9
0.1
16
19
2.0
5
90
17
HSS
0.158
SZ5916.080-159x100
SZ5916.080-159x100
8.0 - 15.9
0.1
16
19
2.0
5
100
17
HSS
0.158
SZ5920.120-195x080
SZ5920.120-195x080
12.0 - 19.5
0.5
20
23
2.5
5
80
17
HSS
0.197
SZ5920.120-195x090
SZ5920.120-195x090
12.0 - 19.5
0.5
20
23
2.5
5
90
17
HSS
0.222
SZ5920.120-195x100
SZ5920.120-195x100
12.0 - 19.5
0.5
20
23
2.5
5
100
17
HSS
0.246
SZ5925.165-245x080
SZ5925.165-245x080
16.5 - 24.5
0.5
25
29
2.5
5
80
17
HSS
0.308
SZ5925.165-245x090
SZ5925.165-245x090
16.5 - 24.5
0.5
25
29
2.5
5
90
17
HSS
0.347
SZ5925.165-245x100
SZ5925.165-245x100
16.5 - 24.5
0.5
25
29
2.5
5
100
17
HSS
0.385
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ 6265 - Cutting bushes for pressing-in, without shoulder, round
Steinel Normalien
14.05.2024
SZ 5693 - Shape-cutting punch with cylindrical head, oval
Steinel Normalien
14.05.2024
SZ 6285 - Cutting bushes for pressing-in, with shoulder, round
Steinel Normalien
14.05.2024
SZ 6013-6050 - Cutting punch with elongated neck reduced
Steinel Normalien
14.05.2024
SZ 6250 - Drill bushes for pressing-in
Steinel Normalien
14.05.2024
SZ 5613-5655 - Cutting punch with cylindrical head, reduced, made of HSS
Steinel Normalien
14.05.2024
SZ 5900 - Cutting punch with cylindrical head with lift-off, made of HSS
Steinel Normalien
14.05.2024
SZ 6121 - Round cutting punches with conical head and recessed shank for re...
Steinel Normalien
14.05.2024
2741. - Punch, stepped, slot, with ejector pin, ISO 8020
FIBRO
21.07.2023
SZ 6255 - Drill bushes with shoulder
Steinel Normalien
14.05.2024
2711. - Punch, stepped, round, with ejector pin, ISO 8020
FIBRO
21.07.2023
2607. - Matrix with shoulder, blank, ISO 8977
FIBRO
21.07.2023
SZ 6229 - Punch guide bush for pressing-in for cutting punches as per ISO 8...
Steinel Normalien
14.05.2024
SZ 5713-5755 - Cutting punch with cylindrical head, reduced, made of Vanadi...
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求