您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7419 - Guide bushes with shoulder, sliding guide bronze-plated
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7419_asmtab.prj},{NB=ST7419.38X052},{BESTNR=ST7419.38X052},{D1=38},{V=1.000},{D3=58},{D5=66},{D6=58},{D8=83},{L1=52},{L3=37},{L4=15},{BM=mit Bund Gleitführung bronzeplattiert},{M=4.000},{P=0.700},{E=7.200},{L=7.000},{H=3.000},{WG=0.600},{PPATH=parts/st_7419/st_7419_asmtpl.prj},{FUNC=Guiding, Stamping, Blanking, Forming}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D8
Diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7419.19X035
ST7419.19X035
19
32
40
32
59
35
23
12
with collar Sliding guide...
0.217
ST7419.19X043
ST7419.19X043
19
32
40
32
59
43
23
20
with collar Sliding guide...
0.285
ST7419.19X059
ST7419.19X059
19
32
40
32
59
59
23
36
with collar Sliding guide...
0.424
ST7419.20X035
ST7419.20X035
20
32
40
32
59
35
23
12
with collar Sliding guide...
0.225
ST7419.20X043
ST7419.20X043
20
32
40
32
59
43
23
20
with collar Sliding guide...
0.295
ST7419.20X059
ST7419.20X059
20
32
40
32
59
59
23
36
with collar Sliding guide...
0.437
ST7419.24X035
ST7419.24X035
24
40
48
40
65
35
23
12
with collar Sliding guide...
0.250
ST7419.24X060
ST7419.24X060
24
40
48
40
65
60
23
37
with collar Sliding guide...
0.500
ST7419.24X080
ST7419.24X080
24
40
48
40
65
80
23
57
with collar Sliding guide...
0.720
ST7419.25X035
ST7419.25X035
25
40
48
40
65
35
23
12
with collar Sliding guide...
0.240
ST7419.25X060
ST7419.25X060
25
40
48
40
65
60
23
37
with collar Sliding guide...
0.500
ST7419.25X080
ST7419.25X080
25
40
48
40
65
80
23
57
with collar Sliding guide...
0.700
ST7419.30X042
ST7419.30X042
30
48
56
48
73
42
30
12
with collar Sliding guide...
0.411
ST7419.30X075
ST7419.30X075
30
48
56
48
73
75
30
45
with collar Sliding guide...
0.823
ST7419.30X093
ST7419.30X093
30
48
56
48
73
93
30
63
with collar Sliding guide...
1.080
ST7419.32X042
ST7419.32X042
32
48
56
48
73
42
30
12
with collar Sliding guide...
0.381
ST7419.32X075
ST7419.32X075
32
48
56
48
73
75
30
45
with collar Sliding guide...
0.770
ST7419.32X093
ST7419.32X093
32
48
56
48
73
93
30
63
with collar Sliding guide...
1.010
ST7419.38X052
ST7419.38X052
38
58
66
58
83
52
37
15
with collar Sliding guide...
0.600
ST7419.38X082
ST7419.38X082
38
58
66
58
83
82
37
45
with collar Sliding guide...
1.060
ST7419.38X107
ST7419.38X107
38
58
66
58
83
107
37
70
with collar Sliding guide...
1.440
ST7419.40X052
ST7419.40X052
40
58
66
58
83
52
37
15
with collar Sliding guide...
0.625
ST7419.40X082
ST7419.40X082
40
58
66
58
83
82
37
45
with collar Sliding guide...
1.100
ST7419.40X107
ST7419.40X107
40
58
66
58
83
107
37
70
with collar Sliding guide...
1.490
ST7419.48X065
ST7419.48X065
48
70
80
70
97
65
47
18
with collar Sliding guide...
0.850
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ST 7377 - Holding clamp
Steinel Normalien
14.05.2024
ST 7120 - Guide pillars with shoulder
Steinel Normalien
14.05.2024
ST 7126 - Guide pillars with shoulder with internal thread, both-sided
Steinel Normalien
14.05.2024
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
14.05.2024
ST 7367 - Holding clamp
Steinel Normalien
14.05.2024
ST 9827 - Guide pillars
Steinel Normalien
14.05.2024
ST 7366 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
ST 7414 - Guide bushes with shoulder, ball guide brass
Steinel Normalien
14.05.2024
ST 7416 - Guide bushes with shoulder, ball guide aluminium
Steinel Normalien
14.05.2024
SZ 4129 - Receiving chucks with flange
Steinel Normalien
14.05.2024
ST 7429 - Guide bushes with flange, sliding guide bronze-plated
Steinel Normalien
14.05.2024
ST 7471 - Guide bushes with shoulder, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7431 - Guide bushes with shoulder, sliding guide with solid lubricant
Steinel Normalien
14.05.2024
ST 7360 - Guide bushes with shoulder
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求