您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 51625 - Adjustable male adaptor union
SERTO
Stainless steel - unions
Powered by
CAD模型選擇
{serto/05_edelstahl/so_51625.prj},{NB=SO 51625-A8-1/4 058.1620.170},{TYPE=SO 51625-A8-1/4},{MATNR=058.1620.170},{DK=8.00},{R=R1/4},{RX=13.157},{BAR=200},{M=M12x1},{NDM=12.000},{P=1.000},{SW1=14},{SW2=14},{L=40.5},{IK=8.0},{ZK=26.0},{EK=6.0},{KG=2.710},{XR=12.0},{XM=17.0},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
R
Thread R
ⁿ/ₐ
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
L
[mm]
IK
[mm]
ZK
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 51625-A4-1/8 058.1620....
SO 51625-A4-1/8
058.1620.060
4.00
R1/8
250
M8x1
10
10
28.5
5.0
18.0
2.5
1.110
1.4571 (Edelstahl)
SO 51625-A5-1/8 058.1620....
SO 51625-A5-1/8
058.1620.080
5.00
R1/8
250
M8x1
10
10
29.0
5.0
19.0
3.2
1.120
1.4571 (Edelstahl)
SO 51625-A6-1/8 058.1620....
SO 51625-A6-1/8
058.1620.100
6.00
R1/8
200
M10x1
12
12
33.5
5.0
23.0
4.0
1.740
1.4571 (Edelstahl)
SO 51625-A6-1/4 058.1620....
SO 51625-A6-1/4
058.1620.110
6.00
R1/4
200
M10x1
12
14
38.5
8.0
25.0
4.0
2.490
1.4571 (Edelstahl)
SO 51625-A8-1/8 058.1620....
SO 51625-A8-1/8
058.1620.160
8.00
R1/8
200
M12x1
14
12
36.5
5.0
25.0
6.0
1.170
1.4571 (Edelstahl)
SO 51625-A8-1/4 058.1620....
SO 51625-A8-1/4
058.1620.170
8.00
R1/4
200
M12x1
14
14
40.5
8.0
26.0
6.0
2.710
1.4571 (Edelstahl)
SO 51625-A10-1/4 058.1620...
SO 51625-A10-1/4
058.1620.270
10.00
R1/4
160
M14x1
17
14
42.0
8.0
28.0
7.0
3.270
1.4571 (Edelstahl)
SO 51625-A10-3/8 058.1620...
SO 51625-A10-3/8
058.1620.280
10.00
R3/8
160
M14x1
17
17
42.0
8.0
28.0
7.0
4.980
1.4571 (Edelstahl)
SO 51625-A10-1/2 058.1620...
SO 51625-A10-1/2
058.1620.285
10.00
R1/2
160
M14x1
17
22
46.0
10.0
30.0
7.0
7.710
1.4571 (Edelstahl)
SO 51625-A12-1/4 058.1620...
SO 51625-A12-1/4
058.1620.380
12.00
R1/4
160
M16x1
19
14
43.0
8.0
29.5
8.0
3.400
1.4571 (Edelstahl)
SO 51625-A12-3/8 058.1620...
SO 51625-A12-3/8
058.1620.390
12.00
R3/8
160
M16x1
19
17
43.0
8.0
29.5
9.0
4.900
1.4571 (Edelstahl)
SO 51625-A12-1/2 058.1620...
SO 51625-A12-1/2
058.1620.400
12.00
R1/2
160
M16x1
19
22
48.0
10.0
32.5
9.0
7.290
1.4571 (Edelstahl)
SO 51625-A15-1/2 058.1620...
SO 51625-A15-1/2
058.1620.534
15.00
R1/2
100
M20x1.5
24
22
52.5
10.0
35.5
12.0
9.100
1.4571 (Edelstahl)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 51121 - Male adaptor union
SERTO
11.03.2024
SO 51124 OR - Male adaptor union with Conovor O-ring seal (FKM)
SERTO
11.03.2024
SO 51335 - Adjustable male adaptor union with edge seal
SERTO
11.03.2024
AD A 80 G-R - Male adaptor G-R
SERTO
11.03.2024
Model 5122 - Unions flat seat (PTFE) - BW / Male - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2023
AD FA 40 NPT - Female adaptor G-NPT
SERTO
11.03.2024
SO 51221 - Female adaptor union
SERTO
11.03.2024
SO 51121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SO 52021 - Elbow union
SERTO
11.03.2024
SO 51124 - Male adaptor union with edge seal
SERTO
11.03.2024
Reducing inserts, L-series - Hexagon for locking, tube socket pre-assembled
VOSS
11.04.2023
SO 51021 RED - Straight reduction union
SERTO
11.03.2024
Elbow male couplings, L/S-series, DIN 2353 Form F - Thread: metric fine thr...
VOSS
11.04.2023
SO 52221 - Elbow union with female adaptor SO 50030
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求