您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 23721 - Male adaptor tee union
SERTO
PVDF - unions
Powered by
CAD模型選擇
{serto/09_kunststoff_pvdf/so_23721.prj},{NB=SO 23721-8-1/8-8 128.3701.160},{TYPE=SO 23721-8-1/8-8},{MATNR=128.3701.160},{DK=8.00},{R=R1/8},{RX=9.728},{DK3=8.00},{BAR=10},{M=M12x1},{NDM=12.000},{P=1.000},{SW1=14},{SW2=10},{SW3=10},{L1=27.5},{L2=20.0},{ZK1=14.5},{ZK2=15.0},{EK=4.8},{KG=1.197},{WERKSTOFF=PVDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
d
[mm]
R
Thread R
ⁿ/ₐ
DK3
d3
[mm]
BAR
Working pressure (PN)
[bar]
M
Thread M
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
SW5
[mm]
L1
[mm]
L2
L1
[mm]
ZK1
z1
[mm]
ZK2
z2
[mm]
EK
e
[mm]
KG
Weight kg/100
[kg]
WERKSTOFF
Material
ⁿ/ₐ
SO 23721-4-1/8-4 128.3701...
SO 23721-4-1/8-4
128.3701.040
4.00
R1/8
4.00
10
M10x1
12
8
10
26.0
19.0
14.0
14.0
2.8
0.926
PVDF
SO 23721-4-1/4-4 128.3701...
SO 23721-4-1/4-4
128.3701.045
4.00
R1/4
4.00
10
M10x1
12
8
14
26.0
24.5
14.0
16.5
2.8
1.148
PVDF
SO 23721-6-1/8-6 128.3701...
SO 23721-6-1/8-6
128.3701.100
6.00
R1/8
6.00
10
M10x1
12
8
10
25.0
19.0
14.0
13.5
2.8
0.938
PVDF
SO 23721-6-1/4-6 128.3701...
SO 23721-6-1/4-6
128.3701.110
6.00
R1/4
6.00
10
M10x1
12
8
14
25.0
24.5
14.0
16.5
2.8
1.160
PVDF
SO 23721-8-1/8-8 128.3701...
SO 23721-8-1/8-8
128.3701.160
8.00
R1/8
8.00
10
M12x1
14
10
10
27.5
20.0
14.5
15.0
4.8
1.197
PVDF
SO 23721-8-1/4-8 128.3701...
SO 23721-8-1/4-8
128.3701.170
8.00
R1/4
8.00
10
M12x1
14
10
14
27.0
25.5
14.0
17.5
4.8
1.300
PVDF
SO 23721-10-1/4-10 128.37...
SO 23721-10-1/4-10
128.3701.270
10.00
R1/4
10.00
10
M14x1
17
12
14
30.0
26.5
16.0
18.5
6.6
2.058
PVDF
SO 23721-10-3/8-10 128.37...
SO 23721-10-3/8-10
128.3701.280
10.00
R3/8
10.00
10
M14x1
17
12
17
30.0
27.0
16.0
19.0
6.6
1.720
PVDF
SO 23721-10/7-1/4-10/7 12...
SO 23721-10/7-1/4-10/7
128.3701.320
10.00
R1/4
10.00
10
M14x1
17
12
14
30.0
26.5
16.0
18.5
5.6
1.544
PVDF
SO 23721-10/7-3/8-10/7 12...
SO 23721-10/7-3/8-10/7
128.3701.330
10.00
R3/8
10.00
10
M14x1
17
12
17
30.0
27.0
16.0
19.0
5.6
1.762
PVDF
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 22421 - Male adaptor elbow union
SERTO
11.03.2024
SO 21821 - Adjustable reduction union
SERTO
11.03.2024
SO 21221 - Female adaptor union
SERTO
11.03.2024
SO 23021 - Tee union
SERTO
11.03.2024
SO 21121 NPT - Male adaptor union NPT
SERTO
11.03.2024
SO 21121 - Male adaptor union
SERTO
11.03.2024
SO 22621 - Adjustable elbow union
SERTO
11.03.2024
MMS-plus - MULTI-MONTI-plus ST, with metric stud
HECO-Schrauben
14.10.2021
SO 23621 - Adjustable tee union
SERTO
11.03.2024
SO 22421 NPT - Male adaptor elbow union NPT
SERTO
11.03.2024
SO NV 22A00 - Regulating valve with female thread
SERTO
30.04.2024
SO 30511 - Male adaptor hose nozzle R
SERTO
11.03.2024
Tee, central male (C7)
Metalwork
21.07.2022
SO 51124 METR - Male adaptor union METR
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求