您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
SO 03221 - Tee union with female adaptor SO 00030
SERTO
Brass G - unions
Powered by
CAD模型選擇
{serto/03_messing_g/so_03221.prj},{NB=SO 03221-10-1/4-10 248.3201.270},{TYPE=SO 03221-10-1/4-10},{MATNR=248.3201.270},{DK=10.00},{G=G1/4},{DK3=10.00},{BAR=100},{G2=G3/8},{SW1=14},{SW2=17},{SW3=22},{L1=34.5},{L2=38.0},{ZK1=23.0},{ZK2=27.0},{EK=8.0},{KG=16.780},{GX=13.157},{GX2=16.662},{WERKSTOFF=CW617N (Messing)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
DK
[mm]
G
Thread G
ⁿ/ₐ
DK3
[mm]
BAR
Working pressure (PN)
[bar]
G2
Thread G
ⁿ/ₐ
SW1
[mm]
SW2
[mm]
SW3
[mm]
L1
[mm]
L2
[mm]
ZK1
[mm]
ZK2
[mm]
EK
[mm]
KG
Weight kg/100
[mm]
WERKSTOFF
Werkstoff
ⁿ/ₐ
SO 03221-6-1/8-6 248.3201...
SO 03221-6-1/8-6
248.3201.100
6.00
G1/8
6.00
125
G1/8
10
12
14
28.0
33.5
20.0
23.5
4.0
6.090
CW617N (Messing)
SO 03221-6-1/4-6 248.3201...
SO 03221-6-1/4-6
248.3201.110
6.00
G1/4
6.00
125
G1/4
11
14
19
31.0
37.0
22.0
26.0
4.5
11.340
CW617N (Messing)
SO 03221-6-3/8-6 248.3201...
SO 03221-6-3/8-6
248.3201.120
6.00
G3/8
6.00
125
G1/4
11
14
22
31.0
38.5
22.0
26.5
4.5
13.000
CW617N (Messing)
SO 03221-8-1/8-8 248.3201...
SO 03221-8-1/8-8
248.3201.160
8.00
G1/8
8.00
125
G1/4
11
14
17
31.5
35.5
22.0
25.5
6.0
10.010
CW617N (Messing)
SO 03221-8-1/4-8 248.3201...
SO 03221-8-1/4-8
248.3201.170
8.00
G1/4
8.00
125
G1/4
11
14
19
31.5
37.0
22.0
26.0
6.0
11.340
CW617N (Messing)
SO 03221-8-3/8-8 248.3201...
SO 03221-8-3/8-8
248.3201.180
8.00
G3/8
8.00
125
G3/8
14
17
24
34.5
39.5
23.0
27.5
7.0
15.590
CW617N (Messing)
SO 03221-10-1/4-10 248.32...
SO 03221-10-1/4-10
248.3201.270
10.00
G1/4
10.00
100
G3/8
14
17
22
34.5
38.0
23.0
27.0
8.0
16.780
CW617N (Messing)
SO 03221-10-3/8-10 248.32...
SO 03221-10-3/8-10
248.3201.280
10.00
G3/8
10.00
100
G3/8
14
17
24
35.0
39.5
23.0
27.5
8.0
18.540
CW617N (Messing)
SO 03221-10-1/2-10 248.32...
SO 03221-10-1/2-10
248.3201.290
10.00
G1/2
10.00
100
G1/2
19
19
30
39.0
45.0
26.5
31.0
9.0
26.580
CW617N (Messing)
SO 03221-12-3/8-12 248.32...
SO 03221-12-3/8-12
248.3201.390
12.00
G3/8
12.00
100
G1/2
19
19
27
40.0
42.5
26.5
30.5
10.0
29.760
CW617N (Messing)
SO 03221-12-1/2-12 248.32...
SO 03221-12-1/2-12
248.3201.400
12.00
G1/2
12.00
100
G1/2
19
19
30
40.0
45.0
26.5
31.0
11.0
33.400
CW617N (Messing)
SO 03221-12-3/4-12 248.32...
SO 03221-12-3/4-12
248.3201.410
12.00
G3/4
12.00
100
G1/2
19
19
32
40.0
48.5
26.5
31.5
11.0
34.860
CW617N (Messing)
SO 03221-14-1/2-14 248.32...
SO 03221-14-1/2-14
248.3201.540
14.00
G1/2
14.00
64
G1/2
19
22
30
42.5
45.0
26.5
31.0
12.0
34.730
CW617N (Messing)
SO 03221-15-3/8-15 248.32...
SO 03221-15-3/8-15
248.3201.580
15.00
G3/8
15.00
64
G1/2
19
22
24
42.5
42.5
26.5
30.5
8.0
28.580
CW617N (Messing)
SO 03221-15-1/2-15 248.32...
SO 03221-15-1/2-15
248.3201.590
15.00
G1/2
15.00
64
G1/2
19
22
30
42.5
45.0
26.5
31.0
12.0
34.110
CW617N (Messing)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO 04021 - Cross union
SERTO
11.03.2024
SO 05021 - 3-way side outlet elbow
SERTO
11.03.2024
SO 01221 - Female adaptor union
SERTO
11.03.2024
SO 03121 - Tee union with male adaptor SO 00040
SERTO
11.03.2024
SO 03021 RED - T-Verschraubung reduziert
SERTO
08.03.2024
SO 03021 - Tee union
SERTO
11.03.2024
SO 01124 - Male adaptor union with edge seal
SERTO
11.03.2024
KQ2Y-G - Male Run Tee (Sealant)
SMC Corporation
22.03.2024
TEE-R EO - Adjustable locknut branch tee
Parker
31.05.2022
SO 53021 - Tee union
SERTO
11.03.2024
SO 03000 - T-piece G
SERTO
11.03.2024
SO 53621 L - Adjustable L union
SERTO
11.03.2024
SOL 53621 L - Adjustable L union
SERTO
11.03.2024
SO 43221 - Tee union with female adaptor SO 40030
SERTO
11.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求