您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Stuewe
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Stuewe
Shrink Disc Type HSD series 23 - STUEWE shrink discs HSD series 23
Stuewe
Shrink Disc Type HSD
Powered by
CAD模型選擇
{stuewe/ss_typ_hsd/hsd_br23.prj},{NB=Schrumpfscheiben HSD-300-23x300-(230,1,Durchmesser (DW),0,360,360)},{TYP=HSD-300-23},{GTNEU=0.666},{SP=1},{BER=Durchmesser (DW)},{D=300},{DW=230},{MA=820},{B=M24},{NDR=24.000},{P=3.000},{K1=15.000},{S1=36.000},{D2=485},{L=152},{H1=191},{A=354},{D1=306},{E=18},{GEWICHT=140.0},{H=154.0},{FD=3},{FA=30},{ASCH=16},{AADB=0},{AAA=0},{ALFA=22.500},{BETA=78.750},{DELTA=90.000},{DWMIN=230},{DWMAX=250},{MTMIN=360},{MTMAX=437},{PAXMIN=3132},{PAXMAX=3498},{SD=24.000},{SDW=33.610},{SR=0.800},{SA=9.000},{SC=0.800},{SK=15.000},{SBPL=4.000},{SDPL1=44.000},{SDPL2=25.000},{SSW=36.000},{DI=0.0},{REN=360.0},{REW=360.0},{CNSMASSEXACT=140.0},{INFO=Info PDF},{REIBWN=0.150},{EN=210000.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERCODE
Order number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
BER
Calculation
ⁿ/ₐ
D
Diameter
[mm]
MT
Max. Transmissible torque of a shrink disk at Pax = 0
[KNm]
PAX
Max. Transmissible axial force of a shrink disk at Mt = 0
[KN]
MA
Max. tightening torque of the tightening bolts
[Nm]
B
Screw size
ⁿ/ₐ
D2
Diameter
[mm]
L
Length
[mm]
H1
Length
[mm]
A
Diameter
[mm]
D1
Diameter
[mm]
E
Length
[mm]
CNSMASSEXACT
Weight
[kg]
Shrink Disc Type HSD-140-...
HSD-140-23 x 100 x 140
HSD-140-23
Diameter (DW)
140
26.00
523.000
240
M16
230
60
89
174
144
10
13.6
Shrink Disc Type HSD-140-...
HSD-140-23 x 100 x 135
HSD-140-23
Diameter (DW)
135
26.00
523.000
240
M16
230
60
89
174
144
10
13.6
Shrink Disc Type HSD-155-...
HSD-155-23 x 110 x 155
HSD-155-23
Diameter (DW)
155
36.00
646.000
240
M16
263
66
95
194
160
11
19.8
Shrink Disc Type HSD-155-...
HSD-155-23 x 110 x 150
HSD-155-23
Diameter (DW)
150
36.00
646.000
240
M16
263
66
95
194
160
11
19.8
Shrink Disc Type HSD-165-...
HSD-165-23 x 120 x 165
HSD-165-23
Diameter (DW)
165
50.00
828.000
240
M16
290
72
102
200
169
10
27.7
Shrink Disc Type HSD-165-...
HSD-165-23 x 120 x 160
HSD-165-23
Diameter (DW)
160
50.00
828.000
240
M16
290
72
102
200
169
10
27.7
Shrink Disc Type HSD-175-...
HSD-175-23 x 130 x 175
HSD-175-23
Diameter (DW)
175
61.00
943.000
240
M16
300
72
103
210
179
11
29.0
Shrink Disc Type HSD-175-...
HSD-175-23 x 130 x 170
HSD-175-23
Diameter (DW)
170
61.00
943.000
240
M16
300
72
103
210
179
11
29.0
Shrink Disc Type HSD-185-...
HSD-185-23 x 140 x 185
HSD-185-23
Diameter (DW)
185
89.00
1269.000
470
M20
320
92
122
232
190
12
40.1
Shrink Disc Type HSD-185-...
HSD-185-23 x 140 x 180
HSD-185-23
Diameter (DW)
180
89.00
1269.000
470
M20
320
92
122
232
190
12
40.1
Shrink Disc Type HSD-200-...
HSD-200-23 x 150 x 200
HSD-200-23
Diameter (DW)
200
104.00
1391.000
470
M20
340
92
125
246
204
15
44.5
Shrink Disc Type HSD-200-...
HSD-200-23 x 150 x 195
HSD-200-23
Diameter (DW)
195
104.00
1391.000
470
M20
340
92
125
246
204
15
44.5
Shrink Disc Type HSD-220-...
HSD-220-23 x 160 x 220
HSD-220-23
Diameter (DW)
220
127.00
1591.000
470
M20
370
117
148
266
225
14
65.3
Shrink Disc Type HSD-240-...
HSD-240-23 x 170 x 240
HSD-240-23
Diameter (DW)
240
157.00
1847.000
470
M20
405
122
154
286
245
15
81.6
Shrink Disc Type HSD-260-...
HSD-260-23 x 190 x 260
HSD-260-23
Diameter (DW)
260
230.00
2424.000
470
M20
430
136
171
306
266
17
101.0
Shrink Disc Type HSD-280-...
HSD-280-23 x 210 x 280
HSD-280-23
Diameter (DW)
280
306.00
2918.000
820
M24
460
148
185
334
286
16
125.6
Shrink Disc Type HSD-300-...
HSD-300-23 x 230 x 300
HSD-300-23
Diameter (DW)
300
360.00
3132.000
820
M24
485
152
191
354
306
18
140.0
Shrink Disc Type HSD-320-...
HSD-320-23 x 240 x 320
HSD-320-23
Diameter (DW)
320
430.00
3580.000
820
M24
520
160
199
374
325
18
171.3
Shrink Disc Type HSD-340-...
HSD-340-23 x 250 x 340
HSD-340-23
Diameter (DW)
340
551.00
4407.000
1210
M27
560
176
219
404
346
19
221.0
Shrink Disc Type HSD-360-...
HSD-360-23 x 270 x 360
HSD-360-23
Diameter (DW)
360
671.00
4969.000
1210
M27
590
180
224
424
366
20
249.0
Shrink Disc Type HSD-390-...
HSD-390-23 x 290 x 390
HSD-390-23
Diameter (DW)
390
850.00
5860.000
1210
M27
650
190
238
456
399
24
323.9
Shrink Disc Type HSD-420-...
HSD-420-23 x 320 x 420
HSD-420-23
Diameter (DW)
420
1008.00
6301.000
1210
M27
670
214
264
486
428
26
367.0
Shrink Disc Type HSD-440-...
HSD-440-23 x 340 x 440
HSD-440-23
Diameter (DW)
440
1218.00
7166.000
1640
M30
740
229
279
514
448
25
508.0
Shrink Disc Type HSD-460-...
HSD-460-23 x 360 x 460
HSD-460-23
Diameter (DW)
460
1402.00
7791.000
1640
M30
750
226
278
534
469
28
485.0
Shrink Disc Type HSD-480-...
HSD-480-23 x 380 x 480
HSD-480-23
Diameter (DW)
480
1712.00
9008.000
1640
M30
760
246
305
552
488
33
537.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shrink disks HSD series 21 - STUEWE shrink discs HSD series 21
Stuewe
22.03.2024
W Idler Sprocket Type B
KANA (Katayama Chain)
27.06.2023
Tight Master
KANA (Katayama Chain)
27.06.2023
CP Rack gear
KANA (Katayama Chain)
29.06.2023
R Sprocket for conveyor
KANA (Katayama Chain)
27.06.2023
KPL 300
KANA (Katayama Chain)
27.06.2023
Spannsatz AS Baureihe 22 - STUEWE-Locking Unit Type AS series 22
Stuewe
22.03.2024
K-Standard Pinion Gear module 2
KANA (Katayama Chain)
20.12.2023
K-Standard Pinion Gear module 3
KANA (Katayama Chain)
07.07.2023
Idler Sprocket
KANA (Katayama Chain)
27.06.2023
Span Box-SB1
KANA (Katayama Chain)
27.06.2023
Span Box-SB2
KANA (Katayama Chain)
27.06.2023
Flange Coupling FKH - STUEWE-Flange Coupling FKH
Stuewe
22.03.2024
Shaft coupling WK Baureihe 12 - STUEWE shaft coupling WK series 12
Stuewe
22.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求