您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 440 R V2 - Washers with round hole, especially for wood constructions, form R
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_440_r_v2.prj},{NB=Scheibe DIN 440R V2 R 24 51590.220.001(High)},{CNSORDERNO=51590.220.001},{NENNID=M22},{D=22},{BRAND=Fabory},{STANDARD=DIN ≈440R},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Washer for wood constructions},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO≈7094;NEN≈2275;NF≈E25-513},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494144940},{INTRASTATCODE=7318220091},{ECLASS=},{UNSPSC=31161807},{ETIM=EC000098},{VARIANT=0},{PACKAGING=0},{FAB_NENN=24},{FAB_GEO=},{FAB_ARTICLENUMBER=51590.220.001},{FABNETWEIGHT=215.000},{D1=24.0},{DW=80},{H=6},{MASSE=0.00},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_440_r_v2.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DW
Outer diameter max.
[mm]
H
Height
[mm]
Scheibe DIN 440R V2 R 5.5
51590.050.001
M5
5
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.00261
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492298157
7318220091
31161807
EC000098
0
18
2
Scheibe DIN 440R V2 R 6.6
51590.060.001
M6
6
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.00434
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492298164
7318220091
31161807
EC000098
0
22
2
Scheibe DIN 440R V2 R 9
51590.080.001
M8
8
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.00992
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492298171
7318220091
31161807
EC000098
0
28
3
Scheibe DIN 440R V2 R 11
51590.100.001
M10
10
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.01628
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492298188
7318220091
31161807
EC000098
0
34
3
Scheibe DIN 440R V2 R 13....
51590.120.001
M12
12
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.03440
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492298195
7318220091
31161807
EC000098
0
44
4
Scheibe DIN 440R V2 R 15....
51590.140.001
M14
14
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.04560
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715494144933
7318220091
31161807
EC000098
0
50
4
Scheibe DIN 440R V2 R 17....
51590.160.001
M16
16
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.06533
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492298201
7318220091
31161807
EC000098
0
56
5
Scheibe DIN 440R V2 R 22
51590.200.001
M20
20
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.17400
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492298218
7318220091
31161807
EC000098
0
72
6
Scheibe DIN 440R V2 R 24
51590.220.001
M22
22
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.21500
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715494144940
7318220091
31161807
EC000098
0
80
6
Scheibe DIN 440R V2 R 26
51590.240.001
M24
24
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A2
0.24200
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492298225
7318220091
31161807
EC000098
0
85
6
Scheibe DIN 440R V2 R 5.5
55590.050.001
M5
5
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A4
0.00362
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492350305
7318220091
31161807
EC000098
0
18
2
Scheibe DIN 440R V2 R 6.6
55590.060.001
M6
6
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A4
0.00507
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492350312
7318220091
31161807
EC000098
0
22
2
Scheibe DIN 440R V2 R 9
55590.080.001
M8
8
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A4
0.01090
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492350329
7318220091
31161807
EC000098
0
28
3
Scheibe DIN 440R V2 R 11
55590.100.001
M10
10
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A4
0.01528
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492350336
7318220091
31161807
EC000098
0
34
3
Scheibe DIN 440R V2 R 13....
55590.120.001
M12
12
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A4
0.03800
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492350343
7318220091
31161807
EC000098
0
44
4
Scheibe DIN 440R V2 R 17....
55590.160.001
M16
16
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A4
0.07340
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492350350
7318220091
31161807
EC000098
0
56
5
Scheibe DIN 440R V2 R 22
55590.200.001
M20
20
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A4
0.17400
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492350367
7318220091
31161807
EC000098
0
72
6
Scheibe DIN 440R V2 R 24
55590.220.001
M22
22
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A4
0.21500
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715494106863
31161807
EC000098
0
80
6
Scheibe DIN 440R V2 R 26
55590.240.001
M24
24
Fabory
DIN ≈440R
Washer for wood construct...
Stainless steel
A4
0.24200
ISO≈7094;NEN≈2275;NF≈E25-...
Y
8715492350374
7318220091
31161807
EC000098
0
85
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
Fabory
21.04.2022
DIN 9021 - Washer with outside diameter ca. 3 x nominal thread diameter
Fabory
13.02.2023
DIN 7349 - Stainless steel A4
Böllhoff
26.10.2021
DIN 440 R - Washers with round hole, especially for wood constructions, for...
Fabory
13.02.2023
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Fabory
13.02.2023
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
Modèle 416533 - Washer - Stainless steel A4
BENE INOX - Visserie et boulonnerie - Eléments de fixation
10.02.2023
NF E 25-513 - Washer NF E25-513
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 603 - Cup head square neck bolts
Fabory
21.04.2022
DIN 6796 - Conical spring washers for bolted connections
Fabory
21.04.2022
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求