目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
RS-.. - Reducing adaptors, sealing edge form B acc. DIN 3852-2
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/rs_k.prj},{NB=RS-1.1/1.4 706.0411.406},{TYPE=RS-1.1/1.4},{MATNR=706.0411.406},{PN=630},{D1=39},{G1=1},{G2=1/4},{L=29.0},{L2=11.0},{L3=12.0},{SW1=41},{E=11.4},{KG=195}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G1
Thread
ⁿ/ₐ
G2
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Gewindetiefe
[mm]
SW1
Width across flats
[mm]
E
Durchmesser
[mm]
KG
Weight
[g/Pcs]
RS-3.8/1.8 706.0411.162
RS-3.8/1.8
706.0411.162
800
22
3/8
1/8
22.5
10.5
9.0
22
8.5
40
RS-1.2/1.8 706.0411.221
RS-1.2/1.8
706.0411.221
800
26
1/2
1/8
24.0
10.0
9.0
27
8.5
65
RS-1.2/1.4 706.0411.224
RS-1.2/1.4
706.0411.224
800
26
1/2
1/4
24.0
10.0
12.0
27
11.4
57
RS-3.4/1.4 706.0411.284
RS-3.4/1.4
706.0411.284
800
32
3/4
1/4
26.0
10.0
12.0
32
11.4
105
RS-3.4/3.8 706.0411.286
RS-3.4/3.8
706.0411.286
800
32
3/4
3/8
26.0
10.0
12.0
32
15.0
94
RS-1.1/1.4 706.0411.406
RS-1.1/1.4
706.0411.406
630
39
1
1/4
29.0
11.0
12.0
41
11.4
195
RS-1.1/3.8 706.0411.407
RS-1.1/3.8
706.0411.407
630
39
1
3/8
29.0
11.0
12.0
41
15.0
177
RS-1.1/1.2 706.0411.408
RS-1.1/1.2
706.0411.408
630
39
1
1/2
29.0
11.0
14.0
41
18.6
155
RS-5.4/1.2 706.0411.488
RS-5.4/1.2
706.0411.488
420
49
1 1/4
1/2
32.0
12.0
14.0
50
18.6
310
RS-5.4/3.4 706.0411.490
RS-5.4/3.4
706.0411.490
420
49
1 1/4
3/4
32.0
12.0
16.0
50
24.1
264
RS-3.2/1.2 706.0411.511
RS-3.2/1.2
706.0411.511
420
55
1 1/2
1/2
36.0
14.0
14.0
55
18.6
470
RS-3.2/3.4 706.0411.513
RS-3.2/3.4
706.0411.513
420
55
1 1/2
3/4
36.0
14.0
14.0
55
24.1
415
RS-3.2/1.1 706.0411.512
RS-3.2/1.1
706.0411.512
420
55
1 1/2
1
36.0
14.0
14.0
55
30.3
342
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求