您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
English
QA認證資訊
目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
RS-..WD - Reducing adaptors, profile sealing ring form E acc. ISO 1179-2
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/rs_k_wd.prj},{NB=RS-1.1/3.8 WD 708.0416.407},{TYPE=RS-1.1/3.8 WD},{MATNR=708.0416.407},{PN=630},{D1=40.0},{G1=1},{G2=3/8},{L=29.0},{L2=11.0},{L3=14.0},{SW1=41},{E=15.0},{KG=177},{AD=36.05},{ID=29.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G1
Thread
ⁿ/ₐ
G2
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Gewindetiefe
[mm]
SW1
Width across flats
[mm]
E
Durchmesser
[mm]
KG
Weight
[g/Pcs]
RS-3.8/1.8 WD 708.0416.16...
RS-3.8/1.8 WD
708.0416.162
800
22.0
3/8
1/8
22.5
10.5
9.0
22
8.5
40
RS-1.2/1.8 WD 708.0416.22...
RS-1.2/1.8 WD
708.0416.221
800
27.0
1/2
1/8
24.0
10.0
9.0
27
8.5
65
RS-1.2/1.4 WD 708.0416.22...
RS-1.2/1.4 WD
708.0416.224
800
27.0
1/2
1/4
24.0
10.0
12.0
27
11.4
57
RS-3.4/1.4 WD 708.0416.28...
RS-3.4/1.4 WD
708.0416.284
800
32.0
3/4
1/4
26.0
10.0
14.0
32
11.4
105
RS-3.4/3.8 WD 708.0416.28...
RS-3.4/3.8 WD
708.0416.286
800
32.0
3/4
3/8
26.0
10.0
14.0
32
15.0
94
RS-1.1/1.4 WD 708.0416.40...
RS-1.1/1.4 WD
708.0416.406
630
40.0
1
1/4
29.0
11.0
14.0
41
11.4
195
RS-1.1/3.8 WD 708.0416.40...
RS-1.1/3.8 WD
708.0416.407
630
40.0
1
3/8
29.0
11.0
14.0
41
15.0
177
RS-1.1/1.2 WD 708.0416.40...
RS-1.1/1.2 WD
708.0416.408
630
40.0
1
1/2
29.0
11.0
14.0
41
18.6
155
RS-5.4/1.2 WD 708.0416.48...
RS-5.4/1.2 WD
708.0416.488
420
50.0
1 1/4
1/2
32.0
12.0
14.0
50
18.6
310
RS-5.4/3.4 WD 708.0416.49...
RS-5.4/3.4 WD
708.0416.490
420
50.0
1 1/4
3/4
32.0
12.0
16.0
50
24.1
264
RS-3.2/1.2 WD 708.0416.51...
RS-3.2/1.2 WD
708.0416.511
420
55.0
1 1/2
1/2
36.0
14.0
14.0
55
18.6
480
RS-3.2/3.4 WD 708.0416.51...
RS-3.2/3.4 WD
708.0416.513
420
55.0
1 1/2
3/4
36.0
14.0
14.0
55
24.1
425
RS-3.2/1.1 WD 708.0416.51...
RS-3.2/1.1 WD
708.0416.512
420
55.0
1 1/2
1
36.0
14.0
18.0
55
30.3
344
RS-4.2/1.1 WD 708.0416.60...
RS-4.2/1.1 WD
708.0416.602
75.0
2
1
42.5
18.5
20.0
75
30.5
940
RS-4.2/3.2 WD 708.0416.61...
RS-4.2/3.2 WD
708.0416.617
75.0
2
1 1/2
42.5
18.5
26.0
75
45.3
642
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VSI-..RWD - Locking screws with internal hexagon, DIN 908, profile sealing ...
EXMAR
28.03.2023
RS-...WD - Reducing adaptors, profile sealing ring form E acc. ISO 1179-2
EXMAR
10.02.2022
RS-... - Reducing adaptors, sealing edge form B acc. DIN 3852-2
EXMAR
10.02.2022
RS-.. - Reducing adaptors, sealing edge form B acc. DIN 3852-2
EXMAR
28.03.2023
VSI-..MWD - Locking screws with internal hexagon, DIN 908, profile sealing ...
EXMAR
28.03.2023
VSI-..R - Locking screws with internal hexagon, DIN 908, sealing edge form ...
EXMAR
28.03.2023
VSI-..M - Locking screws with internal hexagon, DIN 908, sealing edge form ...
EXMAR
28.03.2023
I.2RMF - 3000 lbs Forged fittings NPT MALE / FEMALE HEXAGONAL REDUCERS Stai...
FG INOX
16.02.2017
XGR-..L - Straight reducing connectors
EXMAR
03.03.2023
EA - Straight adaptors with 60° taper, sealing edge form B acc. DIN 3852-2
EXMAR
10.02.2022
RI-ED EO - Thread reducer/expander
Parker
31.05.2022
XESS-..LR WD/SR WD - Male adaptor standpipe connectors, profile sealing rin...
EXMAR
28.03.2023
XESS-..LR/SR - Male adaptor standpipe connectors, sealing edge form B acc. ...
EXMAR
28.03.2023
Banjo coupling, normal version with DS - Whitworth tube thread, cylindrical...
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求