GB/T17880.4-99 - 120¡ãSmall countersunk head riveted nuts
Chinese Manufacturers
XINDA
Powered by
CAD모델 선택
{chinese_manufacturers/xinda/gb17880.4-99.prj},{NB=Riveted nuts GB/T 17880.4 M8X1.25X15},{GUIGE=M8},{D=8.000},{P=1.250},{DD=11.000},{D1=9.200},{DK=13.000},{DKMAX=13.000},{K=0.600},{R=0.300},{L=15.000},{LMAX=15.000},{L1=4.500},{D0=11.000},{H1=12.300},{HMIN=0.500},{HMAX=1.530}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
GUIGE
Thread specification
ⁿ/ₐ
D
[mm]
P
[mm]
DD
[mm]
D1
[mm]
DK
[mm]
DKMAX
[mm]
K
[mm]
R
[mm]
L
[mm]
LMAX
[mm]
L1
Referrence
[mm]
D0
[mm]
H1
Referrence
[mm]
HMIN
Rivet joint thickness
[mm]
HMAX
Rivet joint thickness
[mm]
Riveted nuts GB/T 17880.4...
M3
3.000
0.500
5.000
4.000
6.500
6.500
0.350
0.200
7.500
7.500
2.500
5.000
5.800
0.500
1.000
Riveted nuts GB/T 17880.4...
M3
3.000
0.500
5.000
4.000
6.500
6.500
0.350
0.200
8.500
8.500
3.500
5.000
5.800
1.000
2.000
Riveted nuts GB/T 17880.4...
M3
3.000
0.500
5.000
4.000
6.500
6.500
0.350
0.200
9.500
9.500
4.500
5.000
5.800
2.000
3.000
Riveted nuts GB/T 17880.4...
M4
4.000
0.700
6.000
4.800
8.000
8.000
0.500
0.200
9.000
9.000
2.500
6.000
7.500
0.500
1.000
Riveted nuts GB/T 17880.4...
M4
4.000
0.700
6.000
4.800
8.000
8.000
0.500
0.200
10.000
10.000
3.500
6.000
7.500
1.000
2.000
Riveted nuts GB/T 17880.4...
M4
4.000
0.700
6.000
4.800
8.000
8.000
0.500
0.200
11.000
11.000
4.500
6.000
7.500
2.000
3.000
Riveted nuts GB/T 17880.4...
M5
5.000
0.800
7.000
5.600
9.000
9.000
0.600
0.200
11.000
11.000
3.000
7.000
9.300
0.500
1.000
Riveted nuts GB/T 17880.4...
M5
5.000
0.800
7.000
5.600
9.000
9.000
0.600
0.200
12.000
12.000
4.000
7.000
9.300
1.000
2.000
Riveted nuts GB/T 17880.4...
M5
5.000
0.800
7.000
5.600
9.000
9.000
0.600
0.200
13.000
13.000
5.000
7.000
9.300
2.000
3.000
Riveted nuts GB/T 17880.4...
M6
6.000
1.000
9.000
7.500
11.000
11.000
0.600
0.200
13.500
13.500
4.000
9.000
11.000
0.500
1.530
Riveted nuts GB/T 17880.4...
M6
6.000
1.000
9.000
7.500
11.000
11.000
0.600
0.200
15.000
15.000
5.500
9.000
11.000
1.500
3.000
Riveted nuts GB/T 17880.4...
M6
6.000
1.000
9.000
7.500
11.000
11.000
0.600
0.200
16.500
16.500
7.000
9.000
11.000
3.000
4.500
Riveted nuts GB/T 17880.4...
M8
8.000
1.250
11.000
9.200
13.000
13.000
0.600
0.300
15.000
15.000
4.500
11.000
12.300
0.500
1.530
Riveted nuts GB/T 17880.4...
M8
8.000
1.250
11.000
9.200
13.000
13.000
0.600
0.300
16.500
16.500
6.000
11.000
12.300
1.500
3.000
Riveted nuts GB/T 17880.4...
M8
8.000
1.250
11.000
9.200
13.000
13.000
0.600
0.300
18.000
18.000
7.500
11.000
12.300
3.000
4.500
Riveted nuts GB/T 17880.4...
M10
10.000
1.500
13.000
11.000
16.000
16.000
0.850
0.300
18.000
18.000
5.000
13.000
15.000
0.500
1.530
Riveted nuts GB/T 17880.4...
M10
10.000
1.500
13.000
11.000
16.000
16.000
0.850
0.300
19.500
19.500
6.500
13.000
15.000
1.500
3.000
Riveted nuts GB/T 17880.4...
M10
10.000
1.500
13.000
11.000
16.000
16.000
0.850
0.300
21.000
21.000
8.000
13.000
15.000
3.000
4.500
Riveted nuts GB/T 17880.4...
M10
10.000
1.000
13.000
11.000
16.000
16.000
0.850
0.300
18.000
18.000
5.000
13.000
15.000
0.500
1.530
Riveted nuts GB/T 17880.4...
M10
10.000
1.000
13.000
11.000
16.000
16.000
0.850
0.300
19.500
19.500
6.500
13.000
15.000
1.500
3.000
Riveted nuts GB/T 17880.4...
M10
10.000
1.000
13.000
11.000
16.000
16.000
0.850
0.300
21.000
21.000
8.000
13.000
15.000
3.000
4.500
Riveted nuts GB/T 17880.4...
M12
12.000
1.750
15.000
13.000
18.000
18.000
0.850
0.300
21.000
21.000
5.500
15.000
17.500
0.500
1.530
Riveted nuts GB/T 17880.4...
M12
12.000
1.750
15.000
13.000
18.000
18.000
0.850
0.300
22.500
22.500
7.000
15.000
17.500
1.500
3.000
Riveted nuts GB/T 17880.4...
M12
12.000
1.750
15.000
13.000
18.000
18.000
0.850
0.300
24.000
24.000
8.500
15.000
17.500
3.000
4.500
Riveted nuts GB/T 17880.4...
M12
12.000
1.500
15.000
13.000
18.000
18.000
0.850
0.300
21.000
21.000
5.500
15.000
17.500
0.500
1.530
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
10A-K2 - 10A-K2
Chinese Manufacturers
21.05.2014
GB1-19 - The direct shipping links combination deais with contact
Chinese Manufacturers
21.05.2014
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LRPD - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
C20 A-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB/T 13680-92 B - Square weld nuts
Chinese Manufacturers
21.05.2014
SCS - SCS
Chinese Manufacturers
21.05.2014
C20 K-1 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
C20 K-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
LLP - Sliding Liners
Chinese Manufacturers
21.05.2014
GB 5790-86 B - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
LUP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
LUPP - Cam Upper Plates
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청