您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
东日昌轴承
Powered by
CAD模型選擇
{chinese_manufacturers/wxdrc/gb283-2007-nup.prj},{NB=NUP2240E},{TYPE=NUP2240E},{D=200},{DD=360},{B=98},{FW=241.0},{EW=323.0},{R=4.0},{R1=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
[mm]
D
[mm]
DD
[mm]
B
[mm]
FW
[mm]
EW
[mm]
R
[mm]
R1
[mm]
NUP203E
NUP203E
17
40
12
22.1
35.1
0.6
0.3
NUP204E
NUP204E
20
47
14
26.5
41.5
1.0
0.6
NUP205E
NUP205E
25
52
15
31.5
46.5
1.0
0.6
NUP206E
NUP206E
30
62
16
37.5
55.5
1.0
0.6
NUP207E
NUP207E
35
72
17
44.0
64.0
1.1
0.6
NUP208E
NUP208E
40
80
18
49.5
71.5
1.1
1.1
NUP209E
NUP209E
45
85
19
54.5
76.5
1.1
1.1
NUP210E
NUP210E
50
90
20
59.5
81.5
1.1
1.1
NUP211E
NUP211E
55
100
21
66.0
90.0
1.5
1.1
NUP212E
NUP212E
60
110
22
72.0
100.0
1.5
1.5
NUP213E
NUP213E
65
120
23
78.5
108.5
1.5
1.5
NUP214E
NUP214E
70
125
24
83.5
113.5
1.5
1.5
NUP215E
NUP215E
75
130
25
88.5
118.5
1.5
1.5
NUP216E
NUP216E
80
140
26
95.3
127.3
2.0
2.0
NUP217E
NUP217E
85
150
28
100.5
136.5
2.0
2.0
NUP218E
NUP218E
90
160
30
107.0
145.0
2.0
2.0
NUP219E
NUP219E
95
170
32
112.5
154.5
2.1
2.1
NUP220E
NUP220E
100
180
34
119.0
163.0
2.1
2.1
NUP221E
NUP221E
105
190
36
125.0
173.0
2.1
2.1
NUP222E
NUP222E
110
200
38
132.5
180.5
2.1
2.1
NUP224E
NUP224E
120
215
40
143.5
195.5
2.1
2.1
NUP2203E
NUP2203E
17
40
16
22.1
35.1
0.6
0.6
NUP2204E
NUP2204E
20
47
18
26.1
41.5
1.0
0.6
NUP2205E
NUP2205E
25
52
18
31.5
46.5
1.0
0.6
NUP2206E
NUP2206E
30
62
20
37.5
55.5
1.0
0.6
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
Z21 - Locking assemblies, type Z21
Chinese Manufacturers
21.05.2014
LTP - Cam Stroke Plates
Chinese Manufacturers
21.05.2014
Z5 - Locking assemblies, type Z5
Chinese Manufacturers
21.05.2014
LHLC-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T6185.1-2000 - 2型全金属六角锁紧螺母
Chinese Manufacturers
26.06.2017
LSPPV - Cam Side Slide Plates-VDI 3357
Chinese Manufacturers
27.05.2014
LSPP - Cam Side Plater
Chinese Manufacturers
21.05.2014
LSPD - Cam Side Slide Plates
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
GB805-88 - 扣紧螺母
Chinese Manufacturers
21.05.2014
Z9 - Locking assemblies, type Z9
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求