您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Seal rings for 10 mm lip - Connecting components
NORO
Connecting components
Powered by
CAD模型選擇
{noro/01_connecting_components/u_shaped_seals.prj},{NB=NORO 4548160},{ARTNR=4548160},{DN=450},{MAT=Silicone (SI)},{INFO=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
MAT
Material
ⁿ/ₐ
NORO Seal rings for 10 mm...
3547160
350
353
373
Perbunan (NBR)
NORO Seal rings for 10 mm...
4047160
400
403
423
Perbunan (NBR)
NORO Seal rings for 10 mm...
4547160
450
453
473
Perbunan (NBR)
NORO Seal rings for 10 mm...
5047160
500
503
523
Perbunan (NBR)
NORO Seal rings for 10 mm...
5647160
560
561
581
Perbunan (NBR)
NORO Seal rings for 10 mm...
6347160
630
631
651
Perbunan (NBR)
NORO Seal rings for 10 mm...
3540160
350
353
373
Keltan (EPDM)
NORO Seal rings for 10 mm...
4040160
400
403
423
Keltan (EPDM)
NORO Seal rings for 10 mm...
4540160
450
453
473
Keltan (EPDM)
NORO Seal rings for 10 mm...
5040160
500
503
523
Keltan (EPDM)
NORO Seal rings for 10 mm...
5640160
560
561
581
Keltan (EPDM)
NORO Seal rings for 10 mm...
6340160
630
631
651
Keltan (EPDM)
NORO Seal rings for 10 mm...
3548160
350
353
373
Silicone (SI)
NORO Seal rings for 10 mm...
4048160
400
403
423
Silicone (SI)
NORO Seal rings for 10 mm...
4548160
450
453
473
Silicone (SI)
NORO Seal rings for 10 mm...
5048160
500
503
523
Silicone (SI)
NORO Seal rings for 10 mm...
5648160
560
561
581
Silicone (SI)
NORO Seal rings for 10 mm...
6348160
630
631
651
Silicone (SI)
NORO Seal rings for 10 mm...
3545160
350
353
373
Silicone detectable
NORO Seal rings for 10 mm...
4045160
400
403
423
Silicone detectable
NORO Seal rings for 10 mm...
4545160
450
453
473
Silicone detectable
NORO Seal rings for 10 mm...
5045160
500
503
523
Silicone detectable
NORO Seal rings for 10 mm...
5645160
560
561
581
Silicone detectable
NORO Seal rings for 10 mm...
6345160
630
631
651
Silicone detectable
NORO Seal rings for 10 mm...
3549160
350
353
373
Viton (FKM)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Silo outlet gates with transition piece, electrically operated, worm gear d...
NORO
24.05.2023
Stop valves with seal, pneumatically operated, plug-in-motor - Regulating a...
NORO
31.12.2023
Connection stubs - Transitions
NORO
09.03.2023
Symmetrical Y-pieces, 90° - Branch pieces
NORO
31.12.2023
Throttle valves without seal, manually operated, adjustable, with angle sca...
NORO
31.12.2023
Sickle gates - Regulating and shut-off valves
NORO
09.03.2023
Pipe gates, pneumatically operated, lifting cylinder - Regulating and shut-...
NORO
09.03.2023
Stop valves with seal, pneumatically operated, rotary actuator - Regulating...
NORO
24.05.2023
Idler Pin
KANA (Katayama Chain)
27.06.2023
Stop valves without seal, electrically operated, plug-in-motor - Regulating...
NORO
31.12.2023
Segments - Bends & segments
NORO
31.12.2023
Quick release clamping rings for 1,5 - 2 mm piping - Connecting components
NORO
09.03.2023
Bends R=2D - Bends & segments
NORO
31.12.2023
Exhaust pipes with bird guard - Exhaust components
NORO
31.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求