您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: NORO
Created: 01.06.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Rain collars, two-parted, incl. screws and flange seals - Accessories
NORO
Accessories
Powered by
CAD模型選擇
{noro/12_accessories_fasteners/rain_collars.prj},{NB=NORO 6322250},{ARTNR=6322250},{DN=630},{S=2},{MAT=1.0330},{SF=hot-dip galv.},{INFO=PDF},{DI1=631},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D1
Inner diameter
ⁿ/ₐ
D2
Inner diameter
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Rain collars, two-pa...
0822250
80
80
274
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
1022250
100
102
296
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
1222250
120
122
316
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
1422250
140
138
332
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
1522250
150
152
346
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
1622250
150
152
346
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
1722250
175
177
371
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
2022250
200
202
396
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
2222250
224
222
416
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
2522250
250
252
446
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
2822250
280
281
475
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
3022250
300
302
496
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
3122250
315
316
510
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
3522250
350
352
546
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
4022250
400
402
596
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
4522250
450
452
646
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
5022250
500
502
696
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
5622250
560
561
755
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
6322250
630
631
825
2
1.0330
hot-dip galv.
NORO Rain collars, two-pa...
0823250
80
80
274
2
1.4301
blasted
NORO Rain collars, two-pa...
1023250
100
102
296
2
1.4301
blasted
NORO Rain collars, two-pa...
1223250
120
122
316
2
1.4301
blasted
NORO Rain collars, two-pa...
1423250
140
138
332
2
1.4301
blasted
NORO Rain collars, two-pa...
1523250
150
152
346
2
1.4301
blasted
NORO Rain collars, two-pa...
1623250
150
152
346
2
1.4301
blasted
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求