您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
NC.060.09.05000.1 - Gasdruckfeder, Standard, kompakt
Märkische Stanz-Partner
Gasdruckfedern
Powered by
CAD模型選擇
{msp/gasdruckfedern/nc_060_09_05000_asmtab.prj},{NB=NC.060.09.05000.050.1 (0,-,-,-,-)},{CNSORDERNO=NC.060.09.05000.050.1},{COMPANY=MSP},{TYPE=NC.060.09.05000},{AZOLGASARTNO=FD 5000 050 V1},{NITROCYLARTNO=NC.060.09.05000.050.1},{SUPPLIER=AZOLGAS},{HUBMAX=50.0},{FL=-},{CONSYS=-},{CON=-},{TB=-},{CR=1.4332},{IF=4980},{IIF=4980},{HUB=0},{B=120},{Q=3},{L=140.0},{AK=65},{VM=1.6},{CNSMASSEXACT=8.59},{V=0.549},{FD=150},{BAG=G1/8\"},{ABA=18 CG 1-Q},{PB=LOW PROFILE},{SERIEN=FD},{INFO=PDF Datenblatt},{PPATH=assemblies/nc_060_09_05000_asmtpl.prj},{VTEMP=0.54890}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
HUBMAX
Max. Stroke
[mm]
CR
Compression Rate
ⁿ/ₐ
IF
Initial Force (150 bar)
[daN]
IIF
Initial Intermediate Forces (150 bar)
[daN]
B
Body diameter
[mm]
L1
Total length
[mm]
Q
Safety stroke
[mm]
L
Cylinder length
[mm]
AK
Ø ROD
[mm]
VM
VMAX
[m/s]
CNSMASSEXACT
weight
[kg]
V
Vol
[l]
FD
Full pressure
[bar]
BAG
Gewinde für Ladeadapter
ⁿ/ₐ
ABA
Filling adapter
ⁿ/ₐ
PB
Produkt Bezeichnung
ⁿ/ₐ
SERIEN
Series
ⁿ/ₐ
VTEMP
ⁿ/ₐ
NC.060.09.05000.025.1
NC.060.09.05000.025.1
MSP
NC.060.09.05000
25.0
1.3609
4980
4980
120
140
3
115.0
65
1.6
7.57
0.313
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.31279
NC.060.09.05000.038.1
NC.060.09.05000.038.1
MSP
NC.060.09.05000
38.0
1.4075
4980
4980
120
166
3
128.0
65
1.6
8.10
0.436
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.43557
NC.060.09.05000.050.1
NC.060.09.05000.050.1
MSP
NC.060.09.05000
50.0
1.4332
4980
4980
120
190
3
140.0
65
1.6
8.59
0.549
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.54890
NC.060.09.05000.063,5.1
NC.060.09.05000.063,5.1
MSP
NC.060.09.05000
63.5
1.4525
4980
4980
120
217
3
153.5
65
1.6
9.12
0.676
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.67640
NC.060.09.05000.080.1
NC.060.09.05000.080.1
MSP
NC.060.09.05000
80.0
1.4684
4980
4980
120
250
3
170.0
65
1.6
9.81
0.832
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
0.83224
NC.060.09.05000.100.1
NC.060.09.05000.100.1
MSP
NC.060.09.05000
100.0
1.4814
4980
4980
120
290
3
190.0
65
1.6
10.62
1.021
150
G1/8"
18 CG 1-Q
LOW PROFILE
FD
1.02112
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求